Search Results for 2-sip
P-U90-A2X1-1XXX - Sheet1 - Amphenol CS
8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved designed 2 of 9 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing puposes without permission from amphenol canada corp. title 3:2 h 7 code ident. no. 03554 c.michlik zlj zlj mar07/12 ...
Product sheet - Amphenol Antenna Solutions
Horizontal Beamwidth (-3dB) 2 x 80° Beams Vertical Beamwidth (-3dB) 70° Nominal Polarisation Vertical Maximum Power (Watts) 50 Termination N female on 50 cm RG303 (White) Mounting Screws supplied for wall mounting, optional pole mounting Dimensions mm 282 x 85 x 182 Weight (kg) 0.5 Windloading @45m/s (N) 70 Packing Details Carton, 30 x 10 x ...
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
CRO2-VU0 - Amphenol Antenna Solutions
CRO2-VU0, In-Building Antenna, 1-Port, Ceiling Mount Omni, Transparent, Rectangular, HPOL, 360°, 617-5925 MHz, 3.6-5.4 dBi, SISO, Thru-mount
History - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
1959 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
startup provider | Amphenol Global Search | Amphenol
Model 622B11:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 10-ft integral cable, frequency sweep ISO 17025
2015 - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
S.C. TempSystem Plus S.R.L. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs table 1 db value attenuation accuracy vswr "a" dc-2 ghz2-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz dim. ...
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s. The T6703 Series is available in 2 ranges: 0-2000 ppm and 0-5000ppm (-5K). The simple interface and 5V input and I2C output allows for quick and simple integration. The T6703 is the smallest Non-Dispersive Infrared (NDIR) CO2 Sensor of this type on the
Introducing IO-Link Gateway - Lutze Inc.
Press contact LUTZE Inc. 13330 South Ridge Drive Charlotte, North Carolina 28273 USA info (at) lutze.com Tel 704-504-0222 Fax 704-504-0223 Press download. IO-Link Gateway for LOCC-Box - LUTZE Inc (JPG, 315 KB)
Whip Antennas DFA 4/2-Z/... - amphenolprocom.com
DFA 4/2-ZP4/76.5/166.0: ZP4-mount with 4 m cable and FME-connector: 80: 76.5 MHz 160: 166.0 MHz: Add to quote: Installation. This antenna is supplied with type Z-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system. The adjustable ball-joint ensures that the whip can always be mounted in a vertical ...
ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 6.4 µg/√Hz 63 (µm/sec2)/√Hz [2] Insulation Resistance See Graph See Graph Physical Size (Height x Hex) 1.26 in x 0.75 in 32.0 mm x 19.1 mm Weight 0.96 oz 27 gm [2] Sensing Element Quartz Quartz Sensing Geometry Shear Shear Housing Material Titanium Titanium
Slovenia - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
History - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
DC Blocks - Amphenol Antenna Solutions
DC Stops and DC Blocks are designed to block the flow of DC frequencies to RF signals.
Data Sheet R-Series V RP5 EtherNet/IP 551963 - temposonics.com
I 5 I Temposonics -Series V P5 EtherCAT ® Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets M 0 (07 43 (16 14 (0 17 (067 40 (17 1 3 (1 18° (1.65) (0.55)
Login - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}