Search Results for 2002303-03 amp plug backshell
BAND LOCK ADAPTER - Amphenol PCD
Visit amphenolpcd.com ion BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE
SIM2D80KG - Amphenol Air LB
Plug Clicker nut 4 Modules Metallic Shielded Bright nickel Polarization G Not mounted Toggle Nav. Search. Search ... EN4165 series 3 connectors (monomodule) - Backshells; SIM - EN4165 series 3 connectors (monomodule) - Accessories; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; SIM modules for Rail; 3559 ...
Contact Positronic - Positronic The Science of Certainty
3D or 2D drawing request; Part number validation; Product recommendations; Power supply questions; Mating connectors, contacts, accessories and other related items
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /8 -10 W SERIES SLASH # DASH # FINISH 6: 45° 8: 90° Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH ...
ENV EMI RFI Backshell Finalized - amphenolpcd.com
Contact backshells@amphenolpcd.com ENVIRONMENTAL EMI/RFI STRAIGHT; DIRECT COUPLING Connector Group K D38999 Series I & II TABLE A Accessory Shell Size Clamp Size Connector Shell Size Length Cable Range L Max. X Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm 18 03 18 / 19 STD. 0.25 6.35 0.38 9.53 1.53 38.86 A 2.53 64.26 1.25 31.75 ...
RTS6BS16N19S03 Straight plug with cord grip, 19 positions, s
RTS6BS16N19S03 Straight plug with cord grip, 19 positions, size 16, socket contact, silicone rubber seal-Plug, 19 Position, Female, Shell Size 16, wit Call Us 1-800-394-7732 My Account
ENVIRONMENTAL BACKSHELL - アンフェノールジャパン株式会社
Environmental Backshell email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells II - 22 Environmental Backshell CLAMP NUT NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A AMPHENOL PART NUMBER DESIGNATOR
Amphenol
It does, however, mate with either a straight or 90 degree plug. 4 Amphenol Miniature Cylindrical insert availability Insert Arrangement Solder Termination Crimp Termination Screw Termination Total Contacts Contact Size MS/PT PT SP Hermetic PT MS-PT MS/PT-SE PT-SE SP-SE PT 20 16 12 10 8 Coax Service 12 8 Rating
TV - 통합 백셸 - 38999 계열 | Amphenol Socapex
백셸이 통합된 Amphenol Socapex의 TV/38999 커넥터는 MIL-DTL-38999 시리즈 III 및 시리즈 I 커넥터에 적합한 매우 다재다능한 솔루션입니다. 이 제품은 플러그 및 리셉터클에서 사용할 수 있으며 주문 및 설치 시간을 절약하는 완벽한 올인원 제품을 제공합니다. 이 커넥터의 통합 백셸에는 향상된 전자기 간섭 ...
Broadband | Markets - Amphenol
Building on the legacy of MIL-PRF-28876, the F-143 incorporates the latest technologies in fiber optic interconnect design. The backshells feature the Quickloc™ captivation system, developed by AFSI, that is easy to install, easy to remove the captivated aramid yarn of the cable, and recapture without cutting back the cable.
RUBBER BUSHINGS BACKSHELLS - amphenolpcd.com
Contact backshells@amphenolpcd.com: Created Date: 8/5/2022 1:33:08 PM ...
Shrink Boot Adaptor - BB1 - Amphenol Ltd
> Backshells > Shrink Boot Adaptor – BB1. Shrink Boot Adaptor – BB1. M85049/60-1, M85049/62, M85049/69 heatshrink boot adaptor. Features. For unshielded cables; Terminated with heatshrink boot; Grooved for heatshrink boot lip; Applications. Environmental protection and strain relief to cable termination ...
07 HDM Series Hermaphroditic Duplex Module
Plug backshell allows for the removal of the ferrule monobloc for ease of cleaning. ... 30.03.2000 Part Number Information Plug 062 Panel Mount Receptacle 072 Series HDM XXX XX XXX Olive Drab Cadmium RW Olive Drab Zinc Cobalt RZ Cable Variant 021 2 x 2mm O/D 50/125 62.5/125
RT062235SNH03SS 35 Position Plug, Socket with silicone seal - Amphenol Sine
Plug, 35 Position, Female, Shell Size 22, with Silicone Seal, IP69K Related Items. 108039122 Locking Clip with Lanyard, Shell Size 22. REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG ...
MIL-DTL-38999 - Amphenol Ltd
Backshells. Secure & Protect Cable Mounted Interconnect. Iguana. Iguana. Sealed 38999 Series 3 for PCD Application. Databus. Databus. ... Grounding fingers on the plug shell; Receptacles are intermountable with MIL-DTL-38999 series I standard (same panel cut-outs) Datasheets, Catalogues and Documentation.
Innovative Interconnects - Amphenol Ltd
Backshells. Secure & Protect Cable Mounted Interconnect. Iguana. Iguana. Sealed 38999 Series 3 for PCD Application. Databus. Databus. ... 03. Why Amphenol. The innovative interconnect company. We are one of the world’s leading manufacturers of harsh environment connector solutions. For more than 60 years, we’ve been at the forefront of ...
mp-64rj45unna-007 | Amphenol Global Search | Amphenol
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating ... 1 m.n.h p.m 07-09-05 07 -9 5 1 50310024-130 50310024-130-1 male rca plug insert assembly 1 2 refer to table 53490001-331-1 1/4" phone plug backshell assembly 1 ...
RTS6BS16N19SHEC03 Straight plug with endcap, 19 positions, s
Plug, 19 Position, Female, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. SS12A1T Socket Contact, Stamped, Tin, Size 2.5mm, Wire Range 14-12 AWG. REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20 ...
µCom-10Gb - amphenol-airlb.de
Male Plugs Plug with cable gland backshell Plug with metallic band backshell UCOM - 10G+ P T C B G A Shell P: plug Mating (for plugs only) T: thread P: push-pull Contacts termination C: crimp S: solder Shell plating B: black nickel G: olive drab cadmium U: unplated brass Backshell type G: gland B: band Cable diameter (for gland backshell only ...