Search Results for 21-33019-32
Amphenol 97 Series Standard Cylindrical Connector
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3
B RT00128P*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt00128p*h eco-mate,receptacle,size 12,8 pos, pin. b1 - released drawing jun-24-2014 ben see part number chart materials list
ePower-Lite Series - Amphenol Industrial Operations
21.2 Z KEY Y KEY A KEY C B A 18.5 2 11.5 7.5 16 46 30 16.70 3.2 3.2 (MIN.) BLIND HOLE 0.2M A B C 4.5 3.5 9.5 36 21.20 36 3.2 3.2(MIN.) BLIND HOLE 4 X M4 THREAD LENGTH 6 MM LENGTH BLIND HOLE Product Series Connector Type RADSOK® Size Pole Number Keyway Crimped Wire Size EMI & HVIL (Omit for EMI & HVIL option) EL P Plug 2 2-Pole A Key A 1 2 ...
MotionGrade™ M23 Hybrid Series - Amphenol Sine
Customer Service 1 8 3 32 www.amphenol-sine.com MotionGrade™ M23 Hybrid Series Our MotionGrade™ M23 Hybrid Connector Series is designed to excel in the most demanding decentrally controlled, daisy-chained environments. ... 2/5/2019 5:21:44 PM ...
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Infinity Premise Amplifiers - Amphenol Broadband Solutions
Rated Output Level 25 dBmv 21.5 dBmv 18 dBmv Rated Output Slope CTB (After Surge) XMOD (After Surge) CSO (After Surge) HUM Modulation Noise Figure < 3 dB < 4 dB < 5 dB RF Port-to-RF Port Isolation NA > 25 dB > 25 dB RF Port-to-Power Port Isolation Frequency Range Insertion Loss (nominal) < 1.0 dB < 4.0 dB < 7.0 dB Return Loss Frequency Response EMI
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
10-32 Female. 1/4-28 Female: Coaxial. Cable Material & Type Electrical: Connectors. Cable Model by Length: 3 ft. 5 ft: 10 ft. 20 ft: 30 ft. 50 ft (0.9 m) (1.5 m) (3.0 m) (6.1 m) (9.1 m) (15.2 m) 002 - White . FEP, General : Purpose. 10-32 Plug to : ... 12/23/2021 1:13:21 PM ...
2C6U8VT360X12F wxys5 - amphenol-antennas.com
32-Port Canister Antenna OMNI 48.0 IN FIXED TILT REV122022NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 22 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... 3300-4200 MHz R1P5 21-22 ...
Backshell - Amphenol In
62IN - 584 - XX - XXS or P. Grommet seal and nut provides an environmental for the exposed solder buckets in the open back class T shells.
DWG NO - Amphenol Sine
4x Ø4.32±0.07 12.5±0.12 15.19±0.12 a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design ...
62IN Series - Amphenol In
Dust cover style To fit receptacle style; with chain: with nylon cord: 62IN-736: 62IN-813: Jam nut: 62IN-737: 62IN-814: Cable mounting
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
Amphenol LMD and LMS Modular Connectors - Amphenol Aerospace
102 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace com LRM (Line Replaceable Modules) Staggered/ GEN- Hybrids - Fiber Optics/ Hi Speed/RF/Power Options/ Accessories High Density 3 HDB 3 HSB Hi Speed Low Mating Force MIL-DTL-55302 Standard Brush
Powerlok™ Connector - Amphenol Technical Products International
Powerlok™ StraightAssembly Plug ITA Powerlok™ Plug • 1POS 2POS 3POS Assembly Overmolded Assembly Overmolded Assembly Overmolded 120A 200A 300A 400A -500A Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle
INTEGRAL SEALED CABLE 1 B B - PCB
10-32 unf - 2a coaxial electrical connector 1 add cable for sensor with water resistance connector option 10-32 unf - 2b .17[4.3] .21 ...
Assembly - Amphenol Sine
Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V Pollution degree IEC 60664-1 31) Installation ... Insulation resistance IEC 60512-3-1 >1010 Ohm2) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F ...
High POWER - アンフェノールジャパン株式会社
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
17-99 i 23 21 2 19-11★ ii 11 11 19-31 m 15 12 1 2 19-32 i 32 32 19-35 m 66 66 21-11★ i 11 11 21-16★ ii 16 16 21-35 m 79 79 21-39 i 39 37 2 21-41 i 41 41 21-75★ m 4 (see note) 23-6★ m 6 6 23-21★ ii 21 21 23-35 m 100 100 23-53 i 53 53 23-54 m 53 40 9 4 23-55 i 55 55 25-4 i 56 48 8 25-7 na 99 97 2 25-8★ na 8 8 25-11 n 11 2 9 25-17 m ...
POWER SUPPLIES - PCB
DC Power: ≤60 mA. Fuse: 1A. Excitation Voltage (Delivered to Sensor) 18 VDC. Constant Current Excitation (Delivered to Sensor) 4 mA or 10 mA. Spectral Noise (x1 Gain, 10 Hz)
2X - PCB
be flat to within .003 [.08] tir over Ø1.21 [30.5] with a finsih of 32[.08] for best results cg-center of seismic measurement diagonal mounting dimension between holes recommended mounting torque on mounting stud, 4-5 in-lbs [45-55 n-cm] 3 4 3 2 1.93 [23.70] 2 4 revisions