Search Results for 21-33019-32
FS34 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Mating Durability 500 cycles per EIA-455-21: Vibration Per TIA/EIA-455-11, test condition II & VII (Letter C) Mechanical Shock Per MIL-S-901, Grade A, Class I ... Water Pressure: Depth of 32 feet for 48 hours Ozone Exposure: Per TIA-455-189 Freezing Water Immersion: Per Method A, Procedure 1 of EIA/TIA-455-98 Fluid Immersion: Per EIA/TIA-455-12 ...
DC RESPONSE ACCELEROMETER - pcb.com
Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 5 mA ≤ 5 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) ± 20 mVDC ± 20 mVDC [6] ... Size (Height x Length x Width) 0.30 in x 1.00 in x .85 in 7.62 mm x 25.4 mm x 21.6 mm Weight(without cable) 0.35 oz 9.92 gm [2] Electrical Connector Integral Cable Integral ...
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.
ma7cae1200-s1 | Amphenol Global Search | Amphenol
MA7CAE1200-S2-KIT 12 position straight plug connector kit, threaded, E type, clockwise insert, 7.5-11.0mm cord grip, male contacts included- REPLACES Call Us 1-800-394-7732 My Account
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
revzone revisions eco description date by chkappr a1 - - technical data sheet release 20-july-17 ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
Military (D38999/21), Commercial (TVPS02) 14 Hermetic Jam Nut Receptacle, Military (D38999/23), Commercial (TVS07) 15 Hermetic Solder Mounting Receptacle, Military (D38999/25), Commercial (TVSI) 16 Hermetic Wall Mounting Receptacle, Military (D38999/27), Commercial (TVSHIY) 16 PCB Hermetic Box Mounting Receptacle, Commercial 17
Micro HDAS - Amphenol Socapex
LF contact number 4 6 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40 42 44 46 48 50 52 54 56 58 60 A = Distance between pins (mm) 1.27 2.54 3.81 5.08 6.35 7.62 8.89 10.16 11.43 12.70 13.97 15.24 16.51 17.78 19.05 20.32 21.59 22.86 24.13 25.40 26.67 27.94 29.21 30.48 31.75 33.02 34.29 35.56 36.83
B A1 - Amphenol Sine
4.32 mm (.170 in) RECOMMENDED TORQUE : 1.9 - 2.2 N.M M5 X 0.8, DEEP 8.0 (2X) THREADED INSERT HOUSING GASKET RETAINER RING SEAL WIRE SEAL 6 RECOMMENDED PANEL CUTOUT 52.5 25.5 32.9 49.1 33.70 11.60 R2.00 Ø19.03 Ø5.80 2x R0.20 13.09 1.79 33.7 10.6 21.6 Ø18.0. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204 ...
APXVLL21B_43-C-I20 - Amphenol Antenna Solutions
Wideband X-pol Antenna, 1710-2690/1710-2690 MHz, 65deg, 19.4/20 dBi, 2.1m, 2-10deg, Integrated RET
M17/MIL-C-17 Coaxial Cable Specifications
(1.21) (7.24) (8.08) (10.29) (11.76) (0.200) 66 (67.6) (-40+85) ... Source (1.49) (7.32) (9.70) (12.83) (0.335) 42 (164.1) (-55 +90) M17/21-RG26 No AA-5125 TC 19/.0117” Rubber-E 34TC Rubber-IV Alum. Braid 0.210 48 +/-4 50.0 10,000 -40 +185 1 MHz Coaxial Pulse Cable QPL’d 0.0585 0.288 0.317 0.425 0.505 Unswept Armored ...
Model 354B04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel ... - PCB
1 6-32 mounting cap screw included (081a105) 2 3 mounting surface should be flat within .001[.03] tir over dim "a" with a surface finish of 63[1.61] or better for best results for best results: place a thin layer of silicone grease (or equivalent) on interface prior to mounting 3 3 m3 x 0.50 mounting hole preperation .099[ 2.51] .21[5.3] min
ROTARY TORQUE, W/AUTO ID - pcb.com
Model Number 039075-51501 ROTARY TORQUE, W/AUTO ID Revision: NR ECN #: 38721 [9] Performance ENGLISH SI Measurement Range(Full Scale Capacity) 369 lbf-ft 500 Nm
Below Grade HDPE Enclosures - Charles Industries, LLC
Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs (CFIT-H) CFITH-144 Compact Fiber Hub; 288/432/576/864 Optical Hub Cabinets (OHC) Optical Broadband Cabinet (OBC) Fiber Distribution Hub Enclosures – Indoor. Fiber Building Terminal Hubs (CFBT-H) Fiber Distribution & Optical Monitoring Panels. Fiber Rack Solutions ...
Technical features - RFS Technologies
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.16 0.05 40 1 0.23 0.07 32.80
2C6U4MT360X12F wxys0 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 37.3° ± 4.8° 32.8° ± 5.3° Electrical Downtilt degrees (w) 0°, 4° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB > 12 Isolation Intraband dB > 22 Interband dB > 30 Input Power Watts 500W OMNI 48 IN FIXED TILT ...
ICP® ACCELEROMETER Revision: G - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
All Categories On Amphenol NEXUS Technologies
Created Date: 7/21/2006 1:03:12 PM