Search Results for 21-33019-32
Manual Service Disconnect - Amphenol PCD
7 PDC 02 1 0 1 S 0 0 01 Key: 1: Matched HVSL 364 Key C 2: Matched HVSL 364 Key D HVIL: 0: Without HVIL 1: With HVIL Voltage: 1: 1000V DC 2: 750V DC 3: 500V DC Fuse brand: S: Sinofuse B: Bussmann Fuse at position #3: 0: Busbar 1: 30A 2: 35A 3: 40A 4: 50A 5: 60A 6: 15A 7: 20A 8: 25A Fuse at position #4:
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Field Tunable VHF and UHF Wideband Mobile Antennas - PCTEL
These field tunable wideband antennas address equipment interoperability challenges by providing superior bandwidth coverage without sacrificing antenna performance. All models are built to withstand high vibration conditions.
Model 352A24/NC | PCB Piezotronics
Lead Time for 21-50 is 4 Wks. Lead Time for 21-50 is 4 Wks. Product Description; Specifications; ... low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug: 1: 039A28: Removal tool (for Model 352A24, 357A07) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% ...
B A1 - Amphenol Sine
32.9 49.1 33.70 11.60 R2.00 Ø19.03 Ø5.80 2x R0.20 13.09 1.79 RECOMMENDED TORQUE : 1.9 - 2.2 N.M 2X Ø4.0, 16.1 DP FROM MATING SURFACE ... SELF THREAD SCREW FOR PLASTIC SUCH AS ST 4.8 . 21.6 10.6 Ø18.0. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
RUGGED VPX - Amphenol Aerospace
32 Ports of 10G-Base-SR or 8 ports of 40G-Base-SR4 4 Ports of 1GBase-T Pass-through 4 Ports of 10GBase-T 4 Ports of 1GBase-T 32 transmit and 32 ... (21-032907-001) 4 PLACES MS51957-13 SCREW NAS620C4 WASHER 4 PLACES DETAIL A SEE DETAIL A 2.075 ± .010 1.825 ± .010 CONNECTOR J2.663 ± .005 SAMTEC MOUNTING BUSHING
Temposonics II
6 ELECTRONIC CONNECTIONS 21 6.1 General 21 6.2 Transducer Connections 22 6.3 Digital Counter Card Connections 24 6.3.1 Latch Pulse 25 6.3.2 Protocol 25 6.3.3 Latch Inhibit Input 25 6.4 Counter Cards - Natural Binary Output 26 6.5 Counter Cards - BCD Output 29 6.6 System Calibration 32 6.6.1 Re-zeroing the Digital Counter Card 32
TECHNICAL CHARACTERISTICS - アンフェノールジャパン株式会社
0.170 [4.32] Fixed female jackscrews Push-on fastener, phosphor bronze 0.082 [2.08] 0.145 [3.68] 2 22 AWG Fmax. [0.25mm ] ixed female ja cks rews Fixed female jackscrew Fixed male jackscrew CONTACT CODE D Ø 3-----For solder cup contacts, specify code 21 in step 4 of ordering information. SOLDER CUP CONNECTOR CODE 21 STRAIGHT PRINTED BOARD ...
Data Sheet R-Series V RDV EtherNet/IP - Temposonics
2 Temposonics® R-Series V RDV EtherNet/IP™ Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can
MSC Certificate - ssi-sensors.com
MSC Certificate - ssi-sensors.com
Model 010 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 16 pF/ft: 52.4 pF/m: Capacitance (conductor to shield / drain @ 70 °F (21 °C)) 25.8 pF/ft: 84.6 pF/m: Voltage Rating (rms - maximum) 160 V: 160 V: ... 32 awg (7/40), twisted bund... $9.20 USD (Pricing valid only in the U.S.) Add to Cart. Model: 096. Anti-noise, 4-conductor, 36 awg (7/44 ...
Model 602D01 | PCB Piezotronics
Model 602D01:Platinum Stock Products; Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, 2-pin connector, single
RG Cable Descriptions - アンフェノールジャパン株式会社
5.4 $0"9qXXX UJNFTNJDSPXBWF DPNq 45 RG Cable Descriptions 1-3 WAVEGUIDE Times Does Not Suply 4 BC PE 2:BC PVC-I NA 0.025 50 30.8 1,900 -40 +80 Use: M17/28-RG58
アンフェノールジャパン株式会社
Science & Technology Connector test results and ratings in brief CN30-D020 PV - KBT 3 (configurable) PV - KB T 3 (preconfigured) Y-S013AOV-F Helios H4, H4CMC4D / PV-100508-F
M28876 Fiber Optic Connectors
Mating Durability 500 cycles per EIA/TIA-455-21 Vibration EIA/TIA-455-11, Test Condition II & VII, 30 minutes / Axis Mechanical Shock MIL-STD-901, Grade A, Class I Thermal Shock-40°C to +70°C, EIA/TIA-455-11, Test Condition II & VII, 30 minutes / Axis Thermal Cycling -5°C to +25°C, 5 cycles per EIA/TIA-455-3
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Trex-Onics Overall Shielded Continuous Flex Multi-Conductor Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
BDO Series Fiber Splice Pedestals (-EG & -EB)
Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs (CFIT-H) CFITH-144 Compact Fiber Hub; 288/432/576/864 Optical Hub Cabinets (OHC) Optical Broadband Cabinet (OBC) Fiber Distribution Hub Enclosures – Indoor. Fiber Building Terminal Hubs (CFBT-H) Fiber Distribution & Optical Monitoring Panels. Fiber Rack Solutions ...
DC RESPONSE ACCELEROMETER - PCB
Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 5 mA ≤ 5 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) ± 20 mVDC ± 20 mVDC [6] ... Size (Height x Length x Width) 0.30 in x 1.00 in x .85 in 7.62 mm x 25.4 mm x 21.6 mm Weight(without cable) 0.35 oz 9.92 gm [2] Electrical Connector Integral Cable Integral ...