Search Results for 21-33019-32
SulfurDioxide sensor Datasheet - SGX Sensortech
PS1-SO2-1000 < 0.7g PS4-SO2-1000 < 6g Weight PS1-SO2-1000 PS4-SO2-1000 TechnicalSpecifications Sensitivity 20 ± 10 nA / ppm MeasurementRange 0 – 1000ppm
75370.idw - pcb.com
.827 .001 21.01[ .03].118 [3.00] .709 .001 18.01[ .03] 20° .125 [3.18] signal socket (-) signal pin (+) lemo pca.0s.302.clac.32 013 cable related drawing no modifications permitted without the approval of the authorized person. title: 75370.idw author: jfriend
TITLE: DWG NO - Amphenol Sine
32.1+0.2 0 42.2 (21.8) 41.3 3.2 (10.3) 19.3 (25.7) r1.6 (11.4) 180° 63.5° polarization alternative key way positions position n position a position b part number rts718nrj03-u1 rts718arj03-u1 key n rts718brj03-u1 a b notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring ...
Connectors | Products - Amphenol
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications. ... This connector is qualified as per MIL-DTL-83526/20 and 21. In addition ...
CHARGE OUTPUT ACCELEROMETER Revision: M - pcb.com
Insulation Resistance(at 70° F [21°C]) ≥ 1012 Ohm Output Polarity Negative Negative Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 1/2 in x 0.81 in 1/2 in x 20.6 mm Weight 0.43 oz 12 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 ...
Excel|Mate Mono - Amphenol Australia
6 HOW TO ORDER: PLUG HVBI 9 02R6 A F C ARD FG 25 LXXXX Shell type: 7: straight plug 9: Right angle plug Insert size: 02R6: 6mm Radsok (Rated current 120A) 03R8: 8mm Radsok (Rated current 180A) 05R10: 10mm Radsok (Rated current 250A) HVIL: A: With HVIL B: Without HVIL Insert type: F: Female contact Contact type:
TESTING AND ENVIRONMENTAL
3500 21.80 6.63 0.32 4000 23.50 7.16 0.30 5000 26.80 8.16 0.26 6000 29.80 9.09 0.24 7000 32.70 9.97 0.22 8000 35.50 10.80 0.20 9000 38.10 11.60 0.19 10000 40.60 12.40 0.17 External Document Links Notes Phase stabilized versions available upon request. Phase stabilized versions available upon request. PRODUCT DATASHEET SCF12-50JFN
Telecom Pedestals & Housings - Charles Industries
Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs (CFIT-H) CFITH-144 Compact Fiber Hub; 288/432/576/864 Optical Hub Cabinets (OHC) Optical Broadband Cabinet (OBC) Fiber Distribution Hub Enclosures – Indoor. Fiber Building Terminal Hubs (CFBT-H) Fiber Distribution & Optical Monitoring Panels. Fiber Rack Solutions ...
EVH4-C2TK-50WA | Amphenol Global Search | Amphenol
EVH4-C2TK-50WA | Amphenol Global Search | Amphenol Introducing the Amphe-PV H4 Plus™ by Amphenol Industrial Sustainable Technologies (AIST). This robust DC connector is dual-certified with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications.
Amphenol
tommy.xie 21/aug/20 none contact size min. insul o.d. typical wire range max. insul current rating tommy 12 10-14 awg (6.0-2.0mm²) 25 amps--3.43 mm (.135 in) 4.32 mm (.170 in) Ø30.9 p h e n o l y y m m d d a h d p 0 6-1 8 - 0 8 p n - s r a a m 110°ref 110°ref main polarizing keyway Ø44.4 38.8 size 12 contacts (8 places) 6 smooth ring adapter
Amphenol TACBeam FOM - Amphenol Fiber Systems International (AFSI)
24 VDC (18-32); 2W max 1. Output Power measured @ 1.544Mbps, PRBS 2 7-1, NRZ 2. Receive Sensitivity at BER 10-12 @ 1.544Mbps, PRBS 27-1, NRZ Additional configurations available About the TACBeam ® Fiber Optic Modem Amphenol Fiber Systems International (AFSI) offers the TACBeam ® Fiber Optic Modem (FOM) to provide optical-
Model 3711F1130G | PCB Piezotronics
Model 3711F1130G:Platinum Stock Products; Single Axis VC MEMS accelerometer, 45 mV/g, 30 g, 1/4-28 4-Pin Plug
AIRMAR - World Leader in Ultrasonic Sensor Technologies
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
EUROLENS - amphenol-po.de
EUROLENS is a MIL-DTL-83526/20 & /21 compatible expanded beam fiber optic connector for military and industrial applications. EUROLENS MIL-DTL-83526/20 & /21 Compatible ... Zur Dornheck 32-34, 35764 Sinn, Germany Phone +49 2772 575 59-0 | [email protected] | www.amphenol-po.de Dimensions Technical Specifications
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
DC RESPONSE ACCELEROMETER - PCB
Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 5 mA ≤ 5 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) +/- 20 mVDC +/- 20 mVDC [7] ... Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
3 Temposonics® MH-Series MH4 Plus CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Amphenol
GCA00E-B/-03/-06 & GCA00E-DN : Receptacle mounting flange, heat shrink 21 GCA00PG-ME-B & GCA00PG-ME : Receptacle back panel mounting flange, PG or metrical backshell 22 GCA00EGM-B & GCA00EGM : Receptacle back panel mounting flange, universal shielded backshell 23 ... 32-7 35 7 28 28-21 37 37 36-10 48 48 32A10 54 54 32A55 55 55 32A69 61 20 41 ...
Temposonics
≥ 21.2 ≥ 32.5 ≤ 40 ≥ 15 Example: e.g. retaining with set screw DIN 913 M5 × 10 (with flat point!) max. torque 0.5 Nm Please pay attention: • The position magnet shall not touch the pressure pipe. • Do not exceed operating pressure. • Piston rod drilling: Depth: S + Z + 3 mm Diameter: Ø 13 mm minimum 45° 4 4,5 1 4.5 8.5 D d H h ...