Search Results for 21-33019-32
II e T - temposonics.com
8 INSTALLING THE ANALOG OUTPUT MODULE (AOM) 21 9 ANALOG OUTPUT MODULE ADJUSTMENTS 22 9.1 Nominal Range of Adjustments 22 9.2 Null and Full-Scale Adjustments 23 9.3 Velocity Null Adjustments 24 ... 11 TROUBLESHOOTING THE ANALOG OUTPUT MODULE 32 11.1 General 32 11.2 Power Supply Check 32 11.3 Grounding 33 11.4 Connections 33 11.5 LDTSignals 33 12 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/21/2006 5:27:15 PM
Kaye LabWatch Pro - Environmental Monitoring
Operates in compliance with the FDA regulation 21 CFR Part 11 on Electronic Signatures and Records. ... (64 mm x 127 mm x 32 mm) Base Station Dimensions: 7.5 in x 5 in x 1.75 in (190 mm x 127 mm x 45 mm) Battery Life: 8000 hours at 1 minute sample rate: RF Base Station: Max number of nodes: 100 Connection: Ethernet or USB2.0:
14.0mm RADSOK for UPC Right Angle Plug Connector
32.5 5 15.6 14 90˚ 7.5 4.5 90˚ 7.5 26 13.3 5 ... Note: Recommended torque of the special hex wrench: 19.5-21.5 N·m Claw toward outside Attention the direction. 15 When assembling OK, the dimension refer to the below picture: Basic dimension: Figure 11.2.1 The sleeve surface 0±5 Shell surface Confirm the assembled dimension:
Danmike DM 8350 F - AMPHENOL PROCOM
Microphone part : 20 x 20 x 21 mm / 0.79 x 0.79 x 0.83 in. Amplifier part : 12 x 59 mm / 0.47 x 2.32 in. Weight: Microphone part : Approx. 60 g Amplifier part : Approx. 12 g: Environmental; Operating temperature range-30 °C to +70 °C: Storage Temperature Range-40 °C to +80 °C:
00X 5 U - Amphenol Sine
Rated voltage IEC 60664-1 150 V 100 V 32 V 100 V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 1500 V 800 V Pollution degree IEC 60664-1 31) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-3 10A/+40°C 7A/+40°C 3A/+40°C Insulation resistance IEC 60512-3-1 >1010 ...
880-960 MHz - Amphenol Antenna Solutions
880-960 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal 0° | Vertical Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
REVISIONS - Amphenol Sine
recommended screw: 8-32 [ m4 ] torque: 20 - 25 in-lb [ 2.26 - 2.82 nm ] 9. all dimensions are for reference use only contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm ... release new drawing 05/apr/21 sullen tommy key a (2) place ref drc12-40pae part number arc12-40pxr variants arc12-40pbr ref drc12-40pbe part number ...
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Size 24, 32 Way, Wall Mounting Receptacle UPT07D-24-32P Size 24, 32 Way, Jam Nut Receptacle Front Face of Pin Illustrated Insert Arrangement 24-32 Number of Contacts 4 28 Contact Size 12 16 42.2 REF 3.5 ... 21.05 REF Ø3.5 REF. Amphenol Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales ...
Technology - amphenol.co.jp
Power Connection Systems Positronic connectpositronic.com 1 CABLE GENERAL INFORMATION CONNECTION SYSTEMS SYSTEM 5 CABLE TO RIGHT ANGLE (90°) BOARD MOUNTING PLB06F4BN0A1 PLB06M4BN0A2
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
22-21 22-21 X II 21 21 23-21 23-21 X 22-32 X I 32 32 I 34 34 23-34 B # 22-35 22-35 A X M 100 100 23-35 23-35 A X I 36 36 23-36 B # 22-53 22-53 P I 53 53 23-53 23-53 X. RECEPTACLE 23 E. TVP00R, CTVP00R, BS-C6170 D38999/20 JN1034A Wall mounting receptacle) Cable Clamp. 20. Wall mounting receptacle. 0.
Filter Sol Guide - Amphenol Canada
1 = 32 2 = 30 3 = 28 4 = 26(standard) *off shelf 5 = 25 (standard for solid uninsulated wire) 6 = 24 Omit for solder cup contacts 100 R X XXX X - X X X X XX - XX HARNESSED CONNECTORS ... 09, 15, 21, 25, 31, 37, 51, 100 CONNECTOR TYPE P = Plug R = Receptacle 100 R X XX X - BR X X X - XX PCB CONNECTORS
TEMPOSONICS LP
20.32 mm (0.800 in.) Extrusion for ... 15, 18, 21, 24, 30, 36, 42, 48 inches. 3. Non-standard lengths are available in 1 inch increments up to 144 inches (analog units are limited to 78 inches) except for rod and cylinder versions which are limited to a maximum stroke length of 48 inches (1225 mm). Additional lead time
MAGNETIC CONNECTORS - Amphenol
Visit amphenol.co.uk for more information | 21 SALES CONTACTS EUROPE Amphenol Ltd, UK Thanet Way, Whitstable Kent, CT5 3JF United Kingdom T: +44 1227 773 200 Amphenol Socapex, France 948, promenade de l’Arve BP29 74311 Thyez Cedex France T: +33 4 50 89 28 00 Amphenol Air LB, France 10 Rue Champ Raymond 08110 Carignan France T: +33 3 24 22 32 70
Directional Coupler 100 W - AMPHENOL PROCOM
165 115 143 coupling [db] -30 -31 -32 nominal loss + insertion loss [db] 0.5 1. 25 20 15 .10 1 05 1.0 350 swr 550 f[mhz] coupling [db] -20 -21
75P CLAMP - アンフェノールジャパン株式会社
albpcl75p24x -24 1.500 38.10 1.269 32.23 .0349 15.83 Cushion Materials Cushions for the 75P Clamp are available in a wide variety of rubber materials, including Ethylene Propylene, Nitrile,
Model 052 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 36 pF/ft: 118 pF/m: Inductance: 0.34 µH/ft: 1.12 µH/m: Voltage Rating: 600 V: 600 V: Physical: Cable Jacket Diameter (±.010 in) 0.25 in: 6.35 mm [1] Cable Jacket Material: Polyurethane: Polyurethane: Cable Jacket Color: Black: Black: Conductor Style: Stranded - 19 strands 32 AWG ...
TEMPOSONICS III
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, Velocity (magnitude only) Resolution: 16 bit or 0.025 mm, whichever is greater Non-Linearity: < ± 0.02% of full stroke or ± 0.05 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Outputs: Voltage: 0 to 10 Vdc or +10 to 0 Vdc *; Minimum load ...
C:UsersjbloodDesktopPBLite Rework drawingsC-P28996-A1 - Amphenol Sine
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7,1* &<&/(6 ! 7(03(5$785( 5$1*( & 72 & 3527(&7,21 ,3 0$7(' &21',7,21 5r+6 &203/,$17
Canada
p30,32,18 "CBR" R/A Termination Mates Only with Series 101 Sizes 9 thru 100 p30,33,20 MICRO-D HARDWARE AND ACCESSORIES "MDCE" Dust Caps Suitable for M83513 connectors Statically Dissappative Sizes 9 thru 100 p34 "HM05" Standard Hardware (QPL to M83513/05) #2-56 / #4-40 UNC Thread Low and High Profile p35 Custom Hardware (Pre-installed by Factory)