Search Results for 21-33101-24
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS 3310 White 200oC ...
albpcl75p24x -24 1.500 38.10 1.269 32.23 .0349 15.83 Cushion Materials Cushions for the 75P Clamp are available in a wide variety of rubber materials, contact us today to learn more!
B A1 - Amphenol Sine
ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-23pn-bra
AHDP04-24-31PR-SRA 31 Position Receptacle, Pin, Shell Size - Amphenol Sine
AHDP04-24-31PR-SRA 31 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included. Comparable to PN# HDP24-24-31PE $0.00
21-033832-151 (PLUG) - Amphenol Aerospace
21-033832-151 Differential Twinax Transition Adapter Plug (100 Ohm) Calmont 3007-1923-12-7 or Wescam P01843 or Equivalent M22520/2-01 (1) K1745S** M22520/5-01 M22520/5-05 (B) ** Daniels Manufacturing Corp. Part Number Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com I H
Contactor, 100A, 24V, w/ Aux Contacts - Gemeco
Hermetically Sealed Contactor, 100 Amp. 24V, with Aux Contacts. Reduce Installation Costs and Weight by eliminating large cable runs to manual switches through robust remote switching of high-ampere engine & auxiliary loads.
21-33836-131 (PLUG) Transition Adapter, Plug, Quadrax CRIMP INNER Type ...
21-33836-131 (PLUG) Transition Adapter, Plug, Quadrax Type High Speed, to Board, Installation Instructions See table on reverse side for quadrax cable recommended and crimp-ing tool information. A 1. Cut cable for assembly of transition adapter plug. B 1. Strip cable jacket to expose cable outer braid as illustrated.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ECN #: CF CABLE CONNECTOR - PCB
Coupling Thread 5/8-24 female 5/8-24 female Strain Relief Clamp Clamp Environmental ... 0.83 in x 2.44 in 21.08 mm x 61.98 mm Weight 0.44 oz 12.40 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
21-33384-151 (PIN) 21-33385-151 (SOCKET)
%PDF-1.4 %âãÏÓ 16 0 obj > endobj xref 16 28 0000000016 00000 n 0000001118 00000 n 0000001302 00000 n 0000001327 00000 n 0000001372 00000 n 0000001405 00000 n 0000001595 00000 n 0000001670 00000 n 0000001744 00000 n 0000001818 00000 n 0000001914 00000 n 0000002016 00000 n 0000005105 00000 n 0000007793 00000 n 0000010837 00000 n 0000013434 00000 n 0000013880 00000 n 0000014415 00000 n ...
21-33832-21 (PLUG) Transition Adapter, Plug, Differential Twinax Type ...
21-33832-21 Differential Twinax Transition Adapter Plug (100 Ohm) Tensolite 24463/9P025X-2 (100 Ohm) M22520/2-01 (4) M22520/2-34 M22520/5-01 M22520/5-05 (B) Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com 21-33832-21 (PLUG) I H FRONT INSULATOR KEYWAY INNER CONTACT RETENTION ...
DC RESPONSE ACCELEROMETER - PCB
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin ... (-54 to +121 °C, ref. 24 °C) [5]FSO= Full Scale Output over the Measurement Range [6]Offset tolerance is based on 10 ft of 010 test cable. [7]See PCB Declaration of Conformance PS027 for details.
Model 112A21 | PCB Piezotronics
Model 112A21:High resolution ICP® pressure probe, 100 psi, 50 mV/psi, 0.218" dia. diaphragm, accel. comp.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Duramate AHDP 24-31 - Amphenol Sine
AHDP04-24-31PR-SRA 31 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included. Comparable to PN# HDP24-24-31PE. REQUEST A QUOTE. AHDP04-24-31PT-SRA Size 24 receptacle, 31 positions, pin, standard arrangement, thin seal, smooth ring adapter. Comparable to PN# HDP24-24-31PT
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Metallic self-closing Caps - Accessories - Amphenol Socapex
Amphenol Socapex Metallic Self-Closing Caps provide efficient protection to receptacles against dust, water, moisture, and EMI. With IP67 sealing, these caps ensure that connectors remain safe from water spray and dust, thereby making them suitable for military and commercial avionics applications. The caps feature fast self-closing function and are available in different materials such as ...
Model 081C21 | PCB Piezotronics
Model 081C21:Isolation mounting stud, integral 10-32 to 10-32 male stud both ends, 0.13” & 0.25" long - 303SS Material, 0.75” hex, 250°F
Airmar Technology | Replacement Inserts - Gemeco
B44V Speed/Temperature Replacement Insert for B44V with 7-Pin Y Cable