Search Results for 21-33101-24
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 24 inches 095-725-112-240. You May also be Interested in. ... External Antenna 698-960 1710-2170 2300-2690 3300-5000 MHz ST0449-21-201-A. External Antenna 2400-2500 MHz ST0228-40-501-B. I Bar Antenna 698-960 1710-2170 2300-2690 MHz SMA Plug ST0330-31-002-A.
Premier Marine Electronics & Accessories Supplier | Gemeco
Airmar 2025 pricing is live! Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST)
Dualok High-Vibration Connectors - Amphenol Aerospace
Superior Electrical Performance: The Dualok system eliminates back-off under shock and vibration which significantly improves electrical performance under lightning strike, Electro-magnetic pulse events, and overall EMI performance by minimizing the apertures between the plug and receptacle shell interfaces.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SV Microwave introduced a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1621-60026. Place your order today!
Level Plus - temposonics.com
3 Manual de interfaz DDA Serie LP 1. Información de contacto Estados Unidos General Tel: +1-919-677-0100 Fax: +1-919-677-2343 Correo electrónico: info.us@mtssensors.com
21-033384-401 (PIN) 21-033385-401 (SOCKET) A B C D 21-033384-401 (PIN)
21-033384-401 (PIN) 21-033385-401 (SOCKET) Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts.
001777 202 04 | Amphenol Global Search | Amphenol
Search Results for 001777 202 04 AHDM04-18-06PN-C030-059 Receptacle Kit shell size 18, 2 pos - Amphenol Sine Wire Range: 4-6.
TITLE: DWG NO - Amphenol Sine
ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-21s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-18-21pn-wta a1 release new drawing 07jul18 jony of: sh: rev: dwg no: title:
Understanding MIL-C-24368/1 Shore Power Assemblies - TPC Wire
Posted by TPC Team on March 21, 2024 In maritime and naval operations, reliable shore power connections are vital for ensuring the smooth functioning of vessels while docked. One of the key standards governing shore power assemblies is MIL-C-24368/1.
Model 2100e23-100 | PCB Piezotronics
SmartAmp Power Amplifier, 100 W, 92% efficient, interlock and clip detection, continuous gain adjustment, 120-230V line power.
D38999 Series III PCB Hermetic Connectors
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
Quick-Connex® Mini DIN Standard 11mm - TPC Wire
Connection Voltage: 6 – 24 V AC/DC or 120 V AC@ 50/60 Hz. Rated Voltage Max: 250V AC 50/60 Hz 300V DC. Nominal Current: 10 Amps. IP67/NEMA 6 Rated. Operating Temperature Range -25°C to 80°C. Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Applications. Abrasion. Chemicals. Flexing.
CUSTOMER OUTLINE DRAWING - Amphenol RF
4.24 [.167] 0.63 [.025] 0.21 [.008] 2.6 [.102] 2.03 [.080] 6.5 [.256] revisions rev description date ecn appr a release to mfg. 29-jun-20 15254 eh b smp-mssb-pcs-17 a smp-mssb-pcs-17 size smp-mssb-pcs-17 rev amphenol rf e. hill 17-mar-20 note 1 material sheet no. 2 of scale: 20.0:1.0 smp jack surface mount
Charles Universal Broadband Enclosure CUBE-RL21221DF1 General ...
The battery tray is designed to accommodate one 48VDC NiCd battery string of up to 100A h. The CUBE includes a 750W heat exchanger and a 12-position load center with a 50A generator inlet.
2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
solderless edge launch (21) Customers Also Viewed. Develop and Design a Printed Circuit Board for your Advanced Circuit Systems. Part # SF1621-60036 2.4mm Female Solderless PCB Edge Launch Connector, 2 Hole Available Inventory: 91. SF1621-60036 2.4mm Connectors SF1621-60036
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 24 inches
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 24 inches (610 mm) Downloads. 175101-22-XX-XX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type:
High Speed Fairing Block, Bronze Hardware - Gemeco
High Speed Fairing Block and Bronze Hardware kit (33-442-01). Fits: B260. Dimensions: 21.63" x 5.25" x 5.13" Tall
1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
solderless edge launch (21) Customers Also Viewed. Develop and Design a Printed Circuit Board for your Advanced Circuit Systems. Part # SF3321-60021 1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole Available Inventory: 62. SF3321-60021 1.85mm Connectors SF3321-60021
Dualok High Vibration D38999 Connectors - Amphenol Aerospace
Superior Electrical Performance: The Dualok system eliminates back-off under shock and vibration which significantly improves electrical performance under lightning strike, Electro-magnetic pulse events, and overall EMI performance by minimizing the apertures between the plug and receptacle shell interfaces.