Search Results for 214 zip code
Ground Plane Antennas GP 450 B - amphenolprocom.com
GP 450 B is a broad-banded, 0 dBd, ground-plane antenna of the triple-leg type. The antenna is fully universal as it covers the complete band: 380 - 470 MHz.
SurLok Plus Series - Amphenol Australia
The RADSOK® high amperage contact technology utilizes high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area. The R4 version of the RADSOK® represents the culmination of three years of research and
Thermocouple & RTD Wire Thermo-Trex 2800 RTD Cable
For complete product ordering information, please scan the QR Code or contact your ATPC sales representative Engineered to Resist High Temperature Cold Temperature Cold Temperature Rating -65°C Finely Stranded Nickel-Plated Copper Conductors Fine stranding improves flex-life and reduces conductor fatigue and breakage. Nickel-plated conductors
Model 353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
Industrial Plug 2CMA100304R1000 - Amphenol Sine
Contact 4 hour Color code Yellow, UL/CSA approved and CE compliant GENERAL ABB320P4W Product Name Industrial Plug Product ID Color2CMA100304R1000 Yellow Function Plug 739269049 Catalog Description Rated CurrentIEC Plug 20A 2P3W 125V, UL/CSA approved and CE compliant
RT061619PNH Plug, Male, 16AWG, 16AWG, 13A/300V - Amphenol Sine
RT061619PNH Plug, 19 Position, Male, Shell Size 16. Compatible to part # UT061619PH, 192922-1280, G6B1619PN
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 m3933/30-xx cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10.
ATEX certified, 0 dBd, Omnidirectional Base Station for the 450 MHz Band ...
HCM Code(s) HCM000ND00, 040DE00 Mechanical Connector Torque N(f) : 0.7 - 1.1 Nm Materials Radome : Polyurethane-coated glass fibre Mounting bracket : Stainless acid-proof steel (AiSi 316L) U-bolt and fittings : Stainless steel (AiSi 316L) Installation Torque 3 Nm Colour Blue (RAL 5015) Wind Area 0.029 sq. m / 0.31 sq. ft Wind Load 33.6 N (160 ...
PLUGS - Amphenol Sine
RTS6BS18N23PHEC03R Plug, 23 Position, Male, Shell Size 18, Silicone Seal and End Cap with Individual Reduced Wire Sealing
SMA to SMA Cables (Coaxial Cable with SMA Connectors)
50 Ohm Coaxial Cables (50-Ohm Coax Cable Assemblies) RG174 50 Ohm Coax Cable (RG-174 Coaxial Cables) (16) RG188 50 Ohm Coax Cable (RG-188 Coaxial Cables) (1) RG316 50 Ohm Coax Cable (RG-316 Coaxial Cables) (18) RG58 50 Ohm Coax Cable (RG-58 Coaxial Cables) (10)
PRODUCT DATA DRAWING DATE REV DESCRIPTION A DCN 43237 03/17 MAL
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
Serial ATA (SATA) Cables for Sale | Cables on Demand - Amphenol
Code: CS-SATDRIVEX2-001; Buy 1m Amphenol CS-SATDRIVEX2-001 Cables Direct from the Factory at Cables on Demand. Amphenol SATA-II compliant Serial ATA drive extension cables support all SATA hard drives with data rates up to 6.0 Gigabits per second. An integrated Molex drive power connector allows you to easily extend your existing …
4882-6X40-dB - Model
cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness ... area d 5/13/09 attenuator, 2.9mm-m/f, dc-40ghz, 1w t.kuhn 6/12/07 mccormick t.kuhn 6/9/15 4882-6x40-db l yyww xma yyww 6x40-db 4882-marking areas 4882-xma 6x40-db.87 ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Marine Antennas CXL 2400-6LW - amphenolprocom.com
HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fiber ... Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.033 sq. m / 0.36 sq. ft. Wind Load: 42 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End: 23 mm / 0.91 in. Height: Approx. 1000 mm / 39.37 in ...
Trex-Onics High-Flex Ultra-Coil Retractiles - TPC Wire
COLOR CODE PAIR NO. COLOR 1 Black 2. White 3. Green 4. Red 5. Orange 6. Yellow 7. Blue 8. Brown 9. Violet 10. Gray 11. White/Black 12 White/Red APPLICATIONS • Fork Lifts • Overhead Doors • Portable Tools • Packaging Equipment • Portable Conveyors • Presses • Robots • Slide Tables
M300BT Adjustable Hand Crimp Tool - Amphenol Sine
MS10A23S 3.6mm Socket Contact, Silver Plated, Machined, 45A, Wire Range 12-10 AWG
AHD10-9-1939P | 9-Position Receptacle, Male, Flange, Threaded Rear ...
AHD10-9-1939P 9 Position Receptacle, Male, Flange, Threaded Rear, J1939. Comparable to PN# HD10-9-1939P
RFM Series - アンフェノールジャパン株式会社
-Large interface area between socket & pin.-High mating cycle durability.-Demonstrated survival of 20,000 mating cycles. - Crimping Hydraulic tool (pins and sockets contacts) P/N: 809947 - Crimping Dies (pins and sockets contacts) P/N: 809948 - Removal tool P/N: 809982. www.amphenol-socapex.com