Search Results for 214 zip code
Power Cable Hy-Trex MTW/TEW Ground Wire
For complete product ordering information, please scan the QR Code or contact your TPC sales representative Engineered to Resist Flexing Abrasion Notes *Based on single conductor in free air per NEC, Table 310.17. **Grip-Seals® Aluminum straight cable gland part number listed. Sizing based on nominal cable O.D. Due to process tolerances, a ...
SMA to SMA Cables (Coaxial Cable with SMA Connectors)
50 Ohm Coaxial Cables (50-Ohm Coax Cable Assemblies) RG174 50 Ohm Coax Cable (RG-174 Coaxial Cables) (16) RG188 50 Ohm Coax Cable (RG-188 Coaxial Cables) (1) RG316 50 Ohm Coax Cable (RG-316 Coaxial Cables) (18) RG58 50 Ohm Coax Cable (RG-58 Coaxial Cables) (10)
Marine Antennas CXL 2400-6LW - amphenolprocom.com
HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fiber ... Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.033 sq. m / 0.36 sq. ft. Wind Load: 42 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End: 23 mm / 0.91 in. Height: Approx. 1000 mm / 39.37 in ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION A DCN 43237 03/17 MAL
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2 dimensions are in inches tolerances:
Model 352C34 ACCELEROMETER Installation and Operating Manual - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
4882-6X40-dB - Model
cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness ... area d 5/13/09 attenuator, 2.9mm-m/f, dc-40ghz, 1w t.kuhn 6/12/07 mccormick t.kuhn 6/9/15 4882-6x40-db l yyww xma yyww 6x40-db 4882-marking areas 4882-xma 6x40-db.87 ...
Serial ATA (SATA) Cables for Sale | Cables on Demand - Amphenol
Code: CS-SATDRIVEX2-001; Buy 1m Amphenol CS-SATDRIVEX2-001 Cables Direct from the Factory at Cables on Demand. Amphenol SATA-II compliant Serial ATA drive extension cables support all SATA hard drives with data rates up to 6.0 Gigabits per second. An integrated Molex drive power connector allows you to easily extend your existing …
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Trex-Onics High-Flex Ultra-Coil Retractiles - TPC Wire
COLOR CODE PAIR NO. COLOR 1 Black 2. White 3. Green 4. Red 5. Orange 6. Yellow 7. Blue 8. Brown 9. Violet 10. Gray 11. White/Black 12 White/Red APPLICATIONS • Fork Lifts • Overhead Doors • Portable Tools • Packaging Equipment • Portable Conveyors • Presses • Robots • Slide Tables
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
POWERSOK® HVDC & HVAC male cable connector family
POWERSOK® HVDC & HVAC male cable connector family. The name POWERSOK® stands for the new Amphenol-Tuchel Automotive high-voltage connector systems for AC and DC applications.
Search Results for como se llama aeropuerto de estambul
USB 3.1 Gen 1 - GSB31X & GSB32X Series MATERIAL §§Housing: High Temperature Thermoplastic, complies with UL 94V-0, Optional Colour §§Contact: Copper alloy, Selective gold plated on contact area, 100u” min. matte tin plated on soldering tail, 50u” min. nickel under-plated overall
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click ...
RFM Series - アンフェノールジャパン株式会社
-Large interface area between socket & pin.-High mating cycle durability.-Demonstrated survival of 20,000 mating cycles. - Crimping Hydraulic tool (pins and sockets contacts) P/N: 809947 - Crimping Dies (pins and sockets contacts) P/N: 809948 - Removal tool P/N: 809982. www.amphenol-socapex.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Centaur ExaMAX for Military | Centaur Blind Mate Rectangular | High ...
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
PROTIMETER Timbermaster - amphenol-sensors.com
by changing the codes as detailed in the table below. The first code digit is changed by pressing and the second digit by pressing . Confirm the new settings by pressing . Code Description 0=0 No action 0=1 Resets all user settings to the defaults (°C, 5 minutes) 1=0 Selects °C for temperature display 1=1 Selects °F for temperature display