Search Results for 245-28
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Xgiga | Amphenol Global Search | Amphenol
Amphenol XGIGA 25G SR was designed with high-reliability VCSEL technology, can support up to 28 Gbps Data rate, support link length of 70m links on OM3 or 100m links on OM4 multimode fiber. Compliant with SFP+ MSA, SFF 8472
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8] All specifications are at room temperature unless otherwise specified.
gs-12-629 minitek 1 27mm c - Amphenol CS
NUMBER GS-12-629 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Minitek 1.27MM Board to Board & Cable to Board Connector 5 of 13 C AUTHORIZED BY DATE
MILVA NGVA USB Cordsets & Jumpers - Amphenol Socapex
Amphenol Socapex offers MILVA NGVA USB Cordsets and Jumpers, which are factory tested and ready to install according to the MILVA NVGA standard. These cordsets feature overmolded Ethernet and USB cables that comply with NATO's Generic Vehicle Architecture standard. The cordsets come with three signal possibilities and three plating options: black zinc nickel, olive drab cadmium, and nickel.
1 SCOPE 2 APPLICABLE DOCUMENTS 3 REQUIREMENTS - Amphenol CS
(EIA-364-28 Condition Ⅶ Condition letter D) Shock (Mechanical) 1 microsecond Max. Mate connectors to 250 G (Ultrabook) and ... Temperature at 245 ±5 ℃, for 4-5 sec. (EIA-364-52) Hand Soldering Temperature Resistance Appearance: No damage T≧350 ℃, 3 sec. at least.
Distributor Network - Positronic The Science of Certainty
Tel: +91 124 490 9850 Fax: +91 124 245 5212 email. www.specinnovations.in SPEC INNOVATIONS LLP (IN) # 1038, 4th Block, 6th Cross, Hbr Layout, 1st Stage, Bengaluru – 560043, Karnataka, India. Tel: +91 80 4113 8296 email. www ... Mita Kokusai Bldg. 24F 1-4-28 Mita, ...
SMPM Male to SMPM VITA 67.3 Male Plug-In Adapter - SV Microwave
Last Update: 6/28/2023 1:04:04 AM. Contact Us. How can we help? Email: * Part Number: First Name: * Last Name: * ... Available Inventory: 245. 3222-40006 SMPM Connectors 3222-40006 Add to compare list Datasheet. Part # 3290-4002 SMPM Female to Female Bullet (OAL 0.211") Available Inventory: 4459 ...
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8] All specifications are at room temperature unless otherwise specified.
VG 95234D 10SL 4PN | Amphenol Global Search | Amphenol
Search Results for 10sl-4s Amphenol Aerospace Amphenol Aerospace ... Größe 10SL bis 36, bis 1 bar druckwasserdicht, verschleiß- und vibrationsfest, gut geeignet für raue Umgebungen. Eigenschaften • Temperatureinsatzbereich: von -55°C bis +125°C • 1 bis 61 pol. • Anschlussart: Crimp + Löt, 0,14mm² - 50mm² • Nennstrom bis 245 A ...
Model 339B32 Triaxial ICP® Accelerometer Installation and ... - PCB
Spectral Noise(1 kHz) 25 µg/√Hz 245 (µm/sec2)/√Hz [1] Physical Sensing Element UHT-12™ UHT-12™ Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.28 in x 0.47 in x 0.47 in 7.0 mm x 12.0 mm x 12.0 mm Weight 0.13 oz 3.6 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
2M Series Performance Specifications - Amphenol Aerospace
28 50 EIA-364-23 100 milliamperes maximum and 20 millivolts maximum open circuit voltage Insulation resistance 5000 megohms minimum EIA-364-21 500 volts DC ± 50 volts. Test between ... 245° C, 4-5 sec. dwell 10X magnification Resistance To Soldering Heat No damage to connector. Connectors
Model TLD356A02 Triaxial, general purpose, ceramic shear ICP ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [5] All specifications are at room temperature unless otherwise specified.
Model 356A02 Platinum Stock Products; Triaxial, general purpose ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [5] All specifications are at room temperature unless otherwise specified.
Model 354B04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Highly Configurable Electronic Vibration Switch - PCB
Choice of Power Supply: The switch can be factory-configured to operate on either 85-245 VAC or 24 VDC. Choice of Relay Type: There are two relays available in each electronic switch, one for an alert and one for an alarm. ... WPL_28_Vib_Sensor. WPL_29_Cryogenic_Aero_Sensors. WPL_3_Auto_Durability. WPL_31__SoundPower_WhitePaperpdf. WPL_32__High ...
USB 现场电视连接线和跳线 - | Amphenol Socapex
Amphenol Socapex 的 USB 现场电视连接线和跳线专为在对可靠性和耐用性要求极高的恶劣环境中使用而设计。这些连接线在出厂前已经过测试,可以直接安装,确保达到最高的性能和质量标准。这些连接线和跳线有 USB 2.0 和 USB 3.0 两种版本,并采用加固的 PUR 护套,以提高耐用性。
µCom 连接线和跳线 - | Amphenol Socapex
Amphenol Socapex 提供高性能的 mCom 连接线和跳线,这些连接线和跳线经过出厂测试,随时可以安装。这些产品的设计符合行业的最新趋势,包括微型化和高速连接。它们非常适合在要求苛刻的环境中使用,包括军用航空电子设备、接地车辆、战场通信和工业应用。