Search Results for 245-28
radsok pcb | Amphenol Global Search | Amphenol
Amphenol. 10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20.5mm long pin *Custom thread lengths are available upon request: Bus Bar Knurled RADSERT: TM *Not for PCB use: SMT RADSERT: TM: Female Screw Pin: Male Screw Pin.
Medium Voltage Super-Trex Type SH Power Cable - TPC Wire
70135 15kV 350 kcmil 550 0.759 1.245 1.765 2364 70150 15kV 500 kcmil 685 0.881 1.44 1.94 2937 70175 15kV 750 kcmil 885 1.095 1.63 2.15 3837 70114 15kV 1000 kcmil 1060 1.193 1.68 2.28 5074 70201 25kV 1 AWG 225 0.361 0.961 1.45 1170 70210 25kV 1/0 AWG 260 0.409 1.002 1.5 1297 70240 25kV 4/0 AWG 395 0.585 1.17 1.74 1960
MS & 97B - Series ACRMS02 0313 - Amphenol Australia
28-3 28-6 28-18 28-22 36-3 36-4 24-22 28-5 28-2 28-7 36-6 36-9 36-10 32-8 24-27 28-12 36-14 36-15 36-5 70 70 70 70 70 70 45 35 35 35 35 80 80 80 80 90 90 60-145 145 145 145 145 145 110 110 110 110 110 125 125 125-180 180 125 120 215 215 215 215 215 215 250 250 250 250 250 235 235 235-270 270 245 240 290 290 290 290 290 290-325 325 325 325 280 ...
AMPHENOL /PYLE-NATIONAL
22D .0345 ± .001 .141 28, 26, 24, 22 0.030 0.760 0.054 1.370 27488-22 T3-4022-59L Black 20 .047 ± .001 .209 24, 22, 20 0.040 1.020 0.083 2.110 27488-20 T3-4020-59L Red Optional Crimp Shield Adapter Adapter Body Crimp Sleeve Adapter Body (Rear View) Order optional by part number T9-R-5309-10( ). Complete last digit of part number with the ...
RJ45 tactical cordsets - Amphenol Socapex
Amphenol Socapex offers a range of RJ45 tactical cordsets designed for use in harsh environments. These Ethernet cordsets are available in Cat5e, Cat6, Cat6A, and Cat7 specifications, offering reliable connectivity at speeds of 1Gb or 10Gb. Built to withstand harsh conditions, these cordsets feature a reinforced PUR jacket that is both durable and halogen-free.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Model HT356A66 Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8] All specifications are at room temperature unless otherwise specified.
Airborne charge amplifiers Include all of the below for the outline drawing
1.245 31.88 31.62.755.745 19.18 18.92 1.000 25.40.120 3.05 .120 3.05 1.500 38.10 1.520 38.61.200 5.08 1.000 25.40.750 19.05.060 1.52 Include all of the below for the outline drawing: 2X .154 ... Polarity protection Not damaged by a polarity reversal of the 28 V supply Case isolation Case and signal grounds isolated from each other by 50 MΩ or ...
RJF TV Cordsets & jumpers - Amphenol Socapex
Amphenol Socapex offers factory-tested RJF TV cordsets and jumpers that are ready to install. These cordsets feature tactical Ethernet cables and a reinforced PUR jacket for added durability. The RJF TV plug is based on the 38999 connector and is present on each side, while the RJF TV receptacle comes with an RJ45 back end. These cordsets and jumpers are ideal for use in a variety of ...
hvc2p80 | Amphenol Global Search | Amphenol
SFP28 Cables (25G) and QSFP28 Cables (100G) -- Factory-Direct from Amphenol: Featuring the engineering and manufacturing expertise of 3 separate divisions of Amphenol; allowing for data throughput in excess of 28.0 Gbps per channel -- Perfect for use with 25-Gigabit Ethernet equipment in the case of SFP28 Cables, 100-Gigabit Ethernet equipment ...
2M Series Performance Specifications - amphenol-aerospace.com
28 50 EIA-364-23 100 milliamperes maximum and 20 millivolts maximum open circuit voltage Insulation resistance 5000 megohms minimum EIA-364-21 500 volts DC ± 50 volts. Test between ... 245° C, 4-5 sec. dwell 10X magnification Resistance To Soldering Heat No damage to connector. Connectors
Amphenol FCI gs-12-1362
b. High temperature - 155℃ for 4 hours, 245℃ for 5s c. Minimum solder coverage: 95% 8.11 Thermal Disturbance – EIA 364-110 a. Number of Cycles - 10 b. Temperature Range - Between 15 ±3℃ and +85 ±3℃ c. Dwell time for each extreme temperature – 5 minutes minimum d. Ramp rate - a minimum of 2℃ per minute 8.12 Dust - EIA 364-91 a.
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ...
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side ... Spectral Noise(100 Hz) 25 µg/√Hz 245 (µm/sec2)/√Hz Spectral Noise(1 kHz) 6 µg/√Hz 58.8 (µm/sec2)/√Hz RH - RoHS Compliant T - TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4
Technical data MobiMASTER ICU 602 - el-cab.com.pl
Technical data Subect to technical changes that serve the interests of progress. Mobitec A. Mobitec AB lltorps Industriomrde , ox 7 fi 2 2 errlunga fi SWEDEN fi Phone: 6 3 22 00 fi Fax: 6 3 07 22
Category 6a (28-AWG Slim Cat6a) Cables - Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6a (Slim CAT6a) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6a Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. Amphenol's Thin CAT6a are fully certified to the recently published TIA/EIA 28-AWG CAT-6a Cable standards ...
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
USB 2.0 & 3.0 Tactical Cordsets - Amphenol Socapex
Amphenol Socapex offers USB 2.0 and USB 3.0 tactical cordsets designed for harsh environments. These cordsets feature a reinforced PUR jacket and double shielding, making them resistant to extreme temperatures, abrasion, and chemicals. They are also halogen-free, making them safer for both users and the environment.
Control/Instrumentation Chem-Gard 200 Shielded Multi-Conductor Cable
42061 16/4 29 0.245 77 55001 420618 16/8 20 0.352 117 55002 42065 16/12 14 0.385 176 55004 42062 14/4 40 0.290 104 55003 42070 14/8 28 0.400 193 55004 42063 12/4 55 0.370 154 55002 42072 12/8 39 0.485 270 55004 42075 10/4 74 0.425 206 55004 For complete product ordering information, please scan the QR Code or contact your TPC sales ...
Model 354A04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model 356A66 Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8] All specifications are at room temperature unless otherwise specified.