Search Results for 3 axis vs 6 axis gyro
Airmar WeatherStation 200WXRS232RH Smart Sensor | Gemeco
The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data. The patented 200WX maintains dynamic compass performance in hilly and mountainous terrain—common in military situations.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Triaxial accelerometers provide simultaneous measurements in three orthogonal directions, for analysis of all of the vibrations being experienced by a structure. Each unit incorporates three separate sensing elements that are oriented at right angles with respect to each other.
SENSORS FOR AUTOMOTIVE SAFETY TESTING - pcb.com
afety models have a “TZ” option. For 7264C, 7264D, 7264H, 726CH and 726CL, the TZ option includes <1% transverse sensitivity, compared to the standard 3%, AND +/-25mV. MO, compared to the standard +/50mV. The <1% of full scale transverse Sensitivity is required by both SAEJ211/SAEJ2570 and the National Highway Traffic S.
Model 356A02 | PCB Piezotronics
Model 356A02:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn.
Piezoelectric accelerometer design - Wilcoxon Sensing Technologies
– Piezoceramic crystals that are poled in the axis of use will have a pyroelectric output – Flexural and compression designs exhibit pyroelectric output – However, it usually appears as a very low frequency signal, below 0.5 Hz
Testing procedure Helicopter sensors - Wilcoxon Sensing Technologies
Meggitt Sensing Systems 20511 Seneca Meadows Parkway www.wilcoxon.com Germantown MD 20876, USA +1 (301) 330 8811 wilcoxon@meggitt.com www.meggittsensingsystems.com
High Sensitivity ICP ® Accelerometers - PCB
High sensitivity ICP® accelerometers are specifically designed to enable the detection of ultra-low-level, low-frequency vibrations associated with very large structures, foundations, and earth tremors.
Motion Control - Amphenol Sine
Quick-locking reliability. 1/8th turn locks the connector vs traditional threaded style coupling; Functional design allows for rapid orientation with tactile, visual and audible confirmation. Vibration and shock tested up to 20g (vibration) and 50g (shock) in 3 axis; Secure connection ensures signal integrity and longer contact life
3-COMPONENT ICP® FORCE SENSOR - pcb.com
Sensitivity(± 20 %)(Z Axis) 2.5 mV/lb 0.56 mV/N Sensitivity(± 20 %)(X or Y Axis) 10 mV/lb 2.25 mV/N Measurement Range(Z Axis) 1,000 lb 4.45 kN Measurement Range(X or Y Axis) 500 lb 2.22 kN Maximum Force(Z Axis) 1,320 lb 5.87 kN Maximum Force(X or Y Axis) 660 lb 2.94 kN Maximum Moment(Z Axis) 14 ft-lb 19.0 Nm Maximum Moment(X or Y Axis) 13 ft ...
Model 356A03 | PCB Piezotronics
Frequency Range (±5 %) (y or z axis) 2 to 8000 Hz: 2 to 8000 Hz: Frequency Range (±5 %) (x axis) 2 to 5000 Hz: 2 to 5000 Hz: Frequency Range (+1 dB) (x axis) ≥8 kHz: ≥8 kHz: Resonant Frequency: ≥50 kHz: ≥50 kHz ... 6.35 mm: Size - Length: 0.25 in: 6.35 mm: Size - Width: 0.25 in: 6.35 mm: Weight (without cable) 0.04 oz: 1.0 gm [2 ...
Model 357A67 | PCB Piezotronics
3-coax, 34 awg (7/42), twisted bundle, low noise, PFA cable, 10-ft, 1/4-28 4-socket, shell isolated plug, 200C rated to triple splice assembly with (3) 4.5-in coaxial cables each with a 10-32 plug (EB) for charge triax sensors
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
6 Degrees of freedom sensor - PCB
The Endevco® Model 7360A is a six-degrees of freedom (6DOF) sensor that features three DC accelerometers and three angular rate sensors packaged in a compact enclosure.
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
These adaptors mate to three standard single axis accelerometers to monitor vibration in three orthogonal axes. It is a best practice to use vender manufactured mounting adaptors instead of end user made mounting devices.
Sensor Cables | PCB Piezotronics
4-conductor cables are used with ICP® triaxial sensors and single axis MEMS sensors. This table provides the most relevant specifications for five cable types. Type 010 and 034 are the most commonly used, but three other types are also available.
3-COMPONENT ICP® FORCE SENSOR - PCB
Stiffness(Z Axis) 19 lb/µin 3.3 kN/µm [3] Stiffness(X or Y Axis) 6 lb/µin 1 kN/µm [3] Size (Height x Length x Width x Bolt Diameter x ID x Sensing Surface) 0.390 in x 1.35 in x 1.25 in x 0.512 in x 0.512 in x 0.920 in 9.90 mm x 34.3 mm x 31.8 mm x 13 mm x 13 mm x 23.37 mm Weight 1.59 oz 45 gm Housing Material Stainless Steel Stainless Steel
3-COMPONENT ICP® FORCE SENSOR - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. [1]Sensitivities are dependent upon supplied bolt. [2]Typical.
Model 261B11 | PCB Piezotronics
Maximum Moment (X or Y Axis) 13 ft-lb: 17.6 Nm: Non-Linearity: ≤1 % FS: ≤1 % FS [1] Cross Talk (between X and Y Axis) ±3 %: ±3 %: Cross Talk (between (X or Y Axis) and Z Axis) ±5 %: ±5 %: Environmental: Temperature Range-100 to +350 °F-73 to +177 °C: Electrical: Capacitance (all channels)
Multi-Axis ICP® Accelerometers - PCB
Multi-Axis ICP® Accelerometers. Accelerometers that measure vibration in two or three planes of motion. Choose products below:
+Z B B Z-AXIS Y-AXIS - pcb.com
6 9 4 6 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REV I SON REV DESCRIPTION DIN NR RELEASED TO DRAFTING 54747 X-A IS GROUND Z-AXIS Y-AXIS.40 [10.2].78 [19.7] o.45 [11.4] o.37 [9.3]