Search Results for 3 axis vs 6 axis gyro
MINIATURE ACCELEROMETERS - PCB
2. model 356a4x model j356a4x. 1 1 2 2 3 3 4 4 a a b b. code ident. no. 52681. dwg. no. scale: sheet. drawn checked engineer title. unless otherwise specified ...
INDUSTRIAL TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connections (Pin 3) X axis X axis Electrical Connections (Pin 4) Outer shield of cable Outer shield of cable Electrical Connections (Pin 5) Y axis Y axis Cable Length 6 ft 1.5 m Cable Type Armored 4-wire, PTFE cable Armored 4-wire, PTFE cable [8] All specifications are at room temperature unless otherwise specified.
General Purpose Single Axis Accelerometers - PCB
PCB manufactures a wide variety of general purpose ICP® and charge mode accelerometers with one axis of movement. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... 6.0 gm; $842.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:355B02. Sensitivity ...
Amphenol Connector Basics Terminology Guide
Keying - Mechanical arrangement of guide pins and sockets, keying plugs, contacts, bosses, slots, keyways, inserts or grooves in a connector housing, shell or insert that allows connectors of the same size and type to be lined up without the danger of making a wrong connection. Lanyard - A device attached to certain connectors that permit uncoupling and separation of connector halves by a pull ...
LOW-COST TRIAXIAL INDUSTRIAL ICP® ACCELEROMETER Revision: B - PCB
Frequency Range(±3 dB) 30 to 300,000 cpm 0.5 to 5000 Hz Resonant Frequency 600 kcpm 10 kHz [1] Broadband Resolution(1 to 10,000 Hz) 350 µg 3434 µm/sec2 [1] ... (Red) X axis X axis Electrical Connections(Green) Y axis Y axis Electrical Connections(White) Z axis Z axis Electrical Connections(Black) Ground Ground Cable Length 10 ft 3.0 m
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
2.3.1 Amplitude, ±5% (Z axis) Hz 1 to 6000 (X, Y axis) 1 to 5000 . ±1 dB 0.5 to 8000 (refer to typical curve, Figure 1) 2.3.2 Phase, ±5° Hz @ 3 ... DOCUMENT 76678 REVISION NR Page 3 of 6; CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS ...
Triaxial IEPE TEDS accelerometer - PCB
±3 dB, x-axis Hz 0.2 to 20000 0.7 to 14000 Phase response <5˚ Hz 3 to 1500 10 to 1500 Sensitivity deviation over temperature At -67˚F (-55˚C) % -4 -3.5 At +157˚F (+125˚C) % 7 4.5 Transverse sensitivity % <5 Amplitude linearity % <1 Output polarity Acceleration in the direction of the arrow produces positive output ...
5962300(3) - Amphenol Antenna Solutions
5962300(3) - Amphenol Antenna Solutions
Motion Control Selection Guide - Amphenol Sine
2 3 1 Pair Conductor Filler Screen Sheath 4 Callout Descriptions 1-3: Black Conductor: Bare stranded copper, class 6 acc. to EN 60228 Conductor cross section 2.5mm² Insulation: TPM Wall Thickness approx. 0.5mm 4: Green/Yellow Conductor: Bare stranded copper, class 6 acc. to EN 60228 Conductor cross section 2.5mm² Insulation: TPM
7533400 - AMPHENOL PROCOM
7533400 - AMPHENOL PROCOM
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight 0.04 oz 1.0 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
Model 356A01 | PCB Piezotronics
Model 356A01:Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Frequency Range(± 5 %)(y or z axis) 2 to 10,000 Hz 2 to 10,000 Hz Frequency Range(± 5 %)(x axis) 2 to 7000 Hz 2 to 7000 Hz Resonant Frequency ≥ 55 kHz ≥ 55 kHz ... 0.4 in x 0.77 in x 0.4 in 10.2 mm x 19.6 mm x 10.2 mm Weight 0.19 oz 5.3 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side
LOW-COST TRIAXIAL INDUSTRIAL ICP® ACCELEROMETER Revision: B - PCB
Frequency Range(±3 dB) 30 to 300,000 cpm 0.5 to 5000 Hz [3] Resonant Frequency 600 kcpm 10 kHz [1] Broadband Resolution(1 to 10,000 Hz) 350 µg 3434 µm/sec2 [1] ... (Pin A) X axis X axis Electrical Connections(Pin B) Y axis Y axis Electrical Connections(Pin C) Z axis Z axis Electrical Connections(Pin D) Ground Ground [6] [7]
Model 027375-07601 HTAW,600 FT-LB, 43-IN HNDL, 3/4 IN SQ DR ... - PCB
Angle is generated by a solid-state gyro mounted in the head of the torque wrench. With the gyro mounted in the head of the torque wrench, errors in angle measurement due to flex of the handle during tightening are eliminated. With the use of the solid-state gyro, no ‘angle tether’ is required against which angle values are referenced.
IECEx - PCB
PCB’s offering of single axis and triaxial piezoelectric accelerometers include measurement ranges from as low as 0.5 g up to 100,000 g. IECEx IECEx IECEx IECEx ... (4-pin plug to 3 x BNC’s) 034G05 (5.0 ft, 1.5 m) excluded: on /NC models Petro Wax. 080A109: Quick Bond Gel. 080A89: Accessories - Optional. Extended Length Cables.
ICP® ACCELEROMETER - PCB
Frequency Range(± 3 dB) 0.35 to 12,000 Hz 0.35 to 12,000 Hz Resonant Frequency ≥ 22 kHz ≥ 22 kHz Broadband Resolution(1 to 10,000 Hz) 0.0005 g rms 0.005 m/s² rms [2] ... Supplied Accessory: Model ACS-4 Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz (1) W - Water Resistant Cable
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight 0.04 oz 1.0 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
Calibration of Industrial Accelerometers | PCB Piezotronics
The two reference sensors are mounted 90 degrees apart from each other around the test sensor with one measuring vibration on the x axis and one measuring vibration on the y axis. Upon activating the test sequence, the setup is adjusted to ensure that the two reference sensors provide uniform outputs with a 90 degree phase shift and that the ...