Search Results for 3 socket straight plug
Amphenol Sine
)3ƒ+[Þ \i÷LE¨þ;u“á EÃ)ÊFPõ“ê … ©¾¦ jbSNB! ¥ÏÆ %$¨ ‘ µL C’‡@ ‡(%A¡¶*SãY i A ©H󸈎‘ä § †C(d ÷9y#¢QJ jAÁÞåY — n^‚š˜ ªt¿¶ MòÆm»i ¹ ™œ—X‚B ÔMÍ¡6¬›ReU-9X³*ÔÍNP7 ¦ Æûº:SËšO›© ëR!WPW® ®\— ¹. r År•]ö—\OIä èÊå Éå Éå ä*8˜™š¶zu3µlçm )Û ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation Author: Amphenol Advanced Sensors Subject:
Thermometrics Thermistor Stability Benchmarking (2)
Title: Thermometrics Thermistor Stability Benchmarking (2) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 ... Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C). 4. Typical value over one year. 5.
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
C146 A (小型)インサート C146 10B010 102 4 - amphenol.co.jp
din en 60512-3, test 5b / iec 60512-2 test 5b : 軽減曲線をご参照ください。 汚染度: din en 60664-1 / iec 60664-1 : 3 : 耐候性: 耐候性試験: din en 60068-1 / iec 60068-1 : 40 / 100 / 21 : 最高気温 + 100 °c / 1000 h : 最低気温 - 40 °c / 16 h : 機械的特性: ip保護等級: din en 60529 / iec 60529 : ip20 未 ...
RC05-01 smd - Sheet1
8 7 6 5 4 3 2 1 8 7 654 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. title: size b dwg. no. rev scale: 100:1 weight: sheet 1 of 1 ...
Thermometrics NTC Glass Diode Thermistors - amphenol-sensors.com
MELF 0.067 (1.7) 0.146 (3.71) 0.022 (0.56) Title: Thermometrics NTC Glass Diode Thermistors Author: Amphenol Advanced Sensors Subject: A range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper clad steel wires. Keywords:
CR1 – A Breakthrough in Thermistor Coating for Harsh Environment ...
Originally developed for the Automotive Industry for harsh environment applications, such as Exhaust Gas Recirculation (EGR) %µn > ê: Sí4Ra mP¤ ù Òå øãqêKåe ÓHøa²úX Î du#l ©sà ¾7 DO= õøGýÉlC  mõi*f ¨{¼n* ¹ õN ¾®gWä kñ oâµ!t ; ö"8Ñî +Q /ãå tô ÉÖ)ö *?rJ O¼ñSÿ3Jb¶òêu¿iÇP%%bqf»¶2{ðµ çô µ 3 ...
HB078-13U3S6-160M2 DC breakout top, 160 m - rfstechnologies.com
Number of DC Pairs 3 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 1.4 (0.42) Cross Section of Power Cable mm² (AWG) 13.3 (6) DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 83 (3.3) DC Cable Diameter mm (in) 6.45 (0.25) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant
Protimeter F-CAL Test Kit - amphenol-sensors.com
3 Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers April 2017 INS8801, Rev. A F-CAL Test Kit Conversion Table F-CAL Gauge, psi Speedy Moisture Tester Standard or Large Size 0-10%mc Range (0-22psi) Standard or Large Size 0-20%mc Range (0-22psi) Large Size 0-50%mc Range (0-22psi) 0.0 0.0 0.0 0.0 1.0 0.5 0.9 2.3 ...
APXVBB26B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.6m, 2x 694-960MHz ...
Connector type 4 x 4.3-10 Female at bottom + 2 AISG connectors (1 male, 1 female) Radome Material / Color Fiberglass / Light Grey RAL7035 TESTING AND ENVIRONMENTAL Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection Direct Ground Survival/Rated Wind Velocity km/h 200 (150 )
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
The T5100-LED products are either 3-wire or 4-wire type configurations, powered by either AC or DC voltage. They are not 2-wire or loop-powered de-vices. Wiring the units as 2-wire or loop-powered devices will irreparably damage the sensors and void the warranty The T5100-LED has a 5-color LED display that Figure 2: Wiring for 3-Wire System AC ...
Technical features - rfstechnologies.com
Load, 4.3-10 male, 50 Watt TER-43-3800-50W REV : A REV DATE : 06 Jun 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 1. RFS Technologies an Amphenol Company RFS Technologies an Amphenol Company
Telaire T3000 Series CO2 Sensors for Harsh Environments
±5% of reading or ±0,3 vol% CO 2 (whichever is larger) at 0 - 20 vol% CO 2 and 0°C to +25°C, At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Maximum Pressure 3 x pressure, 5-3000 psi Environmental Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F ... Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C), typical 4. Between -40°F and 257°F (–40°C and 125°C), typical
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
GrainMaster i2 Integrated moisture and temperature measurement device for grain crops and additional hay/straw bales Protimeter Grainmaster i2 uses the ground grain moisture testing method for unrivaled
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 3 NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min ...
www.sgxsensortech.com
Page 1 of 3 Certificate history. The markinq can be reduce as followinq SGX Type : MP-72xx or VQ548MP Ex d IIC Gb Ex I Mb IECEx I-CIE 13.0044 U Julien GAUTHIER Certification Officer 2013- 0-18 Approved for issue on behalf of the IECEx Ceñification Body: Position. Signature: (for printed version) Date. 1.