Search Results for 356-157-2
Super-Trex® Type SH Power Cable - TPC Wire
Super-Trex® Type SH Power Cable is a highly flexible shielded medium voltage cable designed to Insulated Cable Engineers Association (ICEA) standards. Ideal for mobile substation applications and where flexibility and ease of use are required.It comes available in voltages from 5kV to 35kV.
Model 002C20 | PCB Piezotronics
Model 002C20:General purpose coaxial cable, white FEP jacket, 20-ft, 10-32 plug to BNC plug
MS, 97 AND 97B SERIES - Amphenol In
Introduction. Amphenol MS and 97 series are two series of thread-coupled connectors designed to meet the operating requirements of MIL-C-5015.Available in a variety of styles and classes, these connectors are primarily used in a range of military and industrial applications where specific degrees of environmental protection are required.
Pro/ENGINEER - AP-136RACP - Amphenol NEXUS Technologies
Title: Pro/ENGINEER - AP-136RACP Author: howard Created Date: 1/28/2011 3:08:31 PM
Protimeter GrainMaster | Integrated Moisture & Temperature
4.2 BLE: Software Upgrade: USB: Language: Configurable through settings: Download Grainmaster i2 Datasheet (English) Grainmaster i2 Crop Calibration Data (English) Manual (English) North and South America. Address: 967 Windfall Road St. Marys, PA 15857. Phone: +1 814-834-9140. Europe, Middle East, Africa and Asia.
ms3116j12-3s | Amphenol Global Search | Amphenol
Search Results for ms3116j12-3s REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ... A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part
DST810 Smart™ Multisensor - Airmar
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.
Chirp-ready In-Hull Marine Sensors - Airmar
Airmar Chirp in-hull transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
SMASH Series - amphenol-socapex.com
It offers a very modular and very high-density solution thanks to its 2 electrical insert sizes, its chevron pattern and its 1.905mm [.075] pitch on 6 rows. Based on an aluminium shell with 1, 2 or 3 electrical inserts, the SMASH connector can house up to 450 contacts. Main Features Markets & Applications RUGGEDIZATION
MASTER KEYWAY - Amphenol Sine
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition. 2.7 mating cycles durability: 500 cycles min. 2.8 rohs compliant. 3. suitable contacts: 16# contact 4. all dimensions are for reference use only.
Military Connectors - Positronic The Science of Certainty
Befitting the military’s high standards, military connectors are durable and highly reliable products designed to fit the demands of the armed forces.
ACCELEROMETER, ICP , SEISMIC Revision NR ECN - PCB
Size (Hex x Height) 1 3/16 in x 2 3/16 in 30.2 mm x 55.6 mm Weight 7.4 oz 210 gm [1] Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top Mounting Thread 1/4-28 Female 1/4-28 Female Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
157 224 305 70 88 109 149 239 139 166 205 311 453 6 9 12 16 22 38 56 78 12 18 24 30 42 54 72 108 151 16 24 32 40 57 98 147 204 38 51 64 89 154 84 105 130 214 339 Specifications are subject to change without prior notice RoHS. 1-800-447-2371 www.lutze.com 5
PLATINUM STOCK SENSORS - PCB
demand, these sensors are the best fit for typical R&D, product testing, and industrial monitoring applications. Platinum Stock Sensors ship fast and are backed by a lifetime warranty - if you
MRJR Series Rugged RJ45 Connectors - Amphenol CS
MRJR series is a line of Generation 2 ruggedized RJ45 connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MRJR provides a standard RJ45 interface. Protection is provided for IP67 applications per IEC 60529 specification. Data rates conform to 10BaseT or 100BaseT Ethernet. ...
Ultra quiet, ultra low-frequency accelerometer
2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 2 Hz 10 Hz 100 Hz 0.5 µg 0.03 µg/√Hz 0.01 µg/√Hz 0.004 µg/√Hz Output impedance, max 100 Ω Bias output voltage 9 VDC Grounding case isolated Temperature range –10° to +65°C Vibration limit 10 g peak
Amphenol Interconnect India Pvt Ltd.
Amphenol India, part of the Amphenol Group, one of the largest manufacturers of interconnect products in the world, designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. The Amphenol group is situated in 45 countries worldwide – in Asia, Europe, Australia, Africa and the Americas.
Amphenol Canada Corp.
2 1 03554 product drawing (ear 14266) a.g. 1 decimal place 2 d scale: dwg. no. rev 6 of www.amphenolcanada.com code id no. rev description, ecn, ear no. app'ddate revisions amphenol canada corp. ... .157 - d 1 1 1 - x x current rating: 1.5 amperes 5. operating temperature: -40°c to -105°c. 3. 6. dust covers may be ordered separately.
Accelerometers / Vibration Sensors | PCB Piezotronics
1/2 Inch Preamplifier. Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency.
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.