Search Results for 5 pin
UltraPort SFP+ - Amphenol CS
§ Contact Normal Force: 0.3 N min./PIN § PCB Thickness Single Side Mount (Cage): 1.57 mm (0.062 in.) § PCB Thickness Belly to Belly (Cage): 3.00 mm (0.118 in.) § Unmating Force (Cage): 12.5 N max. § Insertion Force to PCB (Cage): § 1000 N for 2 port § 2100 N for 4 port § 3000 N for 6 port ELECTRICAL PERFORMANCE
Operation Manual TempoLink Smart Assistant - Temposonics
S D 7 0 Cable with M16 female connector (7 pin) for connection type D70 (SSI) (part no. 254 990-1) S D 8 4 Cable with M12 female connector (8 pin) for connection type D84 (SSI) (part no. 255 204-1) A D 3 4 Cable with M12 female connector (4 pin) for connection type D34 (Analog) (part no. 254 897-1) A D 6 0 Cable with M16 female connector (6 pin ...
EB570 Series - 5.00mm Spacing - EBY Electro
Compatible with the following pin strips: PS570. DOWNLOAD. Download Product PDF. EB570-XX-000.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: [email protected]
at-circular-plug-assembly-instructions-amphenol-industrial
2 1. Terminal Crimping Tool: DMC AF8 M22520/1-01 2. Terminal Removal Tool Amphenol Industrial Operations Part Number:C10-731509-161 for the removal of pin and socket contacts Part 1: Tool Requirements
Floating Board-to-Board Connectors - Amphenol CS
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin. Amphenol's FloatCombo™ are 0.50mm pitch floating board-to-board connectors that support stack... DETAILS. FloatCombo™ 0.50mm - B3221B7L1112A0E100. Board to board Connector, Pitch 0.50mm, Housing Height 8.4mm, Vertical orientation, Plug, 100...
1.85mm Female Sparkplug Connector (Accepts .008 Pin) - SV Microwave
SV engineers designed a 1.85mm Female Sparkplug Connector (Accepts .008 Pin) SF3375-6001. Access the design resources CAD Model and Datasheet.
Model 623C01 | PCB Piezotronics
Model 623C01:High-freq., industrial, ceramic shear ICP® accel, 100 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470Ω GND Ro 4.7KΩ Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000 AAS-920-479C 10/2019 www.amphenol ...
B3291B7L111260E100|FloatCombo™ 0.50mm | Amphenol
Board to board Connector, Pitch 0.50mm, Housing Height 5.0mm, Vertical orientation, Socket, 60 Positions, With MYLAR
EXCEL|MATE - amphenolpcd.com.cn
3 KEY FEATURES Integrated internal HVIL Current rating up to 200A@ ambient temperature 70°C No tool required to unmate Sealing, IP67 , IP6K9K Touch-proof, IP2XB
Model 601A01 | PCB Piezotronics
Model 601A01:Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 10k Hz, top exit, 2-pin conn., single point I
B A5 - Amphenol Sine
recep.,24-31 pos, pin contact thin wall wire dia. seal, ahdp series b a5 none 1 1 12.8 42.1±0.5 1 11/16-18 unef thread 47.6 main polarizing keyway 1 11/16-12 un thread 10.7 threaded adapter-gray 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 16 contact
AHDP04-18-14PN-WTA Size 18 Receptacle with 14 positions, Pin
AHDP04-18-14PN-WTA Size 18 Receptacle with 14 positions, Pin, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP24-18-14PN-L024 Related Items. AHDP-16-04978 Rubber Flange Seal, shell size 18. Comparable to PN# 16-04978. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310 ...
TRL16X2-2.54-XX-1 - Sheet1 - Amphenol Ardent Concepts
5. this is a tabulated drawing, more detail found on the table on sheet 2 item no. part number description default/qty. 1 sr16x2-2.54-xxxx-1m molded cable strain relief 2 2 bal16x2-2.54-xx-1 block assembly 1 3 ia16x2-2.54-tsbm-1 interface assembly 1 4 sc16x2-1m molded shipping cover 1 5 sb16x2-2.54-1m stiffener block, press in 1
B A3 - Amphenol Sine
42.1±0.5 A2 C0870S Change the appearance of the retaining ring 27JUN18 KASOON TOMMY A3 A3 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL ... Pin, Nickel-plated 20 16-22 Stamped & Formed AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
Martec
Martec provides interconnection solutions from initial concept to supply.. From standard catalogue hermetic connectors to fully bespoke hermetic solutions, Martec uses a ‘concept to supply’ approach providing designs solutions to match existing or specialist mounting requirements, often providing alternative solutions to conventional connectors, particularly where space is a problem, with ...
L-2035-AE.fm - Amphenol Aerospace
Slide inner pin contact over cable center conductor. Cable center conductor must be visible through the inspection hole in the inner pin contact wire well. 3. Crimp inner pin contact wire well using crimp tool and positioner listed in table ... RG-188A/U II .265 – .160 .110* 5 M17/113-RG316 I .265 .110 .160 – 5. Title: L-2035-AE.fm Author ...
Amphenol
3. Tin center conductor, and using a 47.5 watt soldering iron, solder the center con ductor into the inner pin contact wire well. A pin vise can be used to hold the inner contact. H 1. Slide front insulator, large end first, over the inner pin contact until insulator seats against the inner pin contact shoulder. J 1.
Series 3 Connector - Amphenol In
P Pin inserts only (contact Amphenol, for socket availability). Optional solder or eyelet termination, hermitic inserts only. * Ground plane proprietary option available. Arrg. 9-5 is exclusively ground plane type. Military Shell Size ... 5 1 4 8 2 11 16 2 21 9 8 3. 3 3- ...
ICP® TO-8 ACCELEROMETER - PCB
Electrical Connections(Pin 1) Signal / Power Signal / Power Electrical Connections(Pin 2) Ground Ground Electrical Connections(Pin 3) No Connection No Connection [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.