Search Results for 6 2.8
IECEx - PCB
0.14 in [3.6 mm] 0.19 in [4.8 mm] Accessories - Supplied. Removal Tool. 039A26. 039A32: 039A32. 039A35: Petro Wax. 080A109: Accessories - Optional. BNC Connector Adapter. 070A02. Quick Bond Gel: 080A90. Extension Cable: 002PHxxxAC (10-32 jack to BNC plug terminations) Signal Conditioning:
MULTI-AXIS ICP ACCELEROMETERS - PCB
2.7 to 6.8 Nm Electrical Connector 3-Pin MIL-C-5015 Electrical Connection Position Side Weight 3.9 oz 111 g. Accessories . Model 081A68: Mounting bolt, 1/4-28 x .90” ADDITIONAL BASE MODEL CONFIGURATIONS ACCELEROMETER WITH M12 CONNECTOR. MODEL 605B91. ACCELEROMETER WITH .
SHAKERS - Wilcoxon Sensing Technologies
Weight 0.83 lbs (0.38 kg) 6.8 lbs (3.08 kg) 28.0 lbs (12.70 kg) Model F3 Model F4 Model F10 » Low frequency applications » Integral impedance heads measure acceleration and force » No matching network required » Can be combined with piezoelectric shakers for wider operational bandwidth
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Mi litary & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
C:UsersROrmanDesktopFLS Customer DWG Drawing updateUpdated 5-16C ...
2.6 ip--class:ip67,ip68 and ip69k in mated condition. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :see table 2. 4. all dimensions are for reference use only.--recommended panel mounting hole recommended panel thickness 5.0mm max 28.6 23.0 23.0 28.6 4x Ø3.1 Ø25.6 11.8 2.2 32.8 Ø20.9 tighten ...
14-Port Antenna - Amphenol Antenna Solutions
Elevation Beamwidth degrees 8.8° ± 0.4° 7.5° ± 0.4° 6.9° ± 0.4° 6.4° ± 0.6° 5.6° ± 0.2° 5.1° ± 0.3° Electrical Downtilt degrees 2°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 25.2 > 29.9 > 30.9 > 30.6 > 28.1 > 29.4
Model EX611A00 Charge Output Accelerometer Installation and ... - PCB
Temperature Response See Graph See Graph [6] Base Strain Sensitivity 0.033 g/µε 0.32 (m/s²)/µε [6] Radiation Exposure Limit(Integrated Neutron Flux) 1 E10 N/cm² 1 E10 N/cm² Radiation Exposure Limit(Integrated Gamma Flux) 1 E8 rad 1 E8 rad Hazardous Area Approval Ex ia IIC T6 . . . T 710°C Ga Ex ia IIC T6 . . . T 710°C Ga
C:Users orceDesktopNew folder (4)C-MB2LKN0900 REV A1 - Amphenol Sine
2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only. a1 - first release may.12,2015 drack tommy. title: c:users orcedesktopnew folder (4)c-mb2lkn0900_rev_a1.dwg
DESCRIPTION L I S T A m p h e n o l
2.6 ip class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :ms10a25x-xx. ("x"= denote different plating;"xx"=all modifications) 4. all dimensions are for reference use only. 5. contact size and rear seal wire range:
Band Reject Filters BRF 70/...-250 - amphenolprocom.com
Approx. 9.6 kg / 21.16 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: 1.5 ppm/° C (approx.) Ordering Designations. Model Product No. BRF 70/1-250: 200001235: Add to quote: BRF 70/2-250: 200001600: Add to quote: BRF 70/3-250: 200001668: Add to quote: Additional Data TYPICAL RESPONSE CURVES. Figure 1 .
16-Port Antenna
Octa an 6-ort 65 OL anel Antenna ariale Tilt 67 mm Eeme I REV310524A(FM) AROUND THE WORLD. ACROSS THE CORNER. www.amphenol-antennas.com 1 of 8 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2180 1427-2180 2490-2690 1427-2690 2490-2690 1427-2690
B RT0W61210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61210p*h* eco-mate,plug,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart materials list
CUSTOMER OUTLINE DRAWING - Amphenol RF
255104-01-06.00 - 6.00 [0.152] - 255104-01-m025 9.84 [0.250] 255104-01-12.00 - 12.00 [0.305] 255104-01-18.00 - 18.00 [0.457] - 255104-01-m050 19.69 [0.500] 255104-01-24.00 - 24.00 [0.610] - 255104-01-m075 29.53 [0.750] 255104-01-36.00 - 36.00 [0.914] - 255104-01-m100 39.37 [1.000] 255104-01-48.00 - 48.00 [1.219] - 255104-01-m200 78.74 [2.000 ...
A m p h e n o l
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71626p*h* eco-mate,receptacle,jam unt,size 16,26pos,pin. b1 - released drawing july-08-2014 ben see part number
Amphenol
6 Way Tru-Loc Plug Receptacle Tru-Loc Splitter Receptacle for 6 Way Plugs 2.8 5.4 5.5 6 Places 1.3 PORT 1 6 Places PORT 2 PORT 3 WIRE GROMMETS 120 Omh x 0.4 Watt Resister Part Number Description C10-708354-000 C10-708360-000 C10-708305-000 C10-708353-000 C10-729337-18P Hand crimper with 20-22 AWG Die 6 Way Tru-Loc Dummy Plug 6 Way Tru-Loc ...
O-BBLLYYZ06-01 - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 3 of 6 O-BBLLYYZ06-01 ELECTRICAL SPECIFICATIONS P1 P2 Frequency Range MHz 3300-4200 MHz 3300-3400 3400-3700 3700-4000 4000-4200 Polarization --- ±45° Gain Over all Tilts dBi 6.2 ± 0.7 6.3 ± 0.9 6 ± 0.7 6.1 ± 0.6 Max Gain dBi 6.9 7.2 6.7 6.7 Azimuth Beamwidth (3 dB) degrees 360° 360° 360° 360°
AV-5 连接器 pdf | Amphenol Global Search | Amphenol
2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max Insulation Resistance 1000 MΩ Min Center Contact Resistance 24 mΩ Max Outer Contact Resistance 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependent on cable size) ≤1 A DC Insertion Loss DC - 200 MHz 0.15 dB 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB
97-3101a-18-13s | Amphenol Global Search | Amphenol
Search Results for 97-3101a-18-13s HY-TREX RS-485 COMMUNICATION CABLE - TPC Wire UL 13: Power Limited Circuit Cables, Type CL2 UL 444: Communication Cables, Type CM UL 758: AWM Style 2464 VOLTAGE RATING: 300 Volts OPERATING TEMPERATURE:-25°C to 80°C MINIMUM BEND RADIUS: One Pair: 2.8 inch Two Pair: 3.2 inch IMPEDANCE: 120 +/- 12 Ohms ...
Marine Antennas CXL 70-5C/... - AMPHENOL PROCOM
Approx. 2.8 kg / 6.17 lb. Mounting: On 27 - 65 mm dia. mast tube: Environmental; Operating temperature range-35 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Typical radiation pattern (E-Plane) Typical radiation pattern (H-Plane) Multi-purpose mounting bracket. Ordering Designations. Model
General D-Sub Cataloge 20190709REV - Amphenol CS
TECHNICAL DATA Straight connector footprint 4 B B B 1 A 2 A 3 A Straight contact combinations Arrangement with signal contacts See above dimensions Size 8 and 20 Contacts See above dimensions Size 8 Contacts Power 3.2 mm DIA. (.126”) (20 to 40 A) and signal