Search Results for 6.6*110
ca 288a 1180 | Amphenol Global Search | Amphenol
Search Results for 97-3102a-20 MIL-DTL-38999K Recommended jam nut torque values - Amphenol Aerospace 20 110/120 21 100/110 22 120/130 23 110/120 24 140/150 25 120/130 FIGURE 11. ... ca 288a 1180 | Amphenol Global Search | Amphenol. Amphenol's CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional ...
B A1 - Amphenol Sine
3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference use only. 6. receptacle is supplied with dust cap (not shown) 7 contact size and wire range: 2x Ø5.60 duramate m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values: 1.9-2.2 n.m main polarizing keyway 110°ref 110°ref 63.0 78.2±0.5
Model 480C02 | PCB Piezotronics
-110 dB rms: Power Required (Standard) Internal Battery: Internal Battery: Internal Battery (Type) 9V: 9V: Battery Life (Standard Alkaline) 100 hours: ... 5.6 cm: Weight (Including Batteries) 0.7 lb: 0.3 kg * All specifications are at room temperature unless otherwise specified. Product Documents.
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
PRODUCT DATA DRAWING DATE REV DESCRIPTION
freq. range: dc to 110.0 ghz. vswr: 1.30:1 max. dc to 90.0 ghz. 1.50:1 max 90.0 ghz to 110.0 ghz insertion loss: 0.75 db max dc to 110.0 ghz product data drawing date approved revision history rev description ... 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1139-6022 www ...
APXVBL15B 43-C-I20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1710-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1
6:1 Shrink Tubing - TPC Wire
The Heavy-Duty High Ratio 6 to 1 Heat Shrink is universal. It easily fits over and seals large, bulky connections and only three sizes are needed to cover cable and connections from 3/4 to 3-1/2 inches. ... Continuous Operating Temperature -55°C to 110°C . Shrink Temperature 120°C. IEC 60684-3-247 . Dielectric Strength: 500 V/mil [20kV/mm ...
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
MA3CG-S3 Cord Grip - Amphenol Sine
MA6CG-S3 Cord grip, cable range 11.0-15.0mm . MA6CG-S3 Cord grip, cable range 11.0-15.0mm. $0.00
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
Product News - Amphenol
This new connector, designed for high-speed signal applications in ruggedized and high vibration environments includes two pairs (4 pins) of high-speed contacts with bandwidth up to 3.125 GHz, Ethernet 10G Base-T-100 Ohm and a data rate up to 6.5 Gbps. USED IN THE RAIL MASS TRANSIT, HEAVY EQUIPMENT, OIL AND GAS, AND MINING MARKETS
RJX8FD6VB XLRnet D Type Ethernet Chassis Mount, Vertical PC - Amphenol Sine
Current Carrying Capacity: 1.5 A Housing Material: High Temperature Thermoplastic Flammability Rating UL94V-0 DSM Stanyl, 30% Black IP Rating: IP40 (with EMI/RFI shield) Termination: Printed Circuit Board (PCB) - through hole, Feedthrough, IDC Terminal Operating Temperature:-40°C to +80°C (-40°F to +176°F) Mating Cycles: 1000 Voltage: 125V AC Flammability Rating: UL94V-0
Braided Cables RG 58 A/U-XLL - amphenolprocom.com
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield.
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
16 2794 mm (110 in.) Minimum order length General Ordering Notes: 1. For Inactive Zone from the tip of the transmitter, refer to the illustration, for details see table ‘Transmitter Inactive Zone ... (6.0 in.) 145 mm (5.7 in.) 3/4 in. FNPT or M20 Analog Ordering Notes: 1. 4 to 20 mA setpoints are set at the ‘Minimum’ or ‘Maximum ...
480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V - PCB
Broadband Electrical Noise(1 to 10,000 Hz)(Gain x1) 3.25 µV rms -110 dB/rms Spectral Noise(1 Hz)(Gain 10) 2.2 µV/√Hz -113 dB Spectral Noise(10 Hz)(Gain 10) 2.0 µV/√Hz -114 dB Spectral Noise(100 Hz)(Gain 10) 1.1 µV/√Hz -119 dB ... [6]Low frequency response specified into 1M ohm load. [7]After Serial Number 24699, previously HFR was 100kHz.
General D-Sub Cataloge 20190709REV - Amphenol CS
TECHNICAL DATA Straight connector footprint 4 B B B 1 A 2 A 3 A Straight contact combinations Arrangement with signal contacts See above dimensions Size 8 and 20 Contacts See above dimensions Size 8 Contacts Power 3.2 mm DIA. (.126”) (20 to 40 A) and signal
Model 422E52 | PCB Piezotronics
Model 422E52:In-line charge converter, 10 mV/pC, +/-5V output, -5% frequency 5 Hz