Search Results for 6.6*110
BarKlip vertical connector - Amphenol CS
6.1.2 Power contacts tested at specified Current (300A DC): The contact resistance at a specified current shall not exceed 0.20 m (milliohms) initially and ... EIA 364-110 a. Number of Cycles - 10 b. Temperature Range - Between 15 ±3℃ and +85 ±3℃ c. Dwell time for each extreme temperature – 5 minutes minimum
Super-Trex® Unshielded Jumper Cable, 15 kV - TPC Wire
78006 6 133 110 0.210 0.065 0.820 360 78004 4 259 150 0.210 0.065 0.880 449 78002 2 259 195 0.210 0.065 0.940 563 78010 1/0 266 260 0.210 0.065 1.05 742 78020 2/0 323 300 0.210 0.065 1.08 869 78040 4/0 532 400 0.210 0.065 1.22 1181 78350 350 888 550 0.210 0.065 1.34 1692
GENERAL C P PRODUCT INFORMATION C connectpositronic
Size 22 Contacts: 27 N [6 lbs.] Resistance to Solder Heat: 260˚C [500˚F] for 10 seconds duration per IEC 60512-6, Test 12e, 25-watt soldering iron. Sequential Contact Mating System: PCIA60W36: First mate contacts 55 and 56 and last mate contact position 37. Consult Technical Sales for customer specified sequential mating. Safety “Recessed in
Antenas de alta frecuencia BCL 1-KA - amphenolprocom.com
6 m FME(f) 130000483: Agregar a la cotización: 4 m FME-white(f) 110000064: Agregar a la cotización: 6 m FME-white(f) 110000066: Agregar a la cotización: 12 m FME-white(f) 110000068: ... However, as the whole frequency range from 10 kHz to 110 MHz is covered, the BCL 1-KA is also suitable as general purpose receiving antenna throughout the ...
B A1 - amphenol-sine.com
3.6 rohs compliant 4. mating part: ahdp02-18-20p* & ahdp04-18-20p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-20sr-bra a1 release new drawing 01/mar/22 milo of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036
TITLE: DWG NO: REV: SH - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TITLE: DWG NO - Amphenol Sine
thickness:1.6 to 4.7mm tommy Ø38.29±0.12 36.63 +0.2-0.0 1 1/2-18 unef 2a thread m32 x1.5 6g thread recpt, 18 sz 20 soc, rd, wide thd 12.8 2.5 41.5 Ø33.8 main polarizing keyway 110°ref 110°ref Ø44.6 size 20 contacts (18 places) 6 size 16 contacts (2 places) 6 a2 add more material notes 24/oct/18 rookie tommy
24325 - PCB
4x .110 [2.79] .23 [5.8] min 6-32 unc-2b .15 [3.8] min on a .70 [17.8] b.c. recommended mounting torque 2-5 ft-lbs [3-7 n-m] recommended mounting torque 5-9 in-lbs [57-100 n-cm] mounting surface should be flat to within .001 [0.03] t.i.r. over 1.0 [25.4], with a minimum 32 [0.8] finish for the best results
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
B A1 - Amphenol Sine
3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-18-14P* (* = SEAL TYPE) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: AHDP02-18-14SN-SRA A1 RELEASE NEW DRAWING 15JUL20 Vito OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol ...
STATUS UNRESTRICTED - amphenol-cs.com
FCI Product Specification GS-12-110 (MetralTM 1000 & 2000 Series 5 Row Receptacle) FCI Product Specification GS-12-184 (MetralTM 4000 Series 5 Row Receptacle) ... 162383-005 609.6 Figure 7 -- PCB Support 6.3. APPLICATION TOOLING Insertion Press The insertion tooling can work in a variety of presses. Several important items to consider when
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
A-1325 / A-1326 - Specifications • Operating Temperature Range-40°C to 150°C • Storage Temperature Range-40°C to 150°C • R @ 100°C
B A1 - Amphenol Sine
110°ref main polarizing keyway Ø40.1 12.8 2.6 1 11/16-18 unef thread size 16 contacts (5 places) 6 small threaded adapter-blue 47.6 duramate Ø42.0±0.5 58.6±0.5 weight: 61.9g Ø50.8 m35 x 1.75 thread 7. receptacle is supplied with dust cap. 8. conduit adapter accepts backshell
DFT-110 Product Overview - ssi-sensors.com
The DFT-110 drum gauge allows the user to easily select between the following vertical drum settings: 15 gallon, 30 gallon, 55 gallon, 57 liter, 114 liter, and 208 liter. Product Features • Display Resolution: ± 0.5 gallon or ± 1 liter * • Accuracy: ± 2.5% (1.5 gallons or 6 liters) of full scale volume (55 gallons / 208 liters setting) *
IECEx Certificate of Conformity INTERNATI - pcb.com
Edition: 6.0 IEC 60079-11: 2011 Explosive atmospheres - Part 11: Equipment protection by intrinsic safety 'i" Edition: 6.0 IEC 60079-15: 2010 Explosive atmospheres ... Ex ia 110 T3 Ga (Tamb :5 121'C) Ex nA 110 T4 Gc Jamb :5 121<0) lECEx LCIE 14.0050 X -54<0 !~Ta:5+121'C
Type PTO Series - amphenol-sensors.com
120 ys5921pto rl2510-200-110-120-pto 200 120°c 7.62 5.08 3.81 0.6 38.1 240 yqs5925pto ys5925pto (rl6015-100-120-240-pto) 100 120°c 16.51 6.86 8.38 0.8 38.1 240 yqs5930pto ys5930pto (rl3020-3000-100-240-pto) 3k 110°c 8.89 7.87 6.35 0.8 25 480 yqs5934pto ys5934pto (rl3020-5k-100-480-pto) 5k 102°c 8.89 7.62 6.35 0.8 25
Amphenol PCD Shenzhen
in-line receptacle, wire range≤ 6 mm2, 40a max, 4+2 pin, alternate position a/b/c, with/without hvil, 2.5 to 6mm2, individually shielded wire hvsl364024x. box mounted receptacle, wire range≤ 6 mm2, 4+2 pin (hvil), 46a max, alternate position a/b/c/d/e hvsl364024xs11 ...
Features - Amphenol Antenna Solutions
BASTA dBi 8.6 ± 0.9 9.1 ± 0.6 MAX dBi 9.5 9.7 Azimuth Beamwidth (3 dB) degrees 360° 360° Elevation Beamwidth (3 dB) degrees 20.9° ± 1.3° 18.0° ± 1.8° Electrical Downtilt degrees (x) 0°, 6°, 12° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB > 14 > 11
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
APXVB20B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 2005 x 320 x 140 mm (78.9 x 12.6 x 5.5 in) APXVB20B_43-C-I20 APXVB20B_43-A-I20 65° 2005 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING ... 50-110 mm (2.0-4.3 in) 24.9 kg (54.9 lbs) 3.4 kg (7.5 lbs)