Search Results for 6.7インチ 大きさ
Features - amphenol-antennas.com
2C4U4MTSP1X06F wxys4 REV010225NA www.amphenol-antennas.com 2 of 19 (4x) 696-960 | (8x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 32-Port Canister Antenna Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Jumper Cable - amphenol-antennas.com
2.2-2.7 GHz -24 dB IM3 (2x43 dBm) at 1800 MHz -160 dBc Insertion Loss (max) Length 1.0 m 1.5 m 2.0 m 3.0 m 4.0 m 5.0 m 6.0 m at 2700 MHz 0.36 dB 0.46 dB 0.56 dB 0.77 dB 0.97 dB 1.18 dB 1.38 dB Environmental Characteristics Operating & Storage Temperature Range -40° C to +85° C (-40° F to +185° F)
Amphenol
2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type: C10-737407~412-XXX Crimp type: C10-737413~418-XXX Solder type: C10-737582~587-XXX Thru Board 2 or Busbar Pins (Knurl) C10-737500~504-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm RADSERT™ Product Details RADSERT™ 10 www.amphenol-industrial.com
EU RoHS II Declaration - amphenol-aerospace.com
6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers.
BPS10-O-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 360°, 746-806 MHz, 12.1 dBi, 4260 mm (167.7 in)
FLOS & FLOS+ - アンフェノールジャパン株式会社
F LOS & FLOS+ 1-3 Amphenol LTW Product Range Overview Sub-Series Name B K K (FLOS+) Ma ng Style Push Pull Push Pull Push Pull Plas c Version- Metal Version No. of Contacts 2 ~ 32 2 ~ 32 2 ~ 32
TrueDop™ r Jumper - cabelcon.com
6.6 mm RG6Cu Black PVC Solid Copper Gas Injected Bonded Annealed Copper Not Bonded PVC Black A+ and A++ available A+ and A++ available Diameter 1.02 mm Foam PE CuPet foil Wire 70% CuPet foil Diameter 6.6 mm Cabelcon TrueDrop Jumper Technical Data F Male RG6 A++ F male RG59 A++ F Male SpringConnect RG59 A++ F Male Wing Nut RG59 A++
CCO1-VU0 - amphenol-antennas.com
Return Loss (dB) Max -12.7 -15.6 -15.6 -15.6 -13.3 -10.8 -12.2 -10.8 -10.8 -11.7 -15.6 -15.6 -11.3 PIM @ 2x43 dBm < -153 dBc N/A Maximum Input Power 20 W per port 617-5925 MHz 1-Port Ceiling Mount Omni Antenna MECHANICAL SPECIFICATIONS Dimensions Ø206 Diameter x 1.58 Height mm (Ø8.11 Diameter x 0.062 Height in)
SC39 - アンフェノールジャパン株式会社
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
hvrc2p41 | Amphenol Global Search | Amphenol
Search Results for hvrc2p41 10-660975-430n | Amphenol Global Search | Amphenol Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG ...
SENSORS FOR AUTOMOTIVE SAFETY TESTING - pcb.com
SENSORS FOR AUTOMOTIVE SAFETY TESTING - pcb.com
ETP 1350 Ant - amphenol-antennas.com
Brackets for pole Ø48 to Ø115 mm (Ø1.9 to Ø4.5 in) delivered as standard 0900181/00 3.4 kg (7.5 lbs) Brackets for pole Ø70 to Ø150 mm (Ø2.8-Ø5.9 in) optional 0900182/00 3.9 kg (8.6 lbs) Kit to add mechanical tilt (0° to 10°) to above brackets optional 0900396/00 2.3 kg (5.1 lbs)
ExaMAX - Cable Solutions Guide - amphenol-cs.com
10135860-006 6 12.7 18.65 N 10135860-008 8 23.15 29.1 Y 10135860-010 10 20.7 26.65 N 10135860-012 12 24.7 30.65 N 10135860-014 14 28.7 34.65 N 10135860-016 16 32.7 38.65 N 10135860-018 18 36.7 42.65 Y 10135860-020 20 40.7 46.65 Y 10135860-020A 20 40.7 46.65 Y 2 Pair Shroud P/N Columns DIM A Tooling 10135764-006 6 22.4 N 10135764-008 8 26.4 N
Temposonics
7.9 31 7.6 (0.3) Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 U-magnet OD33 Part no. 251 416-2 Ring magnet Part no. 402 316 Material: PA ferrite GF20 Weight: Approx. 14 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature:
Amphenol LTW
Specification / Size (I) I style (Male+Female) Assemble Style > For Receptacle (S) Solder Type (P) 180° PCB Type (R) 90° PCB Type (C) Crimp Type > For Field Installable
ARMORIPX Family - アンフェノールジャパン株式会社
50.7 4 0.6 eceptacle 31.3 45.6 18.3 l tanar eries imensions mm 44.7 30.1 20.2 15.3 43.7 0.2 eceptacle l tanar eries ein aots ATM04-12PA KEY-A STANDARD COLOR: GREY ATM04-12PB KEY-B STANDARD COLOR: BLACK P/N ATM04-12PC KEY-C STANDARD COLOR: GREEN ATM04-12PD KEY-D STANDARD COLOR: BROWN ATM06-12SA KEY-A STAN DARD COLOR: GREY ATM06-12SB
TABLEA - Amphenol Alden
0.7. 22; 300 V RMS. 2.0 <50. Disposable ReceptacleAssembly. 2.05. Shown with optional backshell (See TableC) Disposable Receptacle. 1.05. Select this component from TableB. Rear Panel-Mount ReceptacleAssembly. Cable Mount PlugAssembly. 0.90.
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including EV/HEV, Data Center, Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.