Search Results for 65 x 6
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
.0651.65 spring pin m7 x .75-6g l 0-80 unf-2a product data drawing material: ... 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf3321-60033-xs www.svmicrowave.com title: proprietary the information contained in this drawing
TRIAXIAL ICP® ACCELEROMETER Revision: B - PCB
Size (Height x Length x Width) .38 in x .82 in x .82 in 9.7 mm x 20.7 mm x 20.7 mm Weight 0.51 oz 14.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Screw 6 - 32 6 - 32 [4] All specifications are at room temperature unless otherwise specified.
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UG-58/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-24. N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172345. N-Type Straight Crimp Jack RG-8 RG-213 RG-225 Bulkhead 50 Ohm 172108.
Model 355M73/012AD ICP® Accelerometer Installation and Operating ... - PCB
Size (Height x Length x Width) .32 in x 1.10 in x 0.46 in 8.1 x 27.9 mm x 11.7 mm Weight(without cable) .13 oz 3.6 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic [3] Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position ...
Model 037P50 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
TPS-43 6GHz Tapper Series - RFS Technologies
(5.65*1.81*0.98) Net Weight ±10% kg (lb) 0.25(0.55) Temperature Range °C -25 to +65 (+160 for 2hours in an event of fire, encased in DragonSkin Cabinet) IP Level IP66 RoHS Compliant PRODUCT DATASHEET TPS-43 6GHz Tapper Series Broadband Tapper/Unequal Divider for Wireless & Indoor Application, Support 350-6000MHz with various
Adapter Cable - 10 Pin to 6 Pin DT/DST with Airmar Xducer ID®, 1m - Gemeco
Converts 10-pin Furuno Triducer® Multisensor Transducers to Garmin 6-pin requiring depth, speed, and Temperature or depth and Temperature applications ... Country of Origin: USA. Cable-Length: .5 m (1.7') Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803 ...
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm A Key Code
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm B Key Code 2FA1-NBRP-PCB-6 FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm M Key Code 3FA1-NMSJ-C04W0 FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin F Key Code 3FAH-NFSJ-C01W6
Model 682A10 Enclosure, 16x14x6, for housing DIN rail mount modules ...
Size (Height x Width x Depth) 8.47 in x 14.55 in x 16.95 in 215.1 mm x 369.6 mm x 430.5 mm Weight(No Barriers) 15 lb 6.8 kg All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
3rd Order for 2 x 43 dBm Carrier < -150 dBc Grounding DC Ground Standard values based on NGMN-P-BASTA version 10.0 recommendation. ... 7-Band, 14-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1997 mm ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
Vibration test 30 g/10…2000 Hz, IEC 60068-2-6 (excluding resonant frequencies)/ RH5-J: 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... RoHS compliance The used materials are compliant with the requirements of EU directive 2011/65/EU and EU regulation 2015/863 as well as UKSI 2022 No. 622 with amendments
Spindler ICP Industrial Accelerometer - PCB
Size (Hex x Height) 9/16 x 1.0 inch 9/16 inch x 25.4 mm Weight (without cable) 1.1 oz 31 gm Mounting Stud Mounting Thread 1/4-28 Male Mounting Torque (stud) 7 to 8 ft-lb 9.5 to 10.8 N-m Mounting Torque (hex nut) 2 to 5 ft-lb 2.7 to 6.8 N-m Sensing Element Ceramic Shear Housing Material Stainless Steel Sealing Welded Hermetic
Duplex Filters DPF 3/6-HX-150 - amphenolprocom.com
The DPF 3/6-HX-150 is a six-cavity high-power mobile or base station duplexer for the 112 - 136 MHz band. This type of filter uses six large 40 x 40 mm cavities, all equipped with 3.5 mm silver-plated helical resonators, diameter 19 mm. The use of large cavities and resonators means higher Q, resulting in smaller duplex spacing with lower loss.
Model 352C67 ACCELEROMETER KIT Installation and Operating Manual - PCB
Temperature Range(Operating) -65 to +200 °F -54 to +93 °C [2] Temperature Response See Graph See Graph [1] Base Strain Sensitivity <0.005 g/µε <0.05 (m/s²)/µε [1] Electrical ... A - Adhesive Mount [6] Supplied Accessory : Model 080A90 Quick Bonding Gel (1) replaces Model 080A15
Ultra-Flexible High-Voltage Shielded Composite Wire High-Voltage Series
Temp Range -65 to 260 °C Electrical Voltage Rating 1,000 V Dielectric Withstand 3,000 V Corona Extinction 1,000 V P/N Wire Size (AWG) Conductor Stranding Number x AWG ... HVW-260-1NJ-6N-FLX 6 1045 x 36 0.192 (4.88) 0.208 (5.28) 0.233 (5.92) 0.255 (6.48) 0.277 (7.04) 0.285 (7.24) 0.490 (1.61) 121 (182) HVW-260-1NJ-4N-FLX 4 1665 x 36 0.265 (6.73 ...
Whip Antennas MU 908-X/... - AMPHENOL PROCOM
Approx. 65 mm / 2.56 in. Weight: X-version : Approx. 120 g / 0.26 lb. XP4-version : Approx. 260 g / 0.57 lb. Mounting: 18 mm dia. hole: Ordering Designations. Model Product No. ... The oblong X-mount is especially suitable for mounting on the often very narrow strip on the rear wing between the trunk lid and the side of the car. Mounting can ...
main | S/S #10 x 24 Stud, 0.75" Tall, 1.25" Base, 6 Pack
S/S #10 x 24 Stud, 0.75" Tall, 1.25" Base, 6 Pack. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Temposonics II
6.1 General 21 6.2 Transducer Connections 22 6.3 Digital Counter Card Connections 24 6.3.1 Latch Pulse 25 6.3.2 Protocol 25 6.3.3 Latch Inhibit Input 25 6.4 Counter Cards - Natural Binary Output 26 6.5 Counter Cards - BCD Output 29 6.6 System Calibration 32 6.6.1 Re-zeroing the Digital Counter Card 32 6.6.2 Scaling the Digital Counter Card 37 ...
2X 0-80 UNF-2B THRU SPRING PIN - svmicrowave.com
.0651.65 1/4-36 uns-2a spring pin.0531.35 2x 0-80 unf-2b thru material: ... 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2921-61506-xs www.svmicrowave.com title: proprietary the information contained in this drawing