Search Results for 65 x 6
Model 352B30 Ceramic shear ICP® accel., 10 mV/g, integral 10-32 ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Wire Tie Mount-Large Black Footman's Strap - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary n/a without the written permission of any reproduction in part or as a whole interpret dimensions and tolerances 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
Model 352C22/NC | PCB Piezotronics
-65 to +250 °F-54 to +121 °C: Temperature Response: See Graph %/°F: See Graph %/°F [2] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC ... Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Product Documents. Product Specifications
TIE WRAP BACKSHELLS - Amphenol PCD
Contact backshellsamphenolpcd.com TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /53 - 10 W SERIES
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
-65: Termination Style: PCB - Through Hole: Products Related To Your Application. BNC Straight Bulkhead Jack to MCX Right Angle Plug B4855R 75 Ohm 3 M 12G 095-850-242M300. MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized 919-423J-71P12G.
Base Station Antennas
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
T RSERIES - temposonics.com
Vibration Rating: 5 g/10-150 Hz/IEC standard 68-2-6 PROFILE-STYLE (RP MODEL) Electronic Head: Aluminum die-cast housing Sensor Stroke: Aluminum profile Sealing: IP 65 Mounting: Adjustable mounting feet or T-slot M5 nut in base channel Magnet Type: Captive sliding magnet or floating magnet ROD-STYLE (RH MODEL) Electronic Head: Aluminum die-cast ...
RELIABLE SOLUTION FOR HARSH APPLICATIONS - Amphenol CS
Dimensions 1.27mm (.050in.) x 1.27mm (.050in.) with double : row contact grid ... 65.278. 2.570. Note 1 - Refer to product drawing for availability of tape and reel packaging. Surface-Mount Header 7.57mm (0.298 in) Surface-Mount Header 5.7mm (0.226 in) TECHNICAL INFORMATION ...
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
Max. input load rating 250A @ 45°C per panel (De-rated to 180A @ 65°C) Short circuit withstand rating 5000A Nominal power loss at full load Less than 45W per side @12,000W full load per side (250A x 48V); 250A @ 45°C per panel Percentage of full power dissipation at nominal voltage Less than 0.5% Max. input interrupt device 125% of panel ...
68273F0E - Amphenol Antenna Solutions
Shipping Dimensions (Length x Width x Depth) mm (in) 780 x 415 x 282 (30.7 x 16.3 x 11.1) 4-Port Antenna 698-960 | 1695-2690 MHz 68273F0E 2-Band, 4-Port, 65°, XPOL, Panel Antenna, Fixed Tilt, 590 mm 65° 590 mm REV010423I CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 3 of 4
XPOL panel antenna 65°, 15 dBi, 380 - 470 MHz
XPOL panel antenna 65°, 15 dBi, 380 - 470 MHz BESCHREIBUNG The 760/766 series of UHF Panel antenna has been designed for TETRA / UHF Trunked Radio applications, offering a stable performance an PIM specification over a wide bandwidth. ... 6° Tilt 380 - 470 MHz XPOL panel
PRODUCT DATA DRAWING - SV Microwave
.40110.17 .0651.65.150 max3.81 max panel 1/4-36 uns-2a rp material: rp body & sleeve: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582, type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b
HEX654CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 13.8|16.8|16.8 dBi, 0-14°|0-10°|0-10°, 1298 mm (51.1 in)
I-ATP5-43-698/3800M - Indoor MI - RFS Technologies
65: 60: 55: Impedance, Ohm: Ω: 50: Polarization: Vertical and Horizontal: Intermodulation (IM3)-153dBc (2 x 43dBm) Total Input Power max. W: 50: Material. Radome Material: ABS: Radome Color: White (RAL9003) Temperature Specifications. Operation Temperature °C (°F)-40 to 55 (-40 to 131 ) Testing and Environmental.
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M5-XXX - pcb.com
DOCUMENT EDVPS71M5 REVISION E Page 1 of 6 CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS ... -65°F to +250°F (-54°C to +121°C) Non-operating: -65°F to +250°F (-54°C to +121°C) 5.2 SHOCK LIMITS (In any direction) [1] Half sine pulse at full scale range. ...
Amphenol CS-SASMINTOHD-001 1m (3.3') External 4x Mini-SAS to HD Mini ...
Amphenol 1m (3.3 ft) External 4x Mini-SAS (SFF-8088) to HD Mini-SAS (SFF-8644) Cables function as a "Hybrid Cable"; thus permitting the installer to link up legacy Mini-SAS devices with the latest generation of Mini-SAS HD (High Density) hardware. Amphenol's exclusive Spectra-Strip SKEWCLEAR triple shielded parallel-pair wire guarantees sustained data-rates up to 6.0 Gbps per lane, reduced ...
Model 138M187 Tourmaline ICP® underwater blast sensor, 7.6 ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
DAS High Power Splitters - amphenol-antennas.com
Split Loss (dB): 3 5 6 3 5 6 Amplitude Bal. (dB), Typical: 00 0 0 0 0 Input VSWR: <1.15:1 <1.15:1 <1.25:1 <1.20:1 <1.25:1 <1.35:1 Impedance: 50Ω nominal Power Rating: 500W avg., 3kW pk. ... 0.60 / 0.28 0.65 / 0.30 0.70 / 0.32. Title: iDAS HP Splitters 617-694 Data Sheet-x ID-Comp4.indd Author ...
Model 356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Temperature Range(Operating) -65 to +325 °F -54 to +163 °C J - Ground Isolated Electrical Isolation(Base) 10 8 Ohm 10 8 Ohm Size - Height x Length x Width 0.33 in x 0.47 in x 0.47 in 8.3 mm x 12.0 mm x 12.0 mm Weight 0.13 oz 3.7 gm NOTES: [1] Typical. [2] 250° F to 325° F data valid with HT option only.