Search Results for 77 23
Temposonics
Millimeters Inches 8.5 – 16.5 in. 17 – 22.5 in. 23 – 34.5 in. 35 – 44.5 in. 45 – 50.0 in. 210 – 420 mm 430 – 570 mm 580 – 880 mm 890 – 1130 mm 1140 – 1280 mm Mechanical length + rod addition Fig. 6: Bellows selection table When selecting the bellows option, the appropriate character needs
Miniature Pressure Sensors Signed Original On File
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0039 Rev C Physical Dimensions
t10625ms 109 3.0ghz19 - Amphenol Broadband Solutions
Messenger Galvanized Steel 0.109 2.77 Cable Width --- 0.990 25.1 --- --- ----- --- --- Mechanical Specifications Minimum Bend Radius, in. (mm) 4.5 ( 114) 9 Product Weight ... Outer Conductor 0.23 0.75 Loop 1.09 3.57 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.13 0.43 55 0.45 1.48 85 0.56 1.84 ...
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners ...
Datenblatt GB-M / GB-T Analog - temposonics.com
Temposonics® GB-M / GB-T Analog Datenblatt 6 GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Broschüre 551444 Alle Maße in mm 6/ Beachten Sie die Montagehinweise des Herstellers beim Anschluss der Gegenstecker Positionsmagnete Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 7,9 Ø 25,4 Ø 13,5 7,9 Ø 32,8 Ø 23,8 Ø 13,5
HIGH PERFORMANCE OMEGA CLAMPS - アンフェノールジャパン ...
6 System Attachments Amphenol Pcd HIGH PERFORMANCE OMEGA CLAMPS L H C diameter D E.200 dia.315.600.300 A Specifications Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183
Amphenol CS-DSDMDB09MM-010 9-Pin (DB9) Deluxe D-Sub Cable - Copper ...
Buy 10ft Amphenol CS-DSDMDB09MM-010 Cables Direct from the Factory at Cables on Demand. 9-pin (DB9) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...
Marine Antennas CXL 1800-3 - AMPHENOL PROCOM
23 mm / 0.91 in. Height: Approx. 530 mm / 20.87 in. Weight: Approx. 0.35 kg / 0.77 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection:
AMC Cable Assemblies - Amphenol RF
AMC Plug to SMA Plug 23 items; AMC Plug to TNC Jack 55 items; AMC Plug to Unterminated 1 item; Cable Assembly Configuration. AMC Pl R/A to AMC Pl R/A 112 items; ... 26.77 in (680 mm) 1 item; 33.46 in (850 mm) 1 item; 39.33 in (999 mm) 1 item; 39.37 in (1000 mm) 6 items; Frequency (Max GHz) 6 72 items; Armor Option. Without Armor 511 items; IP ...
FEATURED CAPABILITY - TPC Wire
4 80 AMPS 23 MILLIVOLTS 0 150 AMPS 21 MILLIVOLTS Maximum total current to be carried per connector in wire bundles as specified in MIL-W-5088. Contact resistance when tested to MIL-C-39029 will not exceed ... 20 AWG to 0 AWG up to 150 amps > 5000 megohms at 77°F (25°C) per MIL-C-5015. Created Date: 11/15/2017 9:05:01 AM ...
Data Sheet R-Series V RM5 POWERLINK (Doc Part No. 552117)
2 Temposonics® R-Series V RM5 POWERLINK 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
TEMPOSONICS III
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, Velocity (magnitude only) Resolution: 16 bit or 0.025 mm, whichever is greater Non-Linearity: < ± 0.02% of full stroke or ± 0.05 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Outputs: Voltage: 0 to 10 Vdc or +10 to 0 Vdc *; Minimum load ...
PRODUCT DATA DRAWING - SV Microwave
- dcn 43202 03/17 mal approved: checked: drawn: mal 13/03/17 mal 13/03/17 vb 13/03/17 rohs compliant.54213.77.74919.02.1503.81.1543.91 .3057.75.2506.35
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
Distribuidores Internacionais | PCB Piezotronics
Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
Data Sheet E-Series EP/EL IO-Link - Temposonics
I 3 I Temposonics® E-Series EP/EL IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ Magnet slider # 252 182 and # 252 184, U-magnet #251 416-2, block magnet # 403 448 3/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1
C-AT13-6PX-BMXX REV A2 - Amphenol Sine
$7 3; %0;; $ 5(/($6( 1(: '5$:,1* 0$5 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ; 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
Band Pass Filters BPF 4/...-200 - amphenolprocom.com
Model Product No. BPF 4/1-200: 200000989: Add to quote: BPF 4/2-200: 200001166: Add to quote: BPF 4/3-200: 200001882: Add to quote
REACH Certificate of Compliance - allsensors.com
1 4,4'- Diaminodiphenylmethane (MDA) 202-974-4 101-77-9 2 5 -tert butyl 2,4,6 trinitro m xylene (Musk xylene) 201-329-4 81-15-2 3 Alkanes, C10-13, chloro (Short Chain Chlorinated Paraffins) 287-476-5 85535-84-8 ... 23 Lead chromate 231 -846 -0 7758 -97 -6 24 Lead chromate molybdate sulphate red (C.I. Pigment Red 104) 235 -759 -9 12656 -85 -8 25 ...