Search Results for 77 23
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
696-960 / 1695-2700 MHz - amphenol-antennas.com
Horizontal Beamwidth 75° 70° 75° 76° 77° 63° ... Isolation Between Ports 23 dB 22 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (4x) 500 W (4x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape 2 Sectors, Back-to-Back Lightning Protection Direct Ground Mechanical Characteristics
SmartFlex Temperature Sensor: 6m Cable (Spade Lug - 3/8 - TP Copper)
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
696-960 / 1695-2700 MHz - amphenol-antennas.com
CUT070X12Fxyz0 DUAL BAND | 3-SECTOR, CLOVER-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 1219 MM (48.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
60 23.77 24.68 25.60 65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max
Chemical Exposure Test - amphenol-sensors.com
1. For each test, 16 samples of HCPD-5V-U3 are measured at 25°C(77°F) 20, 50, 80% RH. 2. Measured samples are put into the test vessel contained with each liquid chemical. Distance between the chemical and test samples: under 4.0 cm (1.57 in.)
catalogue TV CTVoct2013 WEB0 - Amphenol-Air LB
Tri-Start™ TV-CTV 5 Amphenol Tri-Start™ TV-CTV 10 11 6 7 9 8 13 1 9 7 12 14 4 2 5 1 Coupling nut 8 Receptacle shell 2 Quick coupling thread 9 Contact retention clips
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
pl202y-120-25 6m | Amphenol Global Search | Amphenol
(25°C) and at 1.5 mA constant current or 10 VDC, unless otherwise noted. 2. Includes Linearity (BFSL), pressure hysteresis and repeatability errors. 3. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 4. Consult factory for vacuum applications. NPI-19 Series Specifications Ordering Information 3 4 5
SOUNDEXPERT SOUND LEVEL METER - PCB
77 °F (25 °C) < 2.6 s per day 1/1 and 1/3 Octave Filters 1/1 Octave Filters 8 Hz to 16 kHz 1/3 Octave Filters 6.3 Hz to 20 kHz Filter Selection None, 1/1, 1/3, or 1/1 & 1/3 Frequency Weighting A, C, or Z (unweighted ) Maximum Spectrum Maximum in each band or at broadband Lmax Compliance ANSI and IEC Class 1 Logging and Measurement History
Table of Contents - Martec
How to Order (Commercial) 23 Wall Mounting Receptacle, Military (MS27475 & MS27482), Commercial (JT00 & JTS00) 24 Box Mounting Receptacle, Military (MS27476), Commercial (JT02 & JTS02) 24 Jam Nut Receptacle, Military (MS27477 & MS27483), ... Alternate Keying Positions 77 Insert Arrangements 78 How to Order – Hermetic, Military or Pyle ...
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners ...
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
High-Speed Digital Data Cables - アンフェノールジャパン ...
Wire & Cable High-Speed Digital Data Cables Gigabit, NETflight®, and Maxflite™ Series » Exceptional electrical and mechanical performance » Operating performance from -55 °C to as high as 200 °C » Meets the requirements of aerospace and other harsh environments including FAR 25.853 flammability and Boeing/Airbus smoke
C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C ... - Amphenol
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ ; .(<:$< 5(9'(6&5,37,21 '$7(5(9,6,216