Search Results for 77 23
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
Data Sheet R-Series RP PROFIBUS - Temposonics
2 Temposonics® RP PROFIBUS Data heet Fig. 1: Time-of-flight based magnetostrictive position sensing principle Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
23 23 / h 1.77 44.91 1.62/1.38 41.15/35.05 1.87 47.50 1.75 44.45 0.78 19.81 25 25 / J 1.87 47.47 1.76/1.51 44.70/38.35 2.00 50.80 1.88 47.75 0.85 21.59 M85049 /126 - 11 W
Amphenol MP-54RJ45DNNE-002 Category-5e Ethernet Cable (STP Double ...
Buy 2ft Amphenol MP-54RJ45DNNE-002 Category-5e (CAT-5e) Double-Shielded Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting ...
550573 B WIRING - CANbus OUTPUTS RG Connector - Temposonics
WIRING - CANbus OUTPUTS TEMPOSONICS® III INSTALLATION CANBUS OUTPUT m 550573 B CONNECTORS RG Connector Pin No. Wire Color Function 1 Gray CAN-L 2 Pink CAN-H 3 Yellow No Connection
NTC Type NDP - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
ABS Coaxial Cable Product Type: T11TQP77-LTV (AA) Black -072M / T-GNGN
77% Aluminum Braid Moisture Inhibiting lifeTime® APA Laminate Shield (QuickPrep) Black PVC Jacket w/ Rodent Repel™ Animal Aversive Additive 2 Green Tracer Stripes 0.072” Galvanized Steel Messenger Cable Ordering Information Part Number Description NEC / CSA Listing 011E77V84BK6550000R1 T11TQP77-LTV (AA) Black -072M / T-GNGN None
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
Quad 10GBASE-T to XAUI Converter - Amphenol Aerospace
23 CH 1 XAUI 3 Rx- 24 CH 2 XAUI 3 Rx- 63 CH 3 XAUI 3 Rx- 64 CH 4 XAUI 3 Rx- ... 37 MDIO 38 MDC 77 Spare 78 Spare 39 Spare 40 Spare 79 Spare 80 Spare Ribbon Connector - QTH-040-01-H-D-DP-EM2 Board Connector - QSH-040-01-H-D-DP-K Board connector must be used with
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
ABS Coaxial Cable Product Type: T10875JBX - amphenolbroadband.com
750 1.29 4.23 870 1.41 4.63 1000 1.53 5.02 1100 1.61 5.28 1200 1.69 5.54 1218 1.70 5.58 1300 1.76 5.77 1400 1.84 6.04 1500 1.93 6.33 1600 2.00 6.56 1700 2.05 6.73 1794 2.12 6.96 1800 2.13 6.99 . Author: Timothy Cooke Created Date: 11/2/2017 10:09:02 AM ...
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F