Search Results for 77 23
LCF38-50J - 3/8" CELLFLEX® Low-Loss Foam-Dielectric Coaxial Cable
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 1 0.34 0.1 21.59 100 3.43 1.04 2.12
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
NTC Miniature Series - amphenol-sensors.com
Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C ... a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to
2C4U2VX065X12 wGy - Amphenol Antenna Solutions
dB > 23.0 > 23.0 Upper Sidelobe Rejection 20° Sector Above Main Beam dB N/A N/A Cross Polar Discrimination at Mechanical Boresight (0°) dB > 20.0 > 20.0 Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 different band Standard values based on NGMN-P-BASTA version 9.6 recommendation. FIXED & VARIABLE TILT PRODUCT OVERVIEW
NTC Type B Series - amphenol-sensors.com
• Still air at 77°F (25°C): 0.23 second • Plunge into water: 7.0 msec B10 • Still air at 77°F (25°C): 0.5 second • Plunge into water: 10 msec B14 • Still air at 77°F (25°C): 1 second • Plunge into water: 15 msec Dissipation Constant B05 • Still air at 77°F (25°C): 0.045 mW/°C • Still water at 77°F (25°C): 0.23 mW/°C B07
97-3106a-16-9 | Amphenol Global Search | Amphenol
Search Results for 97-3106a-14s-1 AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number
Operation Manual R-Series V Analog 552063 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 6 I h Output A Current V Voltage i Function 1 Position (1 or 2 magnets/outputs) 2 Position and speed (1 magnet and 2 outputs) Specify the maximum speed value in section 3 Position and velocity (1 magnet and 2 outputs) Specify the maximum velocity value in section
Expanded Beam - Amphenol-Air LB
mphenol 6 CNOS is the Pier Side version of CTOS connector. The design provides flexibility for current and future Navy communication requirements both afloat and ashore.
EXCEL|MATE - amphenolpcd.com.cn
77 CHARTS (HVSL 630) Remark: tests carried out on the complete connector. 0A 10A 20A 30A 40A 50A 60A 0℃ 25℃ 50℃ 75℃ 100℃ 125℃ Deratingacc.DINEN60512-5-2:2003-01 Connector:HVSL63A AmbientTemperature C u r r e n t HVSL6mm² Crimp 0A 30A 60A 90A 120A 150A 180A 0℃ 25℃ 50℃ 75℃ 100℃ 125℃ A Deratingacc.DINEN60512-5-2:2003-01 ...
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
NTC Type NK - amphenol-sensors.com
• e.g. code NK701C2*2 for 700 W ± 2% at 77°F (25°C) • Reference temperatures other than 77°F (25°C) • Wire lengths 0.47 in to 1.57 in (12 mm to 40 mm) (±1 mm) Data • Minimum operating temperature: -40°F (-40°C) ... 3/31/2016 8:23:49 AM ...
$PSKHQRO - amphenol-sine.com
5(&200(1'(' 3$1(/ &87287 ; 5 ; ; 5 ; 5 5(&200(1'(' 3&% /$<287 &217$&7 3/$7,1* 3$57 180%(5 3277,1* 25 127
ABS Coaxial Cable Product Type: TX15AT77-V (CATVR) Black
77% Aluminum Braid APA Laminate Shield Black PVC Jacket NEC 820 CATVR Listed Cable Ordering Information Part Number Description NEC / CSA Listing 015T77V05BK2710000R1 TX15AT77-V (CATVR) Black NEC 820 CATVR Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.455 11.56
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
NTC Miniature Series - amphenol-sensors.com
Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C ... a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to
Data Sheet E-Series EH Analog (Doc Part No. 551247)
%PDF-1.7 %âãÏÓ 130 0 obj > endobj xref 130 44 0000000016 00000 n 0000001982 00000 n 0000002167 00000 n 0000002211 00000 n 0000002247 00000 n 0000003662 00000 n 0000003776 00000 n 0000003880 00000 n 0000006530 00000 n 0000006567 00000 n 0000006679 00000 n 0000017915 00000 n 0000018203 00000 n 0000018823 00000 n 0000019600 00000 n 0000029449 00000 n 0000029739 00000 n 0000030305 00000 n ...
Amphenol MP-52RJ11SNNE-100 Shielded Category-5e RJ11 Ethernet Cable (2 ...
Buy 100ft Amphenol MP-52RJ11SNNE-100 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
Sales and Distributors | Amphenol Advanced Sensors
Search for Amphenol Advanced Sensors' products available through our sales and distributor network by category, type, and country.
Chemical Exposure Test - amphenol-sensors.com
1. For each test, 16 samples of HCPD-5V-U3 are measured at 25°C(77°F) 20, 50, 80% RH. 2. Measured samples are put into the test vessel contained with each liquid chemical. Distance between the chemical and test samples: under 4.0 cm (1.57 in.)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
60 23.77 24.68 25.60 65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max