Search Results for 77 23
NTC Miniature Series - amphenol-sensors.com
Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C ... a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to
Data Sheet - Temposonics
Temposonics® GB-Series with threaded flange SSI ata Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 7.9 (0.31)
NTC Miniature Series - amphenol-sensors.com
Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C ... a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
60 23.77 24.68 25.60 65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max
ABS Coaxial Cable Product Information Sheet Type: TX10840J
ABS Coaxial Cable Product Information Sheet Type: TX10840J regulations Document: tx10840j_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2 uncontrolled copy
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
NTC Type B Series - amphenol-sensors.com
• Still air at 77°F (25°C): 0.23 second • Plunge into water: 7.0 msec B10 • Still air at 77°F (25°C): 0.5 second • Plunge into water: 10 msec B14 • Still air at 77°F (25°C): 1 second • Plunge into water: 15 msec Dissipation Constant B05 • Still air at 77°F (25°C): 0.045 mW/°C • Still water at 77°F (25°C): 0.23 mW/°C B07
MS27488-22-2 | Amphenol Global Search | Amphenol
2 Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com H 38999 High Density Contact Part Numbers: Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) Electrical: 22 AWG: 5.0 AMPS
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
Model 4115K-08A Rotary Transformer Torque Sensor Installation and ... - PCB
Model Number 4115K-08A ROTARY TRANSFORMER TORQUE SENSOR Revision: G ECN #: 44335 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 2000 in-lb 225 Nm [1] Sensitivity(± 15 %)(output at rated capacity) 2.5 mV/V 2.5 mV/V [1][3]
ABS Coaxial Cable Product Type: TX10565MS / 109 MESS
ABS Coaxial Cable Product Type: TX10565MS / 109 MESS Document: tx10565ms-109mess_1.8ghz18.docx Revision: 12.03.2018 Page: 2 of 2 uncontrolled copy
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Data Sheet - temposonics.com
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Data Sheet R-Series RP PROFIBUS - Temposonics
2 Temposonics® RP PROFIBUS Data heet Fig. 1: Time-of-flight based magnetostrictive position sensing principle Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
TESTING AND ENVIRONMENTAL
4000 23.50 7.16 0.30 5000 26.80 8.16 0.26 6000 29.80 9.09 0.24 7000 32.70 9.97 0.22 8000 35.50 10.80 0.20 9000 38.10 11.60 0.19 10000 40.60 12.40 0.17 External Document Links Notes Phase stabilized versions available upon request. Phase stabilized versions available upon request. PRODUCT DATASHEET SCF12-50JFN
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 E07 cmHz1/2/W 500K, 1 Hz Time Constant 22 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 29.1 30 30.9 kW Tol. :3 ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Horizontal Beamwidth 75° ± 4.2° 70° ± 3.1° 75° ± 11.6° 81° ± 6.4° 77° ± 9.2° 63° ± 7.7° ... Isolation Between Ports 23 dB 22 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (12x) 500 W (12x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions
Data Sheet R-Series V RH EtherNet/IP - temposonics.com
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)