Search Results for Headers
Headers | Amphenol Global Search | Amphenol
VERSATILE HEADERS WITH BREAKAWAY DESIGN. BergStik® Amphenol FCI Basics 2.54mm unshrouded headers are offered in Surface-mount (SMT), Through-hole (THT), Press-fit (PF), and Pin-in-Paste (PIP) versions. Available in single and double rows from 2 to 72 positions.
Board-Level Connectors | Products - Amphenol
Amphenol ICC offers a comprehensive range of these headers including, vertical DIP, right-angle DIP, vertical SMT, and right angle SMT to meet various customer requirements.
MINITEK HEADERS FOR PIN-IN-PASTE PROCESSES - Amphenol CS
Shrouded and Unshrouded headers and IDC/CTW . receptacles. FCI is adding five new series of Minitek ® Headers to its product range, dedicated to Pin-in-Paste soldering processes. This brochure gives additional information . for the correct use of Minitek ® PiP connectors in the application process. TARGET MARKETS PRODUCTS FOR SOLDER-TO-BOARD ...
DIN 41612 Headers and Receptacles - Amphenol CS
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
10129382 | Amphenol Global Search | Amphenol
EconoStikTM 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μin gold plating in contact and tail. Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129378-910001BLF.
EconoStik 2.54mm Headers - Amphenol CS
.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and v. ing in contact and tail. It support.
74983-302001LF | METRAL HS HEADERS | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
55510 | Amphenol Global Search | Amphenol
Minitek ®, Board/Wire to Board Connectors, Unshrouded Headers - Through Hole - Double row - 20 Positions - 2mm (0.079inch) - Vertical. Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 55510 -520LF.
MINITEK UNSHROUDED VERTICAL HEADERS - Amphenol CS
HEADERS, PIN-IN-PASTE: PART NUMBERS: 8-DIGIT BASE: PART NUMBER PLATING: PIN STYLE POSITIONS : PER ROW PACKAGING: LF: Vertical: 10075024 Right angle: 10072353 Mating Side (mm) Solder Side (mm) Pin Style: 4.00 2.00: 01 02 to 25: Tube without cap : from 04 to 25 pos. U: Tape, availibilty on request: A: PRODUCT: 10075024 : Vertical:
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
HORIZONTAL HEADERS. OVERVIEW. Minitek ® Horizontal SMT Headers enable perpendicular printed circuit board connections on a 2mm grid using surface mount technology. In a typical application the horizontal SMT header is soldered at the edge of the PCB and mates with any of various different types of receptacles.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
AgilBrick™ 1.27mm Board-to-Board Header G802 - Amphenol CS
AgilBrickTM 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, Contact retention: Initial- 30mΩ max., after environmental test- 50mΩ max.
box header connector | Amphenol Global Search | Amphenol
1.27*1.27 box header | Amphenol Global Search | Amphenol Right angle board headers are available as kits and mate to Sofix ® cable connectors. Offers connector and accessories in a single package. 360° shielding with complete system ground interconnection.
BergStik Product Presentation - Amphenol CS
Unshrouded Stacking Headers BergStik ® Unshrouded Header. Dubox ® PCB Receptacle. Dubox ® PCB Receptacle. Dubox ® PCB Receptacle. BergStik ® Unshrouded Header. Dubox ® PCB Receptacle. BergStik ® Unshrouded Header. Vertical. Right-Angle. Coplanar
NUMBER TYPE NUMBER BUS-12-114 PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test, quality, and reliability requirements of Duplex Plated Bergstik® II Headers. This specification is applicable to the termination characteristics of the Duplex Plated Bergstik II Headers.
AgilLink™ 1.20mm Wire-to-Board Header G823H - Amphenol CS
AgilLinkTM 1.20mm wire-to-board header G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol ICC offers a comprehensive range of these headers including vertical and right angle SMT to meet various customer requirements.
CUSTOMIZABLE SHROUDED WIRE-TO-BOARD HEADER - Amphenol CS
Amphenol ICC offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirement. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
DIN 41612 High-Temperature Headers and Receptacles - Amphenol CS
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market.
DIN 41612 HIGH TEMPERATURE HEADERS & RECEPTACLES - Amphenol CS
DIN 41612 High Temperature (HT) series meets the fire safety standards required in Industrial and Transportation market. The 2.54mm pitch DIN HT connectors comply with the relevant standards like. IEC 603-2, NFF 16-101/102 and EN45545-2. § Current Rating: 2A max. Custom loading and other options available on request.
METRAL VERTICAL HEADER AND RIGHT ANGLE RECEPTACLE - Amphenol CS
Metral® vertical headers and right angle receptacles offer high contact density of 250 contacts per 100mm connector length, and a contact pitch of 2mm. They are available in 4 and 5 row versions. Metral® vertical headers can be used with vertical receptacles for mezzanine application. Metral® backplane connectors meet Futurebus+