Search Results for aas-920-614a
NovaSensor NPH Series - amphenol-sensors.com
Solid State Medium Pressure Sensors NPH Series Features • Solid state, high reliability • Standard TO-8 package suitable for PC board mount • Low cost , small size
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
356-157-2 | Amphenol Global Search | Amphenol
AirMax® Power Connectors, Backplane Connectors, 2-Pair, 3 Column, Right Angle Receptacle, Press-Fit. Part Specification Detail. Part Specification Detail.
NTC Type FP07 - amphenol-sensors.com
Title: Thermometrics NTC Type FP07 Fastip Probe Thermistor Author: Amphenol Advanced Sensors Subject: The NTC Type FP Series Fastip Thermoprobes consist of small diameter glass-coated thermistor beads hermetically sealed at the tips of shock resistant glass rods.
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Surface-Mount Pressure Sensor Series - Amphenol
Title: NovaSensor NPA surface mount pressure sensor Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2%
DAT discharge air temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 3000 W ± 1.0% B (25/100) 3988K Operating Temperature Range-40 to 85°C Storage Temperature Range-40 to 90°C Temperature Accuracy
Telaire T8000-R Series
Telaire T8000-R Series Wall Mount CO 2 and Temperature Transmitter with Relay • Gas permeable, water resistant CO 2 diffusion filter prevents particulate and water contamination of the
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
Title: NovaSensor P1301 Low Pressure Silicon Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor P1301 Low Pressure Die is a piezoresistive sensing element measuring 2.7mm x 3.2mm \(0.11in x 0.13in\).
NovaSensor NPC-1220 Series Medium Pressure Sensors
Medium Pressure Sensors NPC-1220 Series Features • 50 mV full scale output (FSO) • ±0.1% accuracy • Interchangeable • Temperature compensated 32°F to 140°F
P330W Eval Kit P - amphenol-sensors.com
P330W Eval Kit Absolute Catheter Sensor Evaluation Kit 1F (330µm) Features • Extremely small die: 900µm x 330µm x 120µm cross-section
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Active Incar Sensor - amphenol-sensors.com
Amphenol Advanced Sensors Active Incar Sensor Applications • Fully automated temperature control systems • Active motor temperature sensors Features
n20 252 4051c | Amphenol Global Search | Amphenol
aas-920-614a | Amphenol Global Search | Amphenol ... 920-325J | Amphenol Global Search | Amphenol n20 252 4051c | Amphenol Global Search | Amphenol n 20 252 4113 c | Amphenol Global Search | Amphenol Temperature range : -40°C to+140°C Max. rated voltage : 1000V DC Mating cycles : 50 min. Max. current : (85℃) 2 95mm=400A 2 120mm=450A ...
Protimeter Mini Moisture Meters - amphenol-sensors.com
Specifications Calibration Chart 150 commonly used species Plug in Extension pin probe (Included) Calibration Check device (Included) Case Pouch with belt loop (Included)
Telaire 6613 CO Module - amphenol-sensors.com
Telaire 6613 CO 2 Module Small, Compact CO 2 Module Designed to Integrate Into Existing Controls and Equipment The Telaire® 6613 CO 2 Module is designed to meet the volume, cost, and delivery expectations of
920-325J | Amphenol Global Search | Amphenol
920-325j-51j | Amphenol Global Search | Amphenol Model 920 Portable Digital Transducer Instrument can be used with other PCB fastener products (formerly known as our RS Technologies product line) such as the Stationary Torque Tool Transducer, Rotary Torque Transducers, Force Washers, and more.