Search Results for aas-920-614a
Surface-Mount Pressure Sensor Series - Amphenol
Title: NovaSensor NPA surface mount pressure sensor Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Protimeter Mini Moisture Meters - amphenol-sensors.com
Specifications Calibration Chart 150 commonly used species Plug in Extension pin probe (Included) Calibration Check device (Included) Case Pouch with belt loop (Included)
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
A-1325 / A-1326 - Specifications • Operating Temperature Range-40°C to 150°C • Storage Temperature Range-40°C to 150°C • R @ 100°C
NTC Type JI - amphenol-sensors.com
Thermometrics Double Insulated Chip Thermistor with Insulated Wires Features • Waterproof to IP68 • Withstands freeze/thaw cycling • Available using any device in the Thermometrics
162 | Amphenol Global Search | Amphenol
Buy 12m Amphenol GP-IE515546DS-012 Cables Direct from the Factory at Cables on Demand. Premium IEEE-488 GPIB cables by Amphenol combine double shielded 95% copper braid and dual-layer mylar foil for EMI/RFI suppression performance far beyond the IEEE-488 spec.
SurveyMaster - Protimeter
AAS-920-085G - 07/2024 Funksjoner Funksjoner som kan justeres av brukeren: • Autoavstenging 0-10 min. • Holdefunksjon • Bakgrunnsbelysning på/av • Innstillinger på/av • Indikator for tørr, risiko og våt på/av • Innebygd WME-kalibreringskontroll • Periodisk WME-autokalibreringskontroll • Feltkalibrering for ikke-invasiv modus
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TST-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
t6743-40k-e | Amphenol Global Search | Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
detailed in Application Guide AAS-910-290 f C,I2C I²C Clock Frequency 3.4 MHz Symbol Parameter Limits Unit Min Typ Max V SS Voltage Reference 0 - 0 V V dd Supply voltage -0.4 - 3.63 V P Overpressure - - 20,000 mBar V HBM1 Electrostatic Discharge Tolerance – Human Body Model -8 - 8 kV T STOR Storage Temperature -40 - 120 °C Absolute Maximum ...
2 Sensor for Automotive Applications - Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
NTC Type MS - amphenol-sensors.com
Type MS Specifications Epoxy-coated thermistor Type Number Ro@ 77 °F (25 °C) (W)Material System A in mm RL0703-624-73-MS 1K D7.3 0.120 3.05 RL0503-1248-73-MS 2K D7.3 0.095 2.41
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
MMS 2 Moisture Measurement System - protimeter.com
Title: MMS 2 Moisture Measurement System Author: GE Subject: The MMS 2 is a complete moisture measurement system in one easy-to-use robust instrument.
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
detailed in Application Guide AAS-910-290 f C,I2C I²C Clock Frequency 3.4 MHz Symbol Parameter Limits Unit Min Typ Max V dd Supply voltage -0.4 - 3.63 V P Overpressure (Pressure Element only, Non-hermetic package) - - 10,000 mBar V HBM1 Electrostatic Discharge Tolerance – Human Body Model 4 - - kV T STOR Storage Temperature -40 - 120 °C ...
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
NTC Type JD - amphenol-sensors.com
Thermometrics Fast Response Sensor NTC Type JD Applications • Typical applications include electric showers and other water appliances/systems where fast ,
MMS 2 Moisture Measurement System - Protimeter
Title: MMS 2 Moisture Measurement System Author: GE Subject: The MMS 2 is a complete moisture measurement system in one easy-to-use robust instrument.
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Backside Absolute Pressure Sensor Die P1905 Features • Harsh media compatible • Highly reliable, solid state silicon absolute pres-sure sensor die pressurized from cavity side
Thermometrics NTC Type NKA Coating Option Chip Thermistor
Thermometrics NTC Type NKA Coating Option Chip Thermistor