Search Results for aas-920-614a
NPH Series - amphenol-sensors.com
Solid State Low Pressure Sensors NPH Series Features • Solid state, high reliability • Standard TO-8 package suitable for PC board mount • Low cost , small size
Protimeter Hygromaster Thermo-Hygrometer
HygroMaster™-2 Thermo-Hygrometer The HygroMaster-2 is a unique instrument that can be used for spot measurements of humidity and temperature and as a data logger
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high Ventilate Warning • 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Backside Absolute Pressure Sensor Die P1905 Features • Harsh media compatible • Highly reliable, solid state silicon absolute pres-sure sensor die pressurized from cavity side
SurveyMaster - Protimeter
AAS-920-085G - 07/2024 Funciones Funciones ajustables para el usuario • Apagado automático de 0 a 10 minutos • Función de espera • Retroiluminación encendida/apagada • Alarma encendida/apagada • Indicadores de seco, en riesgo y húmedo encendidos/apagados • Control de calibración de WME integrado
TSD-10 Turbidity Sensor - amphenol-sensors.com
TSD-10 Turbidity Sensor The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NTC Type MS - amphenol-sensors.com
Type MS Specifications Epoxy-coated thermistor Type Number Ro@ 77 °F (25 °C) (W)Material System A in mm RL0703-624-73-MS 1K D7.3 0.120 3.05 RL0503-1248-73-MS 2K D7.3 0.095 2.41
NTC Type JD - amphenol-sensors.com
Thermometrics Fast Response Sensor NTC Type JD Applications • Typical applications include electric showers and other water appliances/systems where fast ,
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
NTC Type JW, JC - amphenol-sensors.com
Type JW Specifications Description NTC or PTC chip thermistor on a ceramic/metal shoe assembly sealed in a polymer housing and provided with flexible twin cable connections.
Telaire T5100 Series - amphenol-sensors.com
Title: Telaire T5100 Wall Mount CO2 Transmitter Author: Amphenol Advanced Sensors Subject: Telaire T5100 Series is a low-cost, high performing CO2 transmitter for the building controls market.
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
2 Sensor for Automotive Applications - Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
t6743-40k-e | Amphenol Global Search | Amphenol
Telaire T6743 Automotive CO2 Sensor - amphenol-sensors.com The Telaire® T6743 is an automotive-qualified CO2 sensor for in-cabin applications.
Thermometrics JS8845 Fluid Temperature Sensor - Pipe Clip
2 JS8845 Specifications Typical Circuit Diagram Operating Temperature-40°C to 125°C Storage Temperature-40°C to 125°C R @ 25°C JS8845A: 2.7kΩ ±5%
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
A-1325 / A-1326 - Specifications • Operating Temperature Range-40°C to 150°C • Storage Temperature Range-40°C to 150°C • R @ 100°C
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NPI-19 NovaSensor Sensors
NPI-19 Series Medium Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls
lvp01-bpma-012 | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C