Search Results for aas-920-614a
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
Telaire SM-UART-01L+ Laser Dust Sensor - Amphenol
3 SM-UART-01L+ Electrical Characteristics Name Part No. Description Manufacturer Connector A1251WR-8P 1.25mm pitch CJT Housing A1251H-8P Terminal A1251-TP Connector Alternative Connectors
Telaire SMART Dust Sensor SM-PWM-01S - amphenol-sensors.com
AAS-920-718A 05/2018. Title: Telaire SMART Dust Sensor SM-PWM-01S Author: Amphenol Advanced Sensors Subject: Telaire SM-PWM-01S SMART Dust Sensor detects dust particle concentration in air by using an optical sensing method where an infrared light emitting diode (IR LED) and a photosensor are optically arranged in the device.
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
Thermometrics NTC Type MA Biomedical Chip Thermistors
Type MA Specifications MA100 Designed for use in catheter assemblies, these sen-sors are available with nominal resistance values of 2252, 3000, 5000, and 10,000 Ω at 77°F (25°C).
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NPI-19 Series NovaSensor Low Pressure Sensors
NPI-19 Series Specifications Operating Constant Current (1.5 mA) Constant Voltage (10 V) Value Notes Value Notes General Pressure Ranges 2 .5 PSI 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
SurveyMaster - Protimeter
AAS-920-085G - 07/2024 Caratteristiche Caratteristiche regolabili dall'utente: • Spegnimento automatico 0-10 min. • Funzione di attesa • Accensione e spegnimento della retroilluminazione • Cicalino on/off • Indicatore asciutto, a rischio e bagnato on/off • Controllo di calibrazione WME integrato • Controllo periodico dell ...
2 Sensor for Automotive Applications - Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
VZ89TE I2C Communication - amphenol-sensors.com
VZ89TE I2C Communication Theory of the operations: When the device is connected to the I2C bus line, the device is working as a slave device. The mas-ter can write/read data to/from VZ-module using the I2C interface commands.
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
MMS 2 Moisture Measurement System - Protimeter
Title: MMS 2 Moisture Measurement System Author: GE Subject: The MMS 2 is a complete moisture measurement system in one easy-to-use robust instrument.
Type YQ Series - amphenol-sensors.com
Ordering Information Group Code R25Ω Int (A) It (A) Imo (A) A max. B max. mm inch mm inch 265Vrms Tb=120°C YQD120N0006 6 0.39 0.78 3.1 17.5 0.69 5 0.2
NovaSensor NPC-1210 Medium/Low Pressure Sensor
The code number to be ordered may be specified as follows: NPC-1210 (Medium Pressure) Code Pressure Range 005 5 psi (0.3 bar)
NPX1 NovaSensor Sensors
NPI-12 Series Stainless Steel Media Isolated Sensors Applications • Low-cost media isolation • 0.20 mV/V/psi sensitivity • Operating temperature 50°F to 104°F
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559