Search Results for aas-920-614a
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Water Temperature Sensor - Amphenol Sensors
AAS-920-542A-Thermometrics-WTS-032714-web Download. 967 Windfall Road St. Marys, PA 15857, US Ph: (814) 834-9140 [email protected] At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our ...
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
71-533724-14-19 p w | Amphenol Global Search | Amphenol
pressure plus the ambient pressure of 14.7 psia. If the same car tire travelled to 10,000 feet, the NPP-301 would still measure 44.7 psia, but a tire gauge will read 34.6 psig (44.7-10.1), because the ambient pressure is only 10.1 psia.
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
10-779778-08p | Amphenol Global Search | Amphenol
Cable Pull Out Force 162 lbs for 10 minutes per EIA/TIA-455-6 Cable Sealing Flexing 200 cycles at 180° flex per EIA/TIA-455-1 Impact 8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch flame for 60 seconds unmated per EIA/TIA-364-81 Operating Temperature -28°C to +65°C
npc-1210-030-d-1-l | Amphenol Global Search | Amphenol
Silicon micromachining techniques are used to ion implant piezoresistive strain gages into a Wheatstone bridge configuration. The NPC-1210 Series offers the added advantage of superior temperature performance over the temperature compensated range of 0°C to 60°C (32°F to 140°F).
2252 | Amphenol Global Search | Amphenol
2252 f sc30f232v sc30f232w 3000 f sc30f302v sc30f302w 5000 f sc30f502v sc30f502w 10000 f sc30f103v sc30f103w 10000 y sc30y103v sc30y103w 30000 h sc30h303v sc30h303w 50000 g sc30g503v sc30g503w 100000 y sc30y104v sc30y104w 100000 g sc30g104v sc30g104w notes: 1.
NovaSensor PT3512 Pressure and Temperature Sensor Die
NovaSensor PT3512 Pressure and Temperature Sensor Die
NTC Type NG Glass Encapsulated Chip Thermistor
NTC Type NG Glass Encapsulated Chip Thermistor
Active Incar Sensor - amphenol-sensors.com
Amphenol Advanced Sensors Active Incar Sensor Applications • Fully automated temperature control systems • Active motor temperature sensors Features
OAT Outside Air Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°C (25°C) 10 KΩ ± 1.5% B (25/85)°C 3957 – 3990 Operating Temperature-30°C to 80°C Storage Temperature-40°C to 90°C Temperature Accuracy
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
2 GE-1711 / GE-1797 Specifications • Operating Temperature Range:-40°C to 180°C • Storage Temperature Range:-40 to 150 °C • R @ 25°C :
MMS 2 Moisture Measurement System - protimeter.com
MMS3 Specifications Operating Temperature 32°F to 122°F (0°C to 50°C) Batteries (Included) 2 x AA Alkaline Batteries ~ 2700mAH Gross Weight 10.9 oz (309 g) – Instrument only with batteries
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-115MLThermometrics IR Module Author: GE Subject: The ZTP-115ML infrared module is used for non-contact surface temperature monitoring.
seal n | Amphenol Global Search | Amphenol
C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included.
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340