Search Results for aas-920-614a
Thermometrics Surface Mount Devices - amphenol-sensors.com
Features • Nickel barrier tin plated terminations for soldering • High sensitivity to changes in temperature • Wide operating temperature range -40°F to
Thermometrics Mid-Temperature Range Probe
Mid-Temperature Range Probe Features • Wide variety of applications • Low price • Many mounting options • Very broad temperature range • Wide variety of materials and resistances
162 | Amphenol Global Search | Amphenol
P162 Specifications Performance Parameters(1) Value(4) Units Notes Pressure Range -50 to 300 mmHg Gage Operating Temperature 50 to 122 °F (10°C to 50°C) Excitation 1 to 8 Volts AC or DC
tvpsiyy-11-7p8ny | Amphenol Global Search | Amphenol
11.46 mm: Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Filter By.
162 | Amphenol Global Search | Amphenol
Wo zuverlässige Verbindungen gefragt sind, ist Amphenol-Air LB die erste Wahl. Unsere innovativen Steckerlösungen garantieren die sichere Übermittlung von Daten in den Bereichen Luftfahrt, Wehrtechnik, Industrie und die verlässliche Bereitstellung von Energie, wo immer sie benötigt wird.
2 Sensor for Automotive Applications - Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Title: Thermometrics TG Series NTC Thermistors Author: Amphenol Advanced Sensors Subject: Glass-sealed radial type thermistors featuring high resistance and accuracy
jc-ntc-26 | Amphenol Global Search | Amphenol
RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:[email protected] www.pcbloadtorque.com
162 | Amphenol Global Search | Amphenol
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
Title: NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires Author: GE Subject: Resistant to moisture ingress, the NTC Type JM thermistor uses any device in the standard DK range, and works in air conditioning evaporators to prevent inefficiency due to icing.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NovaSensor Filtration Air Restriction (FAR) Sensor
Title: NovaSensor Filtration Air Restriction (FAR) Sensor Author: Amphenol Advanced Sensors Subject: For improved air filtration system performance, Amphenol s new FMA series of Filtration Air Restriction (FAR) Sensors accurately measure the pressure loss across a variety of air filtration devices utilizing Amphenol s high ó·; »Fû×ø æ pdÖ ï nòS 5ýOq¨4ï© ]T ÙÁë[Í+:o? » Õõö ...
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
NovaSensor NPH Series Solid State Low Pressure Sensors
Title: NovaSensor NPH Series Solid State Low Pressure Sensors Author: Amphenol Advanced Sensors Subject: NovaSensor NPH Series of Solid State Low Pressure Sensors consist of an integrated circuit silicon sensor chip housed in a standard TO-8 electrical package that is printed circuit board mountable.
Thermometrics Meat Probe - amphenol-sensors.com
Title: Thermometrics Meat Probe Author: Amphenol Advanced Sensors Subject: The Thermometrics meat probe sensor is used to measure the temperature of cooking foods.
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
162 | Amphenol Global Search | Amphenol
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C