Search Results for aas-920-614a
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
npc-1210-015-a-1-s | Amphenol Global Search | Amphenol
All values measured at 77°F (25°C) and at 1.0 mA constant current , unless otherwise noted. 9. Reduced performance outside compensation range.
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Title: Thermometrics TG Series NTC Thermistors Author: Amphenol Advanced Sensors Subject: Glass-sealed radial type thermistors featuring high resistance and accuracy
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Output mode Temperature(UART protocol) Temperature Range-20°C ~ 100°C Operating Temperature-20°C ~ 100°C
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Output mode Temperature(UART protocol) Temperature Range-20°C ~ 100°C Operating Temperature-20°C ~ 100°C
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
co2传感器 | Amphenol Global Search | Amphenol
Telaire T8041 and 8042 CO2 duct probe transmitters Created Date: 3/13/2014 7:52:45 AM ...
sc30f103v | Amphenol Global Search | Amphenol
Description RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately Downloads FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb) FM4-NZSJ-C30W0 STP 3D Model (Size: 5728 kb ) ... mfk2252aw-001-tl30g-50 ...
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
Title: NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires Author: GE Subject: Resistant to moisture ingress, the NTC Type JM thermistor uses any device in the standard DK range, and works in air conditioning evaporators to prevent inefficiency due to icing.
Thermometrics Surface Mount Devices - amphenol-sensors.com
Features • Nickel barrier tin plated terminations for soldering • High sensitivity to changes in temperature • Wide operating temperature range -40°F to
OAT Outside Air Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°C (25°C) 10 KΩ ± 1.5% B (25/85)°C 3957 – 3990 Operating Temperature-30°C to 80°C Storage Temperature-40°C to 90°C Temperature Accuracy
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in