Search Results for amf 30-05-s
Industrial | Markets - Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.
SP-xxML-43F-JJ - Amphenol Antenna Solutions
SP-xxML-43F-JJ
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
Our 30 years of experience building cable assemblies and a crack engineering liaison team enable us to provide reverse engineering assistance for even the most challenging projects. Through design liaison services and hands-on engineering support, we work closely with our customers to develop prototype designs fast and accurately.
FP16X2-2.54-SL-1 - Sheet1 - Amphenol Ardent Concepts
4.30 2 places around tooling holes metal clearance 0.069 0.05 + 3.73 1.75 slip fit 1mm dowel pin-0.041+ 0.00 +0.03 1.05 0.000 0.001 slip fit 1.5mm dowel pin 0.000 0.00 0.03-0.061+ 0.26 0.010 slot lenght detail v scale 10 : 1 no soldermask 2x 1.78 0.070 0.060 1.52 2x antipad first return plane 2x 0.040 typ 1.02 flat within +/-.02mm area must be ...
IR600 Datasheet - SGX Sensortech
• No moving part s • Ambient temperature rangeResistance to corrosion • for operationImmunity from ‘poisoning’ • Reliable fail -safe operation ... CSA C22.2 No.30 (M1986) CSA C22.2 No.142 (M1987) FM 3600 (Nov 1998) FM 3615 (Feb 2006) Product Marking: II 2G Ex db IIC T5 Gb Class I Groups B,C&D Certified Manufacturing
SPECIFICATIONS - RELEASED 13-301 ELECTRICAL A ADDED MARKING 15-277 ...
a date approved b mil-std-100 & 1000 eco # c d written permission of xma corp. 5 4 4 c dias concentric <.003 t.i.r. b apply before / after processing see note
Door Explorer - Marport
Power 30 Configuring Positioning Signal Settings 31. Configuring the Echo Sounder 32. Calibrating the Pitch and Roll 34. Applying Offsets to Measurements 36. ... Door Explorer is compatible with the following versions of Marport's software and equipment. Mosa2. 02.07.x or later Scala2. 02.04.x or later Mx receiver firmware. 08.01.01 or later Dock.
KAYE Global Contacts
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
Application Note - Temposonics
Phone: +44 79 21 83 05 86 E-Mail: info.uk@temposonics.com SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: + 86 21 3405 7850 E-Mail: info.cn@temposonics.com JAPAN Branch Office ... 8/11/2023 11:38:30 AM ...
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Defense | Markets - Amphenol
SV Microwave’s new Edge-Lock PCB connector series is designed to pull the connector's contact lane into the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. ... CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 ...
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1)
Duplex Filters DPF 2/55 - amphenolprocom.com
The DPF 2/55… is a 10-cavity duplex filter for duplex radio transcivers. This duplexer is delivered in a low band version type DPF 2/55 L, tunable within 138 - 156 MHz and a high band version type DPF 2/55 H, tunable within 152 - 175 MHz.
EU22.019 A EU Declaration of Conformity EU Konformitätserklärung ...
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. 2351-9587-0 · Fax +492351-56491 - +49-info.de@temposonics.com · temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dipl.-Ing.
FFP3X316SN0501 - Sheet1
2x 2.30 2x 3.40 2x 5.26 11.14 2x 12.70 2x 16.000 2x 2.30 2x 3.40 2x 5.26 11.14 2x 12.70 ... .05 x y a 4x r2.00 r0.80 5.44 4x 3 6 drilled and reamed m1.5 dowel pin m2 screw clearance hole 4x 2.40 thru slip fit non-plated through hole 6.27 37.75 5 1.55 0.00 +0.03 thru 4x 24.79 9 9 9 9 8 8 10 10 10 10 ground area no vias in no vias allowed, detail ...
SIMM3023SN - Amphenol Air LB
Module For crimped contacts Socket Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N Toggle Nav. Search. Search ... ABS1694 brackets - S type ; ABS1695 brackets. ABS1695 brackets - A05 type ; ABS1695 brackets - A06 type ; ABS1695 brackets - A07 type ; ABS2225 brackets.
A3 - RELEASE NEW DWG FORMAT 26DEC13 DRP - Amphenol Australia
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...