Search Results for amf 30-05-s
mTACh | Fiber Optic Connectors | Hermaphroditic Connector
The mTACh is a compact 2- Channel Fiber Optic Connector and a hermaphroditic connector that offers high-performance for broadcast and military use
Level Plus - Temposonics
module must be installed in the transmitter’s elec-tronics housing. Upgrading from a C4 to an A4 transmitter is a simple procedure and can be done in the field by a qualified technician. ... (-30 to 160°F) Vessel Pressure: 6.894 MPa (1000 psi) maximum Materials (wetted parts): 316 Stainless steel standard, other material available optionally ...
Amphenol Pcd
2 Visit amphenolpcd.com for more information TABLE OF CONTENTS Introduction Typical Applications Mil-DTL-24308 Connector Technical Specifications Ordering Information Assemblies I
Base Station Archives - Page 37 of 41 - Amphenol Antenna Solutions
Base Station Archives - Page 37 of 41 - Amphenol Antenna Solutions
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF ... (.05 mm) .003 in (.08 mm) Minimum Lead Length: .250 in (6.3 mm) .250 in (6.3 mm) .250 in (6.3 mm) Lead Material: Platinum Alloy Platinum Alloy Platinum Alloy Material System: Nominal Nominal
Comments on: - amphenolsensors.com
Connecting Your World Through Sensor Innovations ... Comments on:
RT0W0106SNH03 Square Flange Receptacle, Female with Silicone Seal ...
RT0W0106SNH03 Receptacle, Square Flange, 6 Position, Female, Shell Size 10, with Silicone Seal. Compatible to part # UT0W0106SH
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF ... (.05 mm) .003 in (.08 mm) Minimum Lead Length: .250 in (6.3 mm) .250 in (6.3 mm) .250 in (6.3 mm) Lead Material: Platinum Alloy Platinum Alloy Platinum Alloy Material System: Nominal Nominal
Termination Load - amphenol-antennas.com
Power 30 W Intermodulation (2x43 dBm) ≤ -160 dBc Impedance 50Ω Mechanical Characteristics Dimensions (Length x Width x Depth) See Dimensional Drawing Below Connector Type (xx) 4.3/10 Female (43M) Environmental Characteristics Operating Temperature -35° C to +55° C Application Indoor / Outdoor Standard IP65 REV120517CC www.amphenol-antennas ...
Temposonics
Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (stroke length dependent) Dielectric withstand voltage: 500 V, (DC ground to machine ground) Connection type: 6-pin male D60 connector Electronic head: Aluminum housing Sensor extrusion: Aluminum (Temposonics ...
SKCER92LG1001 - Sheet1
scale 30 : 1 92 plcs 1.32 free length 1.09 compressed height section c-c scale 5 : 1 section d-d scale 5 : 1 1.39 3.49 2.39 1.45 y y x x.05 x.05 y 92-contact pin -0.00 1.00 pitch ... 11 contacts at 1mm pitch 10.00±0.05 1.00 pitch 1.00 alignment pin 10.00±0.05 11 contacts at 1mm pitch. title: skcer92lg1001 - sheet1 author: serg created date: 3 ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
main | B45 50/200kHz, 600W, w/ FB, Furuno 8-Pin, DT
B45 50/200kHz, 600W, w/ FB, Furuno 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ICP® PRESSURE SENSOR - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC ... Date: 05/31/2024 Date: 05/31/2024 Date: 05/31/2024 Date: 05/31/2024 23894 Entered: ND Engineer: AJA Sales: MV Approved: RPF Spec Number: Phone: 716-684-0001
APXVBB4L26H2_43-C-I20, -A-I20, -C-I20S, -A-I20S
12-Ports, X-Pol, Panel Antenna, 2.7m, 2x 690-960/4x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional
HPX-19x-NF-CC (1) - Amphenol Antenna Solutions
HPX-19x-NF-CC (1) - Amphenol Antenna Solutions
ICP® ACCELEROMETER - pcb.com
Excitation Voltage 19 to 30 VDC 19 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.4 to 2.2 sec 0.4 to 2.2 sec Settling Time(within 10% of bias) ≤ 10 sec ≤ 10 sec Spectral Noise(1 Hz) 7,500 µg/√Hz 73,500 (µm/sec2 ...
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER
Model Number 601A01 PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: J ECN #: 55435 Performance ENGLISH SI Sensitivity(± 20 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range ± 50 g ± 490 m/s² Frequency Range(± 3 dB) 16 to 480,000 cpm 0.27 to 8,000 Hz [2]