Search Results for amf 30-05-s
NTC Thermistors Type RL14 - amphenol-sensors.com
rl1404-32.8-59-m 50 d5.9 3096 0.130 3.30 5.5 10 rl1403-125-73-k 200 d7.3 3468 0.120 3.05 5.5 6 rl1403-119-85-k 200 d8.5 3772 0.120 3.05 5.5 6 rl1404-156-73-k 250 d7.3 3468 0.130 3.30 5.5 6 ... rl1403-578-95-k 1k d9.5 3965 0.120 3.05 5.5 6 rl1403-873-97-k 1.5k d9.7a 3972 0.120 3.05 5.5 6 rl1404-1164-97-k 2k d9.7a 3972 0.130 3.30 5.5 10 rl1403 ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Technical features - rfstechnologies.com
2000 - 3000 MHz: 1.06 (30.71) 3000 - 6000 MHz: 1.10 (26.44) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 716M-43F Coaxial Adapter 7-16 Male - 4.3-10 Female
VPX DC/DC POWER SUPPLY - amphenol.co.jp
12V A.C.S 3.3Vaux P.C.S (A.C.S optional) 3) MIL -STD 704(A F) Transients Under 18V and Starting transients Isolation Over 20 MΩ at test voltage: 200V between Input and Output 200V between Input and Case 100V between Output and Case 2) Efficiency Up to 91.5 % (see Para.4) Line/Load regulation EMC Qualified to: -STD 461G1 CE101, CE102, CS101,
Features - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Cal. Board and S Parameter P1 Frequency Range MHz 3300-4200 MHz 3300-3600 3600-3800 3800-4200 Coupling between Cal. Port to Input Port dB -26 ± 2 Coupling Amplitude Accuracy dB ≤ 0.9 Coupling Phase Accuracy degrees ≤ 7° VSWR --- ≤ 1.5 Maximum Power Watts 50 W ISO Co-Polar at 2-6° Tilt dB ≥ 19
Product Portfolio - Amphenol Aerospace | Products
High Power and High Voltage Connectors have been a part of Amphenol Aerospace’s legacy since World War II. While we still supply decades-old power connectors for military ... R-VPX Evolution 2.0 VITA 46.30 Connectors; R-VPX Evolution; R-VPX VITA 46 Connector System; VITA 66.1 and 66.4; Power Products. High Power Connectors. High Voltage 38999 ...
W85-19-x28(2) - Amphenol Antenna Solutions
W85-19-x28(2) - Amphenol Antenna Solutions
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-188ML uses 4-wire connections: two signals for I2C output, single power supply and ground. The field of view of each element of ZTP-188ML is about ±26 (Horizontal) degrees for 50% normalized output. The total size is only 30 mm X 28 mm.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1)
Website Registration - amphenol-ns.com
After registering, here's what you can access: Order status with planned ship dates and tracking numbers once your order ships; Invoices ; Pack slips ; Visibility to shipping location; Confirmation of the planned Ship To and Ship Via in our system. For each order, you can also subcribe to receive email notifications for ship dates.
TPS6-43-350/6000 - Broadband Ta - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Cool boxes and accessories - el-cab.com.pl
the customer’s detailed specifications. Our products are used in mobile as well as static installations. Speed, flexibility and many years of experi-ence in manufacturing and develop-ment make the company a strong and reliable partner in the industry. TM – Products Since its founding, TM has been pro - ducing components for mobile
1/4 CELLFLEX - rfstechnologies.com
1500 17.30 5.27 0.42 1700 18.50 5.64 0.39 1800 19.10 5.82 0.38 2000 20.20 6.16 0.36 2100 20.80 6.33 0.35 2200 21.30 6.49 0.34 2400 22.30 6.81 0.33 PRODUCT DATASHEET LCF14-50JFN 1/4" CELLFLEX® Low loss Flexible Cable; Flame Retardant/ Halogen Free Jacket LCF14-50JFN REV : N REV DATE : 15 Jan 2024
MMS3 Connect App - protimeter.com
MMS3 Connect App - protimeter.com
Naval Fiber Optic Communication Connectors
Fiber Systems International is a leading producer and supplier of fiber optic connectors to the US Navy and naval allies around the world.
News | LID Technologies
This year we are celebrating LID’s 20th anniversary! This milestone represents two decades of dedication, innovation, and unwavering commitment to our customers and community. Since. Read More » Achieving Excellence in Automotive Cybersecurity (R155): Our Journey to ISO 21434 Certification
00206B44A103230525104059 - PCB
2. for us class 2258 04 - process control class 2258 84 - process control certified to u.s. standards
A New Class of Vibration Switch - PCB
The unit’s appearance is very similar to industrial accelerometer and has the same simplicity of installation. In the same time it is based on true RMS vibration velocity measurements switch providing virtual universal ... the Smart Vibration Switch is averaged over a fixed sample period of approximately 30 seconds. The microprocessor then ...