Search Results for amf 30-05-s
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
High Performance Thermal-Magnetic Circuit Breakers 410/520/530-
High Performance Thermal-Magnetic Circuit Breakers 410/520/530-... 2 www.e-t-a.de 1646 1 Surface mounting -1 -2 rail mounting (DIN EN 50 022-35x7,5)
A2 C1403S UPDATE THE APPEARANCE 11/NOV/21 LOUIE TOMMY - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
DPX-261-JJ-43F Archives - Amphenol Antenna Solutions
DPX-261-JJ-43F Archives - Amphenol Antenna Solutions
Temposonics
Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (stroke length dependent) Dielectric withstand voltage: 500 V, (DC ground to machine ground) Connection type: 6-pin male D60 connector Electronic head: Aluminum housing Sensor extrusion: Aluminum (Temposonics ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
4880-6140-dB - XMA - xmacorp.com
The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. ... 0-10, 12, 15, 20, 30. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877 ...
Thermo-Trex® Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving ...
Thermo-Trex® Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving (With & Without Closure) is a protective sleeve that is ideal for harsh environments of flash heat or flame, moisture, chemicals or mechanical abuse.
TECHNICAL FEATURES - rfstechnologies.com
TPS10-43-350/6000 REV : P1 REV DATE : 30 Jul 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time ... 30dB +1.05/-2.5dB@4.9-6GHz Insertion Loss dB 0.2 External Document Links
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1)
RELEASE NEW DWG FORMAT May.10,2014 Drack - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
www.amphenol-sensors.com
www.amphenol-sensors.com
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
B1 - RELEASED DRAWING JUN-30-2014 BEN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE ...
Multimedia 2016 17 - el-cab.com.pl
-30°C – +85°C 2 x BNC/AMP (WxHxD) 163 x 109 x 23 mm Monitor LCM 706 7-inch LCD monitor installation for the connection of up to two cameras or video sources. Mounting the driver‘s seat or in ... 709 with 2x BNC/AMP SM-1-002-05 2x Camera input // Protection class IP 54
Tìm kiếm - Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
Amphenol
Summary / Übersicht / Sommaire 1 Serie 1331/1332 How to order / Bestellschlüssel / Référence 2 - 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 Generalities / Allgemeines / Généralités 5 - 6 Arrangements / Polbilder / Arrangements 7 - 11 Shells / Gehäuse / Boitiers 12 - 15 Bulkhead / Schottdurchführungen / Traversée de cloison 16
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
Interband dB > 28 same band; > 30 different bands Features PRODUCT OVERVIEW Frequency Range (MHz) (2x) 696-960 (4x) 1695-2700 (4x) 3300-4200 Array R1, R2 Y1, Y2, Y3, Y4 P1, P2, P3, P4 Connector 4 PORTS 8 PORTS 8 PORTS Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 0° 2°, 4°, 6° 0°
SS260 50/200kHz, 1kW, w/ FB, Humminbird 14-Pin, DT
SS260 50/200kHz, 1kW, w/ FB, Humminbird 14-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
NTC Thermistors Type RL14 - amphenol-sensors.com
rl1404-32.8-59-m 50 d5.9 3096 0.130 3.30 5.5 10 rl1403-125-73-k 200 d7.3 3468 0.120 3.05 5.5 6 rl1403-119-85-k 200 d8.5 3772 0.120 3.05 5.5 6 rl1404-156-73-k 250 d7.3 3468 0.130 3.30 5.5 6 ... rl1403-578-95-k 1k d9.5 3965 0.120 3.05 5.5 6 rl1403-873-97-k 1.5k d9.7a 3972 0.120 3.05 5.5 6 rl1404-1164-97-k 2k d9.7a 3972 0.130 3.30 5.5 10 rl1403 ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.