Search Results for amphenol medical sensor solution filetype:pdf
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
RF INTERCONNECT SOLUTIONS FOR CAMERA & VISION SYSTEMS - Amphenol RF
• Medical Imaging • Augmented Reality Learn more at amphenolrf.com Amphenol RF can deliver fully functional, custom-designed rapid prototypes in 6-8 weeks with capacity to support high-volument requirements around the world. Automotive camera backs are tested in accordance with USCAR standard. Addition testing may be performed by customer ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
establishing and validating suitable process conditions to prevent damage to the sensor. NPC-100 and NPC-120 Series Specifications The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
effective solution for applications that require calibrated performance. ... with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA ...
Thermometrics Humidity Sensor HS30P - Amphenol
1 Humidity Sensor HS-30P 2 Filter Mesh 3 Lead PBR 4 Case Polypropylene (Color : White) Recommended Handling Practices: • Use only within specified conditions. • Do not disassemble or change any parts. • Do not touch sensor element. • Do not apply any direct current to the sensor. • Do not touch the film and the surface of the sensor.
NTC Type B Series - amphenol-sensors.com
Amphenol Advanced Sensors Features. 2 Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-
Fluid Temperature Sensor - Pipe Clip - Amphenol
The JS8741 Integrated Pipe Clip Surface Temperature Sensor is a clip-on temperature sensor that monitors the temperature of a fluid or gas that passes through a pipe or tubing circulation system. A system control module receives this temperature reading a\ nd uses a control loop to control the overall system temperature.
Telaire T6613 CO2 Module - amphenol-sensors.com
Amphenol Advanced Sensors ® Features • An affordable gas sensing solution for OEMs • Small, compact in size • Designed to integrate into existing controls and equipment • All units are factory-calibrated • A reliable sensor design based on 15 years of engineering and manufacturing expertise • Flexible CO
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
effective solution for applications that require calibrated performance. ... with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA ...
SENSOR SELECTOR GUIDE - Temposonics
development and production of sensor systems constantly enable new solutions for measuring tasks in the industrial, mobile hydraulics as well as process technology fields to be created. Temposonics is part of Amphenol Corporation (NYSE: APH). Amphenol is one of the largest manufacturers of interconnect products in the world. The
Telaire T6613 CO2 Module - amphenol-sensors.com
Amphenol Advanced Sensors ® Features • An affordable gas sensing solution for OEMs • Small, compact in size • Designed to integrate into existing controls and equipment • All units are factory-calibrated • A reliable sensor design based on 15 years of engineering and manufacturing expertise • Flexible CO
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
effective solution for applications that require calibrated performance. ... with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA ...
HS12SP Thermometrics Relative Humidity Sensor - amphenol-sensors.com
2. Don’t touch the film and the surface of the sensor. 3. In use and stock, freezing, dust, mist, oil, alcohol, corrosive gases or any other dirty/anomalous ambient may cause degradation of the sensor’s characteristics. 4. Protect the sensor film from flux/fume and high temperature during the soldering. 5. Don’t put sensor in water.
NPA Low Pressure - amphenol-sensors.com
The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA-Low ... Pressure Sensor Series Amphenol Advanced Sensors. 2 Low Pressure NPA Specifications Parameter Value Units Notes Pressure Range 2 or 5 In H 2O 498 or ...
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
effective solution for applications that require calibrated performance. ... with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA ...
NPA Low Pressure - amphenol-sensors.com
The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA-Low ... Pressure Sensor Series Amphenol Advanced Sensors. 2 Low Pressure NPA Specifications Parameter Value Units Notes Pressure Range 2 or 5 In H 2O 498 or ...
Application SpotlightApplication Spotlight - amphenol-sensors.com
Medical Disclaimer “You are hereby advised that Amphenol Advanced Sensors has not performed any biocompatibility or clinical testing of these products. The responsibility to ensure that all products comply with all applicable federal, state, and local laws lies with the OEM manufacturer or user.” Predictive Thermometry Related Links:
High Silicon Pressure Sensor Die - amphenol-sensors.com
Sensor Die Features • High reliability, solid state silicon pressure sensors • Available in absolute pressure version ... Amphenol Advanced Sensors. Parameter Value Units Notes General Pressure Range 1700 KPaG 247 psi (17 bar) 3500 KPaA 508 psi (35 bar) 7000 KPaA 1015 psi (70 bar)
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling