Search Results for amphenol medical sensor solution filetype:pdf
Surface Mount Foam Sensor (SMF) - amphenol-sensors.com
Surface Mount Foam Sensor (SMF) Specifications Operating Temperature Range:-40°C to 105°C Storage Temperature Range:-20°C to 45°C R @ 25°C: 10,000Ω ± 2.0% Beta (25/85)°C: 3435K ± 1.0% Temperature Accuracy: R @ 25°C ± 0.3°C Connector: Molex: 14-56-3021 Amphenol Advanced Sensors AAS-920-803A - 04/2024 www.amphenol-sensors.com
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
NTC Type FP07 - amphenol-sensors.com
Title: Thermometrics NTC Type FP07 Fastip Probe Thermistor Author: Amphenol Advanced Sensors Subject: The NTC Type FP Series Fastip Thermoprobes consist of small diameter glass-coated thermistor beads hermetically sealed at the tips of shock resistant glass rods.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
effective solution for applications that require calibrated performance. ... with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Surface-Mount Pressure Sensor Series Amphenol Advanced Sensors. 2 General NPA ...
SMPM Product Series Solutions Guide Catalog
Non-magnetic SMPM connectors offer a compact and reliable solution for high-frequency signal transmission without the presence of magnetic materials in their construction. They find extensive use in industries such as medical devices, aerospace and military, where avoiding magnetic interference is critical for equipment functionality and safety.
Thermometrics Flow-through Temperature Sensors - Amphenol
configuration - CTTS-302651-F01 - that employs barbed sensor tubes for securing the mating pipe to the sensor. Features • Operating Temperature Range: -40°C ~ 120°C • R @ 25°C: 10KΩ±1.5% • Housing Material: Polyamide 6/6 • USCAR sealed connection system • Response Time: <15 seconds in flowing water
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
Tel-AD Mechanical Design - アンフェノールジャパン株式会社
Medical and more • Design and produce in according to customer requirements, specifications and applications • Cross Reference manufacturing • Production for price sensitive markets with Amphenol key partners in according to Amphenol standards Amphenol Tel-Ad / AGIS is the only group in Amphenol which can use ANY
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
NTC Interchangeable Thermistor - amphenol-sensors.com
• Ideal for medical applications • Fully insulated • Polyimide sleeved for good mechanical strength and resistance to solvents • 0.008 in (0.2 mm) diameter heavy isomid insulated bifilar copper lead wires for SC50 • 0.004 in (0.1 mm) diameter heavy isomid insulated bifilar nickel lead wires for SC30 Amphenol Advanced Sensors
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
Catheter Pressure Sensors - amphenol-sensors.com
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
sensor tip module that allows the end user to replace the sensor on-site while maintaining ±2% RH accuracy and NIST traceability. The user simply powers off the unit, installs the new sensor module and powers back the unit. All necessary calibration constants are stored in the memory of the sensor module and uploaded to the transmitter instantly.
NPA Low Pressure - amphenol-sensors.com
The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA-Low ... Pressure Sensor Series Amphenol Advanced Sensors. 2 Low Pressure NPA Specifications Parameter Value Units Notes Pressure Range 2 or 5 In H 2O 498 or ...
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy <0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge configuration for circuit design flexibility • Solid-state reliability
Telaire CO2 Sensor Sniffs Out Human Smugglers - amphenol-sensors.com
sensor and pump used for this smuggler detection system. The company has established a cost breakthrough in the infrared measurement of gases that has reduced typical sensor cost by a factor of 10 or more. Once only used in high end scientific and medical applications infrared gas sensing is now being applied as a low cost sensor for industrial
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
Active Incar Temperature Sensor - Amphenol
An integrated, low-noise fan draws a greater volume of cabin air across the temperature sensor, providing a faster response as compared to traditional passive sensors. This can result in a more ... Amphenol Advanced Sensors. Specifications R @ 25°C 30.0 kW ±1.2% B (0/50) 3887K ±1% Operating Temperature Range-40°C to 85°C Storage ...