Search Results for amps on 10 12 14 awg
A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
C:\Users\jhead\Desktop\C-AHD16-6-12S-B010-A3.dwg - Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
ATP06-4S 4-Way Plug, Female. Comparable to PN# DTP06-4S
Wire Range: 10-14 AWG ... ATSS-12-00 CONTACT SIZE 12 SINGLE TERMINAL CONNECTION 10-14 AWG. Comparable to PN# JS-12-00. REQUEST A QUOTE. ATSS-12-KIT01 CONTACT SIZE 12 SINGLE TERMINAL CONNECTION KIT 12-14 AWG. REQUEST A QUOTE. ATT-12-00 - Size 12 Stamped and Formed Contact Tool 12-14 AWG.
B A4 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
10-32 Studs With KEPS Nuts & Flat Washers 8 [15.9] NOTES: 1. All dimensions are in in. [mm]. 2. Panel includes phoney fuses. Actual fuses are sold separately. B INPUT 100A MAX 10 987 6 5 4 32 1 BATT RTN A INPUT 100A MAX BATT RTN MAJ MIN PWR A PWR B FUSE NC C NO A R BATT RTN 10 987 6543 2 1 10 987 6 54 3 2 1 10 987 6543 2 1
(Y:\\Making-sample\\ATP-Series\\ATP New project\\14.6 ... - Amphenol
12 2.46 mm (.097 in) 12 - 14 AWG 4.01 mm (.158 in) NOTES: UNLESS OTHERWISE SPECIFIED ... MODIFICATIONS: REDUCED DIAMETER WIRE SEAL 3. SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact ...
L L I S DESCRIPTION T A m p h e n o l
10 - 14 AWG 4.30 mm (.170 in) Ø36.9 41.1 1.3125-18UNEF THREAD ALIGNMENT RIB 3D VIEW ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60-12-0144 Male Contact - Pin, Gold-plated 12 12-14 Stamped & Formed AT62-12-0144 Female Contact - Socket, Gold-plated 12 12-14 Stamped ...
B A1 - Amphenol Sine
12 25 AMPS 3.43 mm (.135 in) 4.32 mm (.170 in) INTERNAL SEALING SURFACE FINISH ... RECOMMENDED PANEL MOUNTING HOLE RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM 57.6±0.1 2X Ø5.60 10-14 AWG (8.0-2.0mm²) MAIN POLARIZING KEYWAY 110° REF 110° REF 57.6 72.8±0.50 M5X0.8-6H 8mm(2X) DEEP THREADED ... Gold-plated 12 12-14 Stamped & Formed AT62-12-0144 ...
B A1 - Amphenol Sine
12 10-14AWG (6.0-2.0mm²) 25AMPS 2.46mm (.097in) 4.01mm (.158in) 16 14-20AWG (2.0-0.5mm²) 13AMPS 1.35mm ... Part Number Description Size AWG Type Amps AT60-204-08141 Male Contact - Pin, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A ... Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 ... 12 3.40 mm (.134 in) 10 - 14 awg 4.95 mm (.195 in) standard molded color is grey. additional color ( black ) is available via special order. 47.3.
RTO61412SNHEC03 | Amphenol Global Search | Amphenol
RT061412SNHEC03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Comparable to PN# 192993-0053-Plug, Call Us 1-800-394-7732. Search Results for 192993-0032 RTFD10B Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2) Compatible to part # 192993-0071.
Amphenol
GT06PCM32-ARS-40(29R) Plug 8-10 AWG 40 Amps (cont.) .715 - .759 GT06PCM32-ARS-50(29) Plug 4-6 AWG 50 Amps (cont.) .809 - .905 ... • 12-14 AWG crimp contact with insulated housings • Board receptacle part number: 10-707991-000 • Wire applied right angle pin with latching
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
19-18 14 4 19-31 12 1 2 21-75 4 21-79 17 2 23-6 6 23-63 49 4 4 25-7 97 2 25-8 8 25-17 36 6 25-20 10 13 4 3 25-26 16 5 4 25-41 22 3 11 2 3 25-46 40 4 2 25-90 40 4 2 25-AT 31 12 13 2 2 2 ... Rating(Amps) Reverse De-Rating Chart for 175C Rated Connectors (Size 8 contacts)** Lab Ambient (15-25C) Ambient 70C Ambient 125C Pin