Search Results for amps on 10 12 14 awg
AT60-202-16141 | Amphenol Global Search | Amphenol
4.1 current rating: 13 amps. 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant. 5. recommended wire range: 16 - 20 awg. 6. available hand crimper: ca-5d12. 7. all dimensions are for reference use only. all dimensions are in metric(mm). this drawing is supplied for information only.
A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
HPDSS N/A Screw Tail 3/0 AWG 10 mm 3/0 AWG 85 - 95 mm² 300A Silver Copper Alloy ecomate® Contacts - Stamped & Formed, Crimped (Plating Options - Replace “x” in part number with appropriate Symbol from chart below.)
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
B A2 - Amphenol Sine
12 3.40 mm (.134 in) 10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60 ...
B A2 - Amphenol Sine
12 3.40 mm (.134 in) 10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60 ...
B A2 - amphenol-sine.com
12 3.40 mm (.134 in) 10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60 ...
PT00SE-12 | Amphenol Global Search | Amphenol
rfc. 12-may-14 m22 pb lite, 3 pin, male receptacle drop, 14 awg, 1/2 - 14npt. this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...
WireLock Product Presentation - Amphenol CS
10/12/16/20/24/ 28/30/32/40p: 1.8mm. Right Angle TH (mount on Flex) ... Meet higher power Amps performance . Terminal position assurance (TPA) Ensures proper terminal insertion position and retention . Connector positioning assurance(CPA) ... 14 to 18 pos. 10 to 12 pos. ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 ... 12 3.40 mm (.134 in) 10 - 14 awg 4.95 mm (.195 in) standard molded color is grey. additional color ( black ) is available via special order. machined contacts, sockets & pins
DESCRIPTION L I S T A m p h e n o l
12 12 - 14 AWG STANDARD MOLDED COLOR IS GREY. ADDITIONAL 2.46 mm COLOR ( BLACK ) IS AVAILABLE VIA SPECIAL ORDER. ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60-12-0144 Male Contact - Pin, Gold-plated 12 12-14 Stamped & Formed AT62-12-0144 Female Contact - Socket ...
IDS-17-12 Amphenol - Amphenol Industrial Operations
H4 Helios H4 C Connector F Female + C Cable Gland 1 1.5-2.5mm²/ 14 AWG T TÜV I Single S &F con ta (Single contact) M Male- 2 2.5 m²/14AWG U UL C 100 pcs Bag T Sc rewT m inato (Field Installation) P Mated pair 4 4.0mm²/ 12 AWG D Dual M 500 pcs Bag 5 4.0-6.0mm²/ 10-12 AWG 6 6.0mm²/ 10 AWG E Enlarged for 8AWG 1 0. m²/8AWG 0 Less Contacts
L-1102-8.fm - Amphenol Aerospace
Wire Size (AWG) 12-14 8-10 4-6 0-2 Contact Versatility - Several types of Contacts can be designed into a Connector Shell MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert.
B A2 - Amphenol Sine
12 3.40 mm (.134 in) 10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60 ...
ATP06-2S-BLK-NFK | Amphenol Global Search | Amphenol
atp06-2s-blk-nfk | Amphenol Global Search | Amphenol atp06-2s-mm01xxx plug, 2 socket,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp06-2s-mm01 atp06-2s-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise ...
RT061412SNHEC03 | Amphenol Global Search | Amphenol
RT061412SNHEC03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. ... Amphenol rev description date revisions eco by appr socket, solid, size 16, 14-18 awg, at & ahd-9 series at62-209-16xxx a6 1 1 a4 - release new dwg format 10/oct/13 jarry - gold nickel at62-209-1631 at62-209-16141 plating part ...