Search Results for angle connector
HVC 8mm Connector - アンフェノールジャパン株式会社
High current connector 8mm HVC 8mm Connector ca. 76x108x42mm 90° tbd max. 800V 150 A 1000 A for 15 sec. Temp. Range -40°C to +85°C yes IP class (mated) IP 6K 9K IP 2X approx. 26 mm Development status ready for prototype built Electrical interlock yes Mechanical coding yes (A&B) Wire cross-section 35 mm² / (50 mm²)
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 901-9531-2SF PDF Customer Drawing (Size: 249 kb) Assembly Instructions C53 (Size: 24 kb) 901-9531-2SF STP 3D Model (Size: 378 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Flexible Cable Assemblies - SV Microwave
Flexible Cable Assemblies. Flexible Cable Assemblies. Grid List. Filters. per page. Part # 7033-0045 1.85mm Female Bulkhead to SMPM Female 12" Cable Assembly for .047 Cable Available Inventory: 8. 7033-0045. 1.85mm Cable Assemblies 7033-0045. Add to compare list ...
radsok-radfin-low-profile-board-connector-data-sheet ... - Amphenol®
Offered in right angle mating planes as single-point contact terminals, the RadFin product line gives the versatility needed when component placement decisions are crucial. Delivering up to 300A in less than one linear inch of PCB card edge, the RadFin offers superior current density compared to traditional power connectors. Available in
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Push-on:
SAS/PCIe® 4.0 (U.2&U.3) Connectors - Amphenol CS
temperature thermoplastic, these connectors are made to withstand diverse conditions. It also offers a durability of 500 mating cycles. TARGET MARKETS. SAS/PCIe ® 4.0 (U.2&U.3) Connectors § Compatible with SFF8639 specification § Capable of meeting 24Gb/s SSDs and HDDs or PCle ® based devices at 16GT/s §
Search Results for electric vehicle charging connectors
RF Connector N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172373 PDF Customer Drawing (Size: 486 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
10161719-124GLF | Minitek ® Pwr Hybrid 3.0 Receptacle | Amphenol
10160920-1240110LF. Minitek® Pwr CEM-5 PCIe Connector System, Right Angle Through Hole Hybrid Header (12Power + 4 Signal), 100μin Matte Tin Plating, 3.18mm Tail Length, GW Compatible LCP, Black Color, T&R Packing
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136 STP 3D Model (Size: 417 kb ) 132136 PDF Customer Drawing (Size: 66 kb) 132136 PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6252A2-3GT50G-50: Body Finish: Gold:
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252143
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252143 PDF Customer Drawing (Size: 29 kb) 252143 STP 3D Model (Size: 103 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
132135 | Amphenol Global Search | Amphenol
SMA PCB Through Hole Right Angle Plug 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. ... SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm 132387. SMA PCB Through Hole Right Angle Plug 50 Ohm 132135-10. SMA Straight Crimp Jack RG ...
68000 | Amphenol Global Search | Amphenol
Vt amphenolpcd.com or more normaton 3 TABLE OF CONTENTS Type Military P/N Amphenol P/N Family Angle Finish Pg. Backshells M85049/6 BV1BRJ Environmental EMI/RFI 45° N,W,Z 27 Backshells M85049/7 BE1BRJ Environmental 45° N,W,Z 25 ... MGT-5015, Matrix 5015 and more. Amphenol's 1.20mm pitch wire-to-board connector system offers low profile and ...
SMP Female QB Connector, R/A for .085 Cable - SV Microwave
SV Microwave presents the SMP Female QB Connector, R/A for .085 Cable. This connector has great electrical, mechanical and environmental specifications. Check Inventory. Register. Log in. Compare Products List. ... Right Angle : Keyed Subtype 180-180 ...
86093967814755ELF | DIN 41612 | Amphenol
86093968813755V1LF. Din Headers and Receptacles, Backplane connectors, Right Angle Receptacle Solder-to-Board Style R 96 ways, Class II, Tail Length: 3mm
All Products - Amphenol
Board connectors are available in straight and right-angle versions, while cable connectors are available in solder bucket and crimp styles. Amphenol Communications Solutions D-Sub High Density Board-Mount Connectors FCI Basics D-Sub High-Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs ...
EBY Electro | Amphenol Global Search | Amphenol
EBY Electro Battery Connectors Amphenol’s comprehensive offering of battery connectors for mobile phones comes in single and multi-contact versions with straight and right-angle mountings. They feature stamp and form contacts with additional solder tags for high reliability and conductivity.
HVC4P36FS102 | Amphenol Global Search | Amphenol
HVC 2P28FS104 is a 2.8mm diameter, 180° angle, metal shielded, high voltage connector for hybrid and electric vehicles. It has IP67, IP6K9K and IPXXB ratings, and can withstand 900V DC and 20-40A rated current.
HSD Right Angle PCB Through Hole Plug 100 Ohm | HSD-NBRP-PCBA3B
RF Connector HSD Right Angle PCB Through Hole Plug 100 Ohm. Downloads. HSD-NXRP-PCBA3X PDF Customer Drawing (Size: 168 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
ms3106a16s-1s | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high density, high speed card edge connector for new generation small form factor system. This fine pitch solution offers multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70535-12G PDF Customer Drawing (Size: 147 kb) 031-70535-12G STP 3D Model (Size: 1293 kb ) HFSS 3D Component File User Guide (Size: 1574 kb)