Search Results for angle connector
ms3106e | Amphenol Global Search | Amphenol
Search Results for ms3106e-24-22s Connector Solutions M23 Elite Series - Amphenol Sine Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA5CAP1200-S1 Plug, straight, Checkmate™ 4.5-7.5mm
mcio | Amphenol Global Search | Amphenol
MCIO 8X Right Angle Plug With Pull Tab: Product Description: MCIO 8x Right Angle Plug With Pull Tab Cable Assembly Series: MCIO Cable Length: 1.0 meters Signal Wire Size: 30AWG Lock to mating part: With latch Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0
SMASH - High Performance PCB connectors - Amphenol Socapex
The SMASH PCB connector is a high-density modular connector designed to meet the demands of severe environments, such as commercial and military aerospace and C5ISR. With a range of 7 arrangements from 132 to 450 contacts, the SMASH connector exceeds MIL-DTL-55302 requirements and offers a robust technology that ensures high mechanical and electrical reliability.
10029364-001LF | SATA | Amphenol
Contact us today for more details of SATA Connectors, part number 10029364-001LF. Amphenol is one of the leading manufacturers of Storage and Server System. ... SATA, Storage and Server Connector, Receptacle, Right Angle, Surface Mount, 22 Positions. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant.
Amphenol BACC 5015 Series Connectors
self locking cable clamp - aluminum cable range straight right angle min. max. 8 bacc10hv08 bacc10hw08 0.125 0.204 10 bacc10hv10 bacc10hw10 0.187 0.286 12 bacc10hv12 bacc10hw12 0.291 0.416 14 bacc10hv14 bacc10hw14 0.351 0.476 16 bacc10hv16 bacc10hw16 0.501 0.626 18 bacc10hv18 bacc10hw18 0.518 0.706 20 bacc10hv20 bacc10hw20 0.581 0.831
QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 930-111J-51P STP 3D Model (Size: 1032 kb ) 930-111J-51P PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
ATHP061RS08NN-35-ORG 8mm right angle plug, 130A/1000V, oran - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATHP061RS08NN-35-ORG 8mm right angle plug, 130A/1000V, orange-8mm right angle plug, 130A/1000V, orange
Amphenol Brochure Final WEB - Amphenol Australia
North America Amphenol RF Global HQ 4 Old Newton Road Danbury, CT 06810 Toll Free: (800) 627-7100 International: (203) 743-9272 Email: sales@amphenolrf.com Western US Sales O˜ce 5069 Maureen Lane, Suite B
HDAS Series - Amphenol Socapex
Board to Board 1,905mm / .075” pitch connector Description Amphenol Socapex HDAS is a versatile monolitic connector from 11 to 253 contacts. Designed to reach MIL- ... Straight or right angle fitting according to contact termination, for chassis, motherboard, jumper or cable L Latch 8. Plating Blank
female reproductive system external parts | Amphenol Global Search ...
The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB. This design allows the use of a single part number which will comprise both male and female contacts. The high temperature grade housing material is reflow solder compatible.
TNC Right Angle PCB Jack Through Hole 50 Ohm | 031-5607 - Amphenol RF
RF Connector TNC Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 031-5607 PDF Customer Drawing (Size: 173 kb) 031-5607 IGS 3D Model (Size: 4714 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. Assembly Instructions 349-50687 (Size: 59 kb) SMP-FR-C07-R PDF Customer Drawing (Size: 95 kb) SMP-FR-C07-R STP 3D Model (Size: 150 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
68016-106HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angle Header, Through Hole, Single Row, 6 Positions, 2.54 mm (0.100) Pitch.
ALUMALITE BACKSHELLS - amphenolpcd.com
ANGLE COUPLING: CONNECTOR GROUP: SHELL SIZE ENTRY SIZE : STANDARD LENGTH & FIGURE C: Clamp: N:Nut MATERIAL & FINISH S: Straight: S:Self Lock K: MIL-DTL-38999 Series I & II L: MIL-DTL-38999 : Series III & IV Table A: Table A Table B: BACKSHELLS:
ATF13-08PB-BM13 Board Mount Receptacle, Right Angle, 8 Pin, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATF13-08PB-BM13 Board Mount Receptacle, Right Angle, 8 Pin, B-key, Self-Threading, Tin Plated Contacts-Board Mount Receptacle, Right Angle, 8 Pin, B-k. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in ...
SMPM Right Angle Crimp Plug RG-178 RG-196 50 Ohm
RF Connector SMPM Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-128C-51A PDF Customer Drawing (Size: 109 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
Industrial | Markets - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
MSPEJ6P2B02 | SPE IP67 Connector | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of SPE, part number MSPEJ6P2B02 Toggle Nav. Search. Search. Advanced Search . Search ... Push Pull Lock, PCB Right Angle Termination, Without Boardlock. MSPEJ6P2E00. SPE IP67 Receptacle, Push Pull Lock, PCB Vertical Termination, Boardlock ...
ms3106a16s-1s | Amphenol Global Search | Amphenol
This fine pitch solution offers multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options. ... Amphenol Search Results for ms3106a16s-1s PCIe Connectors | Card Edge | PCI Express® Gen 3, Gen 4 & Gen 5 Standards The connector designs provide support for 2.5GT/s (Gen 1), 5.0GT/s (Gen 2), 8.0GT/s ...