Search Results for angle connector
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-4HMR-F 4.3/10 Male Right Angle Hand Screw Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Technology - amphenol.co.jp
CABLE TO RIGHT ANGLE (90°) BOARD MOUNTING PLB06F4BN0A1 PLB06M4BN0A2 PLB06M0000 With contacts installed PLB06F0000 With contacts installed Crimp or solder termination Crimp or solder termination Crimp or solder termination Crimp or solder termination Lock hole Lock tab Typical for connection systems 5, 6, 7 and 8
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112762
RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 112762 STP 3D Model (Size: 691 kb ) 112762 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable:
female reproductive system external parts | Amphenol Global Search ...
The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB. This design allows the use of a single part number which will comprise both male and female contacts. The high temperature grade housing material is reflow solder compatible.
L-2092-c.fm - Amphenol Aerospace
The cable must not be deformed while making cuts. 3. Flare outer braid, then strip cable dielectric as shown. B. 1. Assemble inner contact assembly over cable center conductor and cable dielectric until inside bore of bushing butts against cable dielectric. 2. Cable center conductor must be visible through the inspection hole in the inner ...
000-5579-NA | Amphenol Global Search | Amphenol
Search Results for 000-5579-na FAKRA CONNECTOR SERIES - Amphenol RF ... 7012-1301 6.000" 7012-1302 12.000" 7012-1303 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
Amphenol CO-058BNCX200-150 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 150ft Amphenol CO-058BNCX200-150 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
SMPM Right Angle Crimp Plug RG-178 RG-196 50 Ohm
RF Connector SMPM Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-128C-51A PDF Customer Drawing (Size: 109 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
'Sure-Lock' ferrite squib connector - Amphenol Automotive
safety restraint system connectors Amphenol-Tuchel Electronics GmbH • August-Haeusser-Str. 10 • 74080 Heilbronn • Germany • www.amphenol-automotive.de 'Sure-Lock' ferrite squib connector Ø11mm VDA-AK1 interface, 90° angled Part-no.: CA 280A XXXX XXXX Mating design: serviceable, single reversed locking leg
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5431-1010 PDF Customer Drawing (Size: 847 kb) 031-5431-1010 STP 3D Model (Size: 708 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
amphenol tcs-nashua, nh | Amphenol Global Search | Amphenol
www.amphenol-industrial.com sales offICes amphenol Corporation amphenol aerospace 2010 Corporate Ridge McLean, VA 22101 Phone: 1-800-678-0141 oTHeR aMPHenol DIVIsIons amphenol Backplane systems 18 Celina Avenue Fort Worth, TX 76106 Nashua, NH 03063 Phone: 800-225-5884 Phone: 888-318-3553 Fax: 817-740-9494 Fax: 603-883-0171 www.amphenol.abs.com
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
Amphenol Industrial Operations (AIO) offers a line of low profile wire-to-board connectors. Our PowerBlok™ WTB power . connectors use patented RADSOK® contact technology to meet the increasing power requirements of printed circuit boards and the need for smaller board footprint.
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 BLACK, 3.6MM - AWG 8 C10-752158-000 BLACK, 3.6MM - AWG 6 C10-752159-000 BLACK, 3.6MM - AWG 4 C10-752160-000 BLACK, 3.6MM - AWG 8 1500V SPECIAL Receptacle Connectors: PCB, Busbar, or ...
68000-406HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 68000-406HLF. ... PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,6 Positions, 2.54mm (0.100in) Pitch. 76341-306LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical ...
Amphenol BACC 5015 Series Connectors
self locking cable clamp - aluminum cable range straight right angle min. max. 8 bacc10hv08 bacc10hw08 0.125 0.204 10 bacc10hv10 bacc10hw10 0.187 0.286 12 bacc10hv12 bacc10hw12 0.291 0.416 14 bacc10hv14 bacc10hw14 0.351 0.476 16 bacc10hv16 bacc10hw16 0.501 0.626 18 bacc10hv18 bacc10hw18 0.518 0.706 20 bacc10hv20 bacc10hw20 0.581 0.831
Amphenol CO-058SMAMMRP-003 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 0.5ft Amphenol CO-174RASMAX2-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with …
www.amphenol-sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds ... 180° Straight or 90° Right Angle Pin Orientation • High-temperature silicone seals provide superior sealing
IT Datacom | Markets | Amphenol
FCI Basics Metral® 4000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 4000 Series features a unique stripline structure in both the receptacle and header. Compared to the Metral® 1000 and 2000 Series, Metral® 4000 receptacle connectors employ a modified receptacle ...
Mobile Devices | Markets - Amphenol
This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC. Amphenol Communications Solutions RJ11 Modular Jack Connector FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and ...
Mobile Networks | Markets | Amphenol
SOFIX® is a front IO interconnection system comprised of Right Angle headers and cable plugs, suitable for the distribution of power or signal. The design rules for the SOFIX® family of I/O connectors are derived from the Metral system (IEC 61076-104). As such, the SOFIX® system can be used as a complement to the Metral® backplane connector ...