Search Results for angle connector
, RIGHT ANGLE, SINGLE PORT CONNECTOR WITH AVAILABLE LED - Amphenol CS
, RIGHT ANGLE, SINGLE . PORT CONNECTOR WITH AVAILABLE LEDs The RJE58 single port series of Modular Jacks meet CAT5e performance perEIA -568-C.2 standards. It supports 1G and . 2.5G Ethernet data rates and transmissions frequencies . up to 100MHz. Shielding is available for increased EMI performance and LEDs are incorporated for link activity
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
These connectors use our complete line of crimp, solder, PC tail, and compliant pin contacts from size 0 to size 22D. Filter Connectors . Our Filter Connectors are based on the most popular Mil-Specs: D38999 Series I, II, III; 26482; 5015; and 2M Micro 38999. We also build Filter Adapters, Diode Connectors, and Metal Oxide Varistor (MOV ...
SC-Type Connectors - Amphenol RF
SC-Type connectors are manufactured to meet MIL-C-39012 category D, meeting all of the mechanical and electrical requirements of the Limited Co-ordination Specification (LC Spec.) as generated by the U.S. Air Force. ... Right Angle 1 item; Straight 2 items; Cable Type (Terminates to) Belden 8242 1 item; Belden 8267 1 item; Belden 8268 1 item ...
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. DETAILS. 0.50mm FFC/FPC ZIF Connectors. F31L series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and double contact points. It features 2.55mm in height and comes in 4 to 80 contacts.
RG174 50 Ohm Coax Cable (RG-174 Coaxial Cables) - Amphenol
Buy 0.5ft Amphenol CO-174RASMAX2-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with … Qty avail.: 20
51939-137LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
PwrBlade ®, Power Connectors, 7P 24S Right Angle Header, Solder To Board. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 252158 PDF Customer Drawing (Size: 225 kb) 252158 STP 3D Model (Size: 499 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
RJHSE-5381 | Amphenol Global Search | Amphenol
RJHSE series is a robust series of EMI-Quiet Modular Jack connectors with integrated LEDs, ideal for LAN applications such as adapter cards and routers. Vertical single-port and right angle multi-port versions are all available in both 8P8C and 6P6C. This product is ideal for LAN applications such as adapter cards and routers.
mcio adapter | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.
Powerlok™ Connector - Amphenol Technical Products International
Powerlok'" series connectors are engineered for diverse applications as its wide power range coverage, including electric powertrains of automotive, trucks, bus, agricultural and construction machines, and off-road vehicles.
METRAL RIGHT ANGLE HEADER AND VERTICAL RECEPTACLE - Amphenol CS
connector solutions which includes right angle header and vertical receptacle series. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® right angle headers and vertical receptacles offer high contact density of 250 contacts per 100mm connector length and a contact pitch of 2mm. They are ...
VHDM | Backplane Connector | Data Rates up to 25 Gb/s | Amphenol
Features. Available in 6 Row and 8 Row; 2 x 2.25 mm grid; 76-101 real signals per linear inch; VHDM ® backplane module available in 10 position and 25 position; Modular design allows for single ended (VHDM ®) and differential (VHDM-HSD™) wafers to be placed on the same stainless steel rear organizer (stiffener); Shared components (guides, powers, etc.) with VHDM-HSD™
SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA Cable Assemblies designed for radio frequency applications. SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... Popular RF connector options include straight and right angle plugs and jacks. Jacks are available with or without panel mounting ...
0.50mm Pitch FFC/FPC - F331 Series - Amphenol CS
RIGHT ANGLE ZIF BACK FLIP MECHANISM. F331 is a ZIF Flex connector (Right angle) with back side . flip mechanism, small profile of 0.5mm pitch and 1.0mm . height and its Pin count is available from 4 to 45 contacts. TARGET MARKETS. 0.50mm Pitch FFC/FPC - F331 Series § Easy to operate § Strong FPC retention makes it vibration-proof § Ensures ...
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm. Downloads. 925-168J-51P HFSS 3D Comp Model (Size: 1670 kb ) 925-168J-51P PDF Customer Drawing (Size: 109 kb) HFSS 3D Component File User Guide (Size: 1574 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle.
Power Card Edge Connectors | PSU Connector - Amphenol CS
The product series is available in right angle, right angle coplanar, vertical, and straddle mount configurations. ... eHPCE® Enhanced High Power Card Edge Connector. eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher ...
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle 031-9-75RFX. View Details. Add to Parts List Add to Compare. BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated 031-4803-75. View Details. Add to Parts List Add to Compare. UG-306A/U BNC Plug to BNC Jack Adapter 50 Ohm Right Angle 031-209.
SMC Connectors - Amphenol RF
Right Angle Connectors: 1.35 + .04 f (GHz) DC - 4GHz: Insulation Resistance : 1000 MΩ Min: Center Contact Resistance: 6 mΩ Max: Outer Contact Resistance: 1 mΩ Max: RF Leakage-55 dB Max (2 - 3 GHz) Insertion Loss : Straight Connectors: 0.30 dB @ 1.5 GHz Max: Right Angle Connectors: 0.60 dB @ 1.5 GHz Max: Power Handling:
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252141 STP 3D Model (Size: 114 kb ) 252141 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board-to-board, wire-to-board, or flat cable connections. With features like dual beam contact design, pre-stressed contacts for low insertion force, and options for ...