Search Results for angle connector
Minitek® Pwr Connectors | FCI Basics | Wire-to-Wire & Wire-to-Board ...
Amphenol introduces the Gen 5, Minitek® Pwr PCIe® connector system. This new introduction CEM 5.0 PCI Express® 12VHPWR auxiliary hybrid connector and cable assembly support the 600W GPU cards. ... Minitek® Pwr 3.0, CEM5 Right Angle Through Hole Hybrid Header (12Power + 4 Signal), Tin Plating, GW Compatible LCP, Black Color. DETAILS. Minitek ...
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132111 STP 3D Model (Size: 328 kb ) 132111 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1182A2-3GT50G-.085-50: Body Finish: Gold:
Amphenol CO-174SMAX200-000.6 SMA Male to SMA Male (RG174) 50 Ohm ...
Buy 0.5ft Amphenol CO-174RASMAX2-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with …
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 262102 - Amphenol RF
RF Connector MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 262102 STP 3D Model (Size: 93 kb ) 262102 PDF Customer Drawing (Size: 67 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
N-Type to UHF Adapters - RF Coaxial Adapters - Amphenol RF
N-Type to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
SSMC Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of SSMC Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors ... Right Angle 2 items; Straight 3 items; Termination Style. Cable - Crimp 4 items; PCB - End Launch 1 item; Cable Type (Terminates to) Belden 7805A 2 items; Belden 8216 2 items;
LUSB (Lockable USB) Connector | Input Output Connectors - Amphenol
Standard USB connector interface with unique latching mechanism; Stable and reliable USB mating interface; USB 2.0 and USB 3.0 right angle configurations available; Suitable for most applications with USB ports; Locking latch must be intentionally raised to remove plug; Prevent accidental disconnection; Performs up to 1500 mating cycles
SAS Connectors | Storage Connectors | 12G & 24G SAS & SAS/ PCIe (U.2)
These connectors are offered in a wide range of vertical and right-angle configurations and are ideal for server and storage equipment, HDDs, and HDD carriers. It also features hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment, compatible with SFF8680 specification, and ...
BergStik Product Presentation - Amphenol CS
Right-Angle 7 BergStik ® Right-Angle Unshrouded Header Single Row Type Base part number. Single Row TMT 89882. Single Row SMT 71607. Single Row SMT (w/ pegs)10119678. Dubox ® Horizontal PCB Receptacle Single Row. Type Base part number. Single Row TMT 77315. Single Row PiP 10082201. Single Row SMT 10119333. Single Row SMT (w/ pegs) 10119332
RJHSE-5381 | Amphenol Global Search | Amphenol
RJHSE series is a robust series of EMI-Quiet Modular Jack connectors with integrated LEDs, ideal for LAN applications such as adapter cards and routers. Vertical single-port and right angle multi-port versions are all available in both 8P8C and 6P6C. This product is ideal for LAN applications such as adapter cards and routers.
Assembly Instructions-C36 Amphenol TNC
sleeve (not shown) over cable dielectric. The center contact should butt against the dielectric and TFE sleeve. Step 2 Step 3 Strip cable jacket, braid, and dielectric to dimensions in table above. All cuts are to be sharp and square. ... 31-2381 TNC Angle Plug 55, 142, 223, 400 .068(1.7) .213(5.4) 227-1221-11 CTL-1 .578(14.7) .328(8.3) .125(3.2)
Minitek Connectors | FCI Basics | Board-to-Board / Wire ... - Amphenol CS
FCI BASICS MINITEK ® COMPACT AND MODULAR CONNECTOR SYSTEM FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial, automotive, consumer, and military.
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112526 PDF Customer Drawing (Size: 63 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Power Card Edge Connectors | PSU Connector - Amphenol CS
The product series is available in right angle, right angle coplanar, vertical, and straddle mount configurations. ... eHPCE® Enhanced High Power Card Edge Connector. eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher ...
SCA-2 Connectors | Storage and Server Systems | Amphenol
SCA-2 connector interface utilizes high reliability, dual row, bladed-on-beam contacts spaced on 1.27mm pitch. Vertical backplane receptacles are available with 11.5mm and 17.5mm extended body height with options for through-hole solder, press-fit or surf ... Vertical and right angle connector configurations; Supports application like servers ...
Amphenol GT Series Reverse Bayonet Coupling Connectors
08-90° angle plug 3. Connector Class - For details see pictorial description at right and see pages X-X for detailed drawings. No letter designates connector with no adapter, but with threaded rear to accept an accessory attachment. CFZ-Adapter, jacketed cable clamp, individual wire sealing grom-met, environmental
All Categories On Amphenol NEXUS Technologies
Browse All Categories in the Amphenol NEXUS Technologies catalog including TAC Connectors,M55116 Mil-Spec and Mil-Spec-type Connectors,7- and 10-Pin Waterproof Breakaway Connectors,Telephone Plugs and Jacks,Microphone Plugs and Jacks,Push-Button Swit ... Connector options, such as shielding, filtering, right-angle connectors, and ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
G2 is available as field assembled connectors which accommodate shielding cable sizes from 35mm² to 120mm² (300/500 Series) and 2.5mm² to 10mm² (60 Series). PowerLok G2 connectors are engineered for a diverse set of applications including electric power distribution (batteries, inverter, PDU, and motors) for automotive, truck, bus ...
N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 172380 PDF Customer Drawing (Size: 952 kb) 172380 STP 3D Model (Size: 403 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.